SPEC 45503
TCU 2000V NLEPR Insulation Thermoset LSZH-TS Jacket. RHH/RHW-2
Power Cable 2000 Volt Single Conductor Copper or Tinned Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 Thermoset SOLONON® (LSZH-TS) Jacket
Construction:
- Conductor:Stranded tinned copper per ASTM B33
- Binder Tape:Mylar Tape
- Insulation:Ethylene Propylene Rubber (EPR)
- Overall Jacket:Cross-linked/Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
Specifications:
Sample Print Legend:
AWG Sizes
{SQFTG} SOUTHWIRE {UL} XX AWG or KCMIL TINNED CU TYPE RHH OR RHW-2 XX MILS EPR XX MILS SOLONON® ST1 FOR CT USE SUN RES 2000V {YYYY}
Kcmil Sizes
{SQFTG} SOUTHWIRE® E30117 {UL} XXX KCMIL RHH OR RHW-2 XX MILS NL-EPR XX MILS SOLONON® PRI/PRII -40°C FT4 ST1 FOR CT USE SUN RES 2000V --- {CSA} 156205 XXX KCMIL RW90 XX MILS NL-EPR XX MILS SOLONON® 90°C DRY 90°C WET TC-ER 2KV -40°C PRI PRII FT4-ST1 SR
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Min. Avg. Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | |
672185 | 1/0 | 19 | 0.362 | 65 | 45 | 0.585 | 326 | 410 |
TBA | 2/0 | 19 | 0.405 | 65 | 45 | 0.625 | 410 | 511 |
TBA | 2/0 | 259 | 0.445 | 65 | 45 | 0.678 | 418 | 538 |
TBA | 3/0 | 19 | 0.456 | 65 | 45 | 0.680 | 518 | 620 |
TBA | 4/0 | 19 | 0.512 | 65 | 45 | 0.732 | 653 | 775 |
TBA | 4/0 | 133 | 0.598 | 65 | 65 | 0.873 | 693 | 883 |
TBA | 250 | 37 | 0.558 | 75 | 65 | 0.782 | 771 | 891 |
664278 | 250 | 259 | 0.610 | 75 | 65 | 0.972 | 811 | 1069 |
TBA | 350 | 37 | 0.661 | 75 | 65 | 0.945 | 1081 | 1265 |
TBA | 500 | 37 | 0.789 | 75 | 65 | 1.069 | 1544 | 1779 |
560305 | 500 | 259 | 0.850 | 75 | 65 | 1.150 | 1548 | 1820 |
649417 | 500 | 259 | 0.890 | 75 | 65 | 1.252 | 1579 | 1924 |
TBA | 750 | 61 | 0.968 | 90 | 65 | 1.278 | 2316 | 2626 |
643881 | 750 | 127 | 0.968 | 90 | 65 | 1.300 | 2315 | 2652 |
TBA | 1000 | 61 | 1.117 | 90 | 65 | 1.427 | 3088 | 3440 |
653132 | 1000 | 127 | 1.118 | 90 | 65 | 1.450 | 3088 | 3468 |
TBA | 2000 | 127 | 1.583 | 115 | 95 | 2.003 | 6175 | 6852 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
672185 | 1/0 | 4.7 | 845 | 0.102 | 0.122 | 0.044 | 125 | 150 | 170 |
TBA | 2/0 | 5.0 | 1065 | 0.081 | 0.097 | 0.043 | 145 | 175 | 195 |
TBA | 2/0 | 5.4 | 1065 | 0.081 | 0.097 | 0.043 | 145 | 175 | 195 |
TBA | 3/0 | 5.4 | 1342 | 0.064 | 0.078 | 0.042 | 165 | 200 | 225 |
TBA | 4/0 | 5.9 | 1693 | 0.051 | 0.062 | 0.041 | 195 | 230 | 260 |
TBA | 4/0 | 7.0 | 1693 | 0.051 | 0.062 | 0.041 | 195 | 230 | 260 |
TBA | 250 | 6.3 | 2000 | 0.043 | 0.053 | 0.041 | 215 | 255 | 290 |
664278 | 250 | 7.8 | 2000 | 0.043 | 0.053 | 0.041 | 215 | 255 | 290 |
TBA | 350 | 7.6 | 2800 | 0.031 | 0.039 | 0.040 | 260 | 310 | 350 |
TBA | 500 | 8.6 | 4000 | 0.022 | 0.029 | 0.039 | 320 | 380 | 430 |
560305 | 500 | 9.2 | 4000 | 0.022 | 0.029 | 0.039 | 320 | 380 | 430 |
649417 | 500 | 10.0 | 4000 | 0.022 | 0.029 | 0.039 | 320 | 380 | 430 |
TBA | 750 | 10.2 | 6000 | 0.014 | 0.022 | 0.038 | 400 | 475 | 535 |
643881 | 750 | 10.4 | 6000 | 0.014 | 0.022 | 0.038 | 400 | 475 | 535 |
TBA | 1000 | 11.4 | 8000 | 0.011 | 0.018 | 0.037 | 455 | 545 | 615 |
653132 | 1000 | 11.6 | 8000 | 0.011 | 0.018 | 0.037 | 455 | 545 | 615 |
TBA | 2000 | 16.0 | 10000 | 0.005 | 0.016 | 0.034 | 555 | 665 | 750 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.006
Updated On: Feb. 23, 2024, 3:04 p.m. UTC