Toggle navigation
Products
Industrial
Utility
Infrastructure
Tech Blog
My Products
Ask An Expert
COMEX CU
Close:
3.8505
Products
>
Industrial Products
> Flexible Cord & Welding
United States
United States
Canada
International
Flexible Cord & Welding
Cable Type
Bus Drop
SEOOW
SHLD/SOOW
SJEOOW
SJOOW
SJTOOW
SJTOW
SOOW
STOOW
Welding
Number of Conductor
1C
2C
3C
4C
5C
6C
7C
8C
9C
10C
12C
14C
16C
20C
24C
30C
37C
Size
1 AWG / kcmil
1/0 AWG / kcmil
10 AWG / kcmil
12 AWG / kcmil
14 AWG / kcmil
16 AWG / kcmil
18 AWG / kcmil
2 AWG / kcmil
2/0 AWG / kcmil
250 AWG / kcmil
3/0 AWG / kcmil
350 AWG / kcmil
4 AWG / kcmil
4/0 AWG / kcmil
500 AWG / kcmil
6 AWG / kcmil
8 AWG / kcmil
Apply Filter
SPEC: 45030
CU 600V Royal® Bus Drop Cable
Add to My Products
SPEC: 70000
600V ROYAL® SOOW Cord with Black Jacket 90°C. Silicone-Free.. MSHA Approved
Add to My Products
SPEC: 70002
600V ROYAL® SOOW Power Cord Non-UL/CSA with Black Jacket 90°C. Silicone-Free. MSHA Approved
Add to My Products
SPEC: 70034
600V SEOPRENE® SEOOW Cord with Black Jacket 105°C. Silicone-Free
Add to My Products
SPEC: 70042
600V AMERICAN MUSTANG® SOOW Cord with Yellow Jacket 105°C. Silicone-Free. MSHA Approved
Add to My Products
SPEC: 70043
600V AMERICAN MUSTANG® SAFEGUARD™ Type SOOW Cord with Yellow Jacket 105°C. Silicone-Free. MSHA Approved
Add to My Products
SPEC: 70044
300V AMERICAN MUSTANG® SAFEGUARD™ Type SJOOW Cord with Yellow Jacket 105°C. Silicone-Free. MSHA Approved
Add to My Products
SPEC: 70060
300V SJTOOW Cord with Black Jacket 105°C. Silicone Free
Add to My Products
SPEC: 70062
300V SJTOW Cord with Black Jacket 105°C. Silicone Free
Add to My Products
SPEC: 70064
300V SEOPRENE PLUS® SJEOOW Cord with Yellow Jacket 105°C. Silicone Free
Add to My Products
SPEC: 70065
300V SEOPRENE® SJEOOW Cord with Black Jacket 105°C. Silicone Free
Add to My Products
SPEC: 70066
600V SEOPRENE® SEOOW Power Cord with Black Jacket 105°C. Silicone-Free
Add to My Products
SPEC: 70069
600V SEOPRENE PLUS® SEOOW Power Cord Non-UL/CSA with Yellow Jacket 105°C. Silicone-Free. MSHA Approved
Add to My Products
SPEC: 70070
600V SEOPRENE® SEOOW Cord Control with Black Jacket 105°C. Silicone-Free
Add to My Products
SPEC: 70078
600V SEOPRENE PLUS® SEOOW Cord with Yellow Jacket 105°C. Silicone-Free
Add to My Products
SPEC: 70080
600V SEOPRENE® SEOOW Power Cord Non-UL/CSA with Black Jacket 105°C. Silicone-Free. MSHA Approved
Add to My Products
SPEC: 70118
600V ROYAL® SOOW Cord Control with Black Jacket 90°C. Silicone-Free. MSHA Approved
Add to My Products
SPEC: 70125
300V AMERICAN MUSTANG® SJOOW Cord with Yellow Jacket 105°C. Silicone Free. MSHA Approved
Add to My Products
SPEC: 70126
300V ROYAL® SJOOW Cord with Black Jacket 90°C. Silicone Free
Add to My Products
SPEC: 70130
300V Type SVT 105°C. Silicone-Free
Add to My Products
SPEC: 70207
600V ROYAL® Shielded SOOW with Black Jacket 90°C. Silicone-Free
Add to My Products
SPEC: 70250
600V STOOW Cord with Jacket 105°C. Silicone Free
Add to My Products
SPEC: 70300
Royal® SUPER EXCELENE ® WELDING CABLE UL. Silicone Free
Add to My Products
SPEC: 70305
Royal® EXCELENE ® NON-UL WELDING CABLE. Silicone Free
Add to My Products