SPEC 70300
Royal® SUPER EXCELENE ® WELDING CABLE UL. Silicone Free
UL Listed 600 Volt -50°C to 90°C Oil Resistant Premium Grade Orange CPE Jacket.
Construction:
- Conductor:Annealed rope-stranded Class M, bare copper conductor as per ASTM B-3. 34 AWG rope lay strand per ASTM B-172.
- Separator:Paper separator for ease of stripability
- Insulation:CPE , Orange
Applications and Features:
SOUTHWIRE Super Excelene welding cable designed for use on welding leads from the secondary side of the power source, typical for arc welders. Extra flexible lead cable, used on electrode to welder unit, battery cables and temporary or permanent lead cables. A premium-grade -50°C to 90°C Orange CPE jacket is extruded onto the cable per ASTM D-4313. Provides superior flexibility and outstanding cut, abrasion and slag resistance. Resistant to oils, solvents, water, weather and ozone.
Specifications:
Sample Print Legend:
SOUTHWIRE® ROYAL® SUPER EXCELENE® XX AWG (XX.XXmm2) WELDING CABLE E308663 (UL) 600V -50C TO +90C OIL RESISTANT -- MADE IN USA --Sequential Footage Marking--
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | inch | lb/1000ft | Amp | |
647662 | 3/0 | 1 | 4214 | 110 | 0.715 | 671 | 350 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(1) of the 2020 National Electrical Code and CEC Table 12. The ampacity values assume a continuous sinusoidal 60 Hz current and are for reference only and should not be used as a final value.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | kg/km | Amp | |
647662 | 3/0 | 1 | 4214 | 2.79 | 18.16 | 999 | 350 |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC