SPEC 70305
Royal® EXCELENE ® NON-UL WELDING CABLE. Silicone Free
600 Volt 105°C Flexible Cord. Heat, Abrasion, Tear Resistant, Moisture and Flexible EPDM Jacket.
Construction:
- Conductor:Annealed rope-stranded Class K, bare copper conductor as per ASTM B-3. 30 AWG rope lay strand per ASTM B-172.
- Separator:Paper separator for ease of stripability
- Insulation:EPDM, Black (Other colors available upon request)
Applications and Features:
Southwire Excelene Welding cable, Extra Flexible, rated for -50°C to 105°C temperatures. This cable used for secondary voltage resistance welding cable leads, National electrical code Article 630 electric welders and for temporary power industrial applications.
Specifications:
Sample Print Legend:
SOUTHWIRE® ROYAL® EXCELENE® XXX KCMIL (XXXmm2) WELDING CABLE 600V -50C TO +105C MADE IN USA--Sequential Footage Marking--
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | inch | lb/1000ft | Amp | |
10413 | 2 | 1 | 651 | 70 | 0.420 | 260 | 190 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(2) of the 2023 National Electrical Code and CEC Table 12(A). The ampacity values assume a continuous sinusoidal 60 Hz current and are for reference only and should not be used as a final value.
^ No metric print legend
** White jacket color
^ No metric print legend
** White jacket color
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | kg/km | Amp | |
10413 | 2 | 1 | 651 | 1.78 | 10.67 | 387 | 190 |
Colors and Stock Code
Size | Stock Code | Color |
---|---|---|
#6 (259) | 1041105 | Green |
2/0 (1254) | 1044603 | Orange |
3/0 (1615) | 1041704 | Red |
3/0 (1615) | 1044703 | Orange |
Revision: 1.000.003
Updated On: April 12, 2024, 6:33 p.m. UTC