SPEC 70305

Royal® EXCELENE ® NON-UL WELDING CABLE. Silicone Free

600 Volt 105°C Flexible Cord. Heat, Abrasion, Tear Resistant, Moisture and Flexible EPDM Jacket.

...

Construction:

  1. Conductor:Annealed rope-stranded Class K, bare copper conductor as per ASTM B-3. 30 AWG rope lay strand per ASTM B-172.
  2. Separator:Paper separator for ease of stripability
  3. Insulation:EPDM, Black (Other colors available upon request)

Applications and Features:

Southwire Excelene Welding cable, Extra Flexible, rated for -50°C to 105°C temperatures. This cable used for secondary voltage resistance welding cable leads, National electrical code Article 630 electric welders and for temporary power industrial applications.

Specifications:

  • RoHS Compliant Lead-Free, Silicone-Free
  • Sample Print Legend:

    SOUTHWIRE® ROYAL® EXCELENE® XXX KCMIL (XXXmm2) WELDING CABLE 600V -50C TO +105C MADE IN USA--Sequential Footage Marking--

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsJacket ThicknessApprox. ODApprox. WeightAmpacity
    AWG/KcmilNo.No.milinchlb/1000ftAmp
    104873/011615800.617609350
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)(2) of the 2023 National Electrical Code and CEC Table 12(A). The ampacity values assume a continuous sinusoidal 60 Hz current and are for reference only and should not be used as a final value.
    ^ No metric print legend
    ** White jacket color
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberCond. StrandsJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilNo.No.mmmmkg/kmAmp
    104873/0116152.0315.67906350

    Colors and Stock Code

    SizeStock CodeColor
    #6 (259)1041105Green
    2/0 (1254)1044603Orange
    3/0 (1615)1041704Red
    3/0 (1615)1044703Orange

    Revision: 1.000.003

    Updated On: April 12, 2024, 6:33 p.m. UTC