SPEC 70034
600V SEOPRENE® SEOOW Cord with Black Jacket 105°C
600 Volt Cord. 105°C Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant

Construction:
- Conductor:Class K stranded bare copper per ASTM B-174
- Insulation:Heat, moisture and oil resistant TPE
- Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
- Jacket:Black TPE (other colors available upon request)
Applications and Features:
Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Specifications:
Sample Print Legend:
SOUTHWIRE® SEOPRENE® CORD X/C XX AWG (X.XXmm2) SEOOW E46194 (UL) 600V -50C TO 105C -- CSA LL90458 STOOW(TPE) 600V -50C TO 105C FT2 WATER RESISTANT
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | DC Resistance |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Count | # x AWG | mil | mil | inch | lb/1000ft | Amp | Ω/1000ft | ||
550560 | 22225 | 18 | 2 | 16/30 | 30 | 60 | 0.342 | 54 | 10 | 6.4 |
550561 | 22325 | 18 | 3 | 16/30 | 30 | 60 | 0.362 | 64 | 10 | 6.4 |
551469 | 22425 | 18 | 4 | 16/30 | 30 | 60 | 0.387 | 79 | 7 | 6.4 |
569645 | 30505 | 18 | 5 | 16/30 | 30 | 60 | 0.462 | 108 | 5 | 6.4 |
550634 | 22226 | 16 | 2 | 26/30 | 30 | 60 | 0.367 | 62 | 13 | 4.12 |
550402 | 22326 | 16 | 3 | 26/30 | 30 | 60 | 0.387 | 77 | 13 | 4.12 |
550464 | 22426 | 16 | 4 | 26/30 | 30 | 60 | 0.415 | 91 | 10 | 4.12 |
550555 | 30506 | 16 | 5 | 26/30 | 30 | 80 | 0.492 | 128 | 8 | 4.12 |
550562 | 22227 | 14 | 2 | 41/30 | 45 | 80 | 0.497 | 114 | 18 | 2.64 |
550398 | 22327 | 14 | 3 | 41/30 | 45 | 80 | 0.522 | 140 | 18 | 2.64 |
550399 | 22427 | 14 | 4 | 41/30 | 45 | 80 | 0.565 | 166 | 15 | 2.64 |
550626 | 30507 | 14 | 5 | 41/30 | 45 | 95 | 0.642 | 214 | 12 | 2.64 |
550432 | 22228 | 12 | 2 | 65/30 | 45 | 95 | 0.57 | 153 | 25 | 1.66 |
550395 | 22328 | 12 | 3 | 65/30 | 45 | 95 | 0.592 | 185 | 25 | 1.66 |
550397 | 22428 | 12 | 4 | 65/30 | 45 | 95 | 0.642 | 227 | 20 | 1.66 |
550497 | 30508 | 12 | 5 | 65/30 | 45 | 95 | 0.707 | 280 | 16 | 1.66 |
550431 | 22229 | 10 | 2 | 104/30 | 45 | 95 | 0.617 | 196 | 30 | 1.05 |
550393 | 22329 | 10 | 3 | 104/30 | 45 | 95 | 0.652 | 245 | 30 | 1.05 |
550394 | 22429 | 10 | 4 | 104/30 | 45 | 95 | 0.702 | 301 | 25 | 1.05 |
550875 | 30509 | 10 | 5 | 104/30 | 45 | 95 | 0.762 | 358 | 20 | 1.05 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
Table 2 – Weights and Measurements (Metric)
Stock Number | CCI Part # | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | DC Resistance |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Count | # x AWG | mm | mm | mm | kg/km | Amp | Ω/km | ||
550560 | 22225 | 18 | 2 | 16/30 | 0.76 | 1.52 | 8.69 | 80 | 10 | 21.00 |
550561 | 22325 | 18 | 3 | 16/30 | 0.76 | 1.52 | 9.19 | 95 | 10 | 21.00 |
551469 | 22425 | 18 | 4 | 16/30 | 0.76 | 1.52 | 9.83 | 118 | 7 | 21.00 |
569645 | 30505 | 18 | 5 | 16/30 | 0.76 | 1.52 | 11.73 | 161 | 5 | 21.00 |
550634 | 22226 | 16 | 2 | 26/30 | 0.76 | 1.52 | 9.32 | 92 | 13 | 13.52 |
550402 | 22326 | 16 | 3 | 26/30 | 0.76 | 1.52 | 9.83 | 115 | 13 | 13.52 |
550464 | 22426 | 16 | 4 | 26/30 | 0.76 | 1.52 | 10.54 | 135 | 10 | 13.52 |
550555 | 30506 | 16 | 5 | 26/30 | 0.76 | 2.03 | 12.50 | 190 | 8 | 13.52 |
550562 | 22227 | 14 | 2 | 41/30 | 1.14 | 2.03 | 12.62 | 170 | 18 | 8.66 |
550398 | 22327 | 14 | 3 | 41/30 | 1.14 | 2.03 | 13.26 | 208 | 18 | 8.66 |
550399 | 22427 | 14 | 4 | 41/30 | 1.14 | 2.03 | 14.35 | 247 | 15 | 8.66 |
550626 | 30507 | 14 | 5 | 41/30 | 1.14 | 2.41 | 16.31 | 318 | 12 | 8.66 |
550432 | 22228 | 12 | 2 | 65/30 | 1.14 | 2.41 | 14.48 | 228 | 25 | 5.45 |
550395 | 22328 | 12 | 3 | 65/30 | 1.14 | 2.41 | 15.04 | 275 | 25 | 5.45 |
550397 | 22428 | 12 | 4 | 65/30 | 1.14 | 2.41 | 16.31 | 338 | 20 | 5.45 |
550497 | 30508 | 12 | 5 | 65/30 | 1.14 | 2.41 | 17.96 | 417 | 16 | 5.45 |
550431 | 22229 | 10 | 2 | 104/30 | 1.14 | 2.41 | 15.67 | 292 | 30 | 3.44 |
550393 | 22329 | 10 | 3 | 104/30 | 1.14 | 2.41 | 16.56 | 365 | 30 | 3.44 |
550394 | 22429 | 10 | 4 | 104/30 | 1.14 | 2.41 | 17.83 | 448 | 25 | 3.44 |
550875 | 30509 | 10 | 5 | 104/30 | 1.14 | 2.41 | 19.35 | 533 | 20 | 3.44 |
Color Code
# of Conductor | Color Sequence |
---|---|
2 | Black, White |
3 | Black, White, Green |
4 | Black, White, Red, Green |
5 | Black, White, Red, Green, Orange |
Revision: 3.0.00M