SPEC 70064

300V SEOPRENE PLUS® SJEOOW Cord with Yellow Jacket 105°C. Silicone Free

300 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, UL / CSA listed.

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Yellow TPE (Other colors available upon request)

Applications and Features:

Southwire Type SJEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications:

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • Federal Specification J-C-580B
  • Sample Print Legend:

    SOUTHWIRE® SEOPRENE PLUS(TM) CORD X/C XX AWG (X.XXmm2) SJEOOW E46194 (UL) 300V -60C TO 105C -- CSA LL90458 SJEOOW 300V -50C TO 105C FT2 WATER RESISTANT

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmilmilinchlb/1000ftAmpΩ/1000ft
    TBA2324518216/3030370.28537106.59
    6541942334518316/3031370.30848106.59
    TBA2344518416/3030370.3286376.59
    TBA2324616226/3030340.3146136.59
    6542282334616326/3031340.32859134.05
    6542362344616426/3032340.35574104.05
    6542442324714241/3031370.3461182.55
    6542512334714341/3030370.36380182.55
    5983392344714441/3030370.39396152.55
    TBATBA12**265/3030470.4190251.61
    6542852334812**365/3030470.428116251.61
    TBA2344812**465/3030470.468150201.61
    TBA2324910**2104/3046660.545155300.98
    6543192334910**3104/3046660.573199300.98
    TBA2344910**4104/3046660.628257250.98
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
    ** Not a Federal and Military Specification JC-580B
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmmmmmmkg/kmAmpΩ/km
    TBA2324518216/300.760.947.24551021.62
    6541942334518316/300.790.947.82711021.62
    TBA2344518416/300.760.948.3394721.62
    TBA2324616226/300.760.867.87681321.62
    6542282334616326/300.790.868.33881313.29
    6542362344616426/300.810.869.021101013.29
    6542442324714241/300.790.948.6491188.37
    6542512334714341/300.760.949.22119188.37
    5983392344714441/300.760.949.98143158.37
    TBATBA12**265/300.761.1910.41134255.28
    6542852334812**365/300.761.1910.87173255.28
    TBA2344812**465/300.761.1911.89223205.28
    TBA2324910**2104/301.171.6813.84231303.22
    6543192334910**3104/301.171.6814.55296303.22
    TBA2344910**4104/301.171.6815.95382253.22

    Color Code

    # of ConductorColor Sequence
    2Black, White
    3Black, White, Green
    4Black, White, Red, Green

    Revision: 3.0.00M