SPEC 70066

600V SEOPRENE® SEOOW Power Cord with Black Jacket 105°C. Silicone-Free

600 Volt Cord. 105°C, Power Sizes, High Degree of Flexibility, Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, UL/CSA Listed

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant TPE
  3. Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black TPE (other colors available upon request)

Applications and Features:

Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -40°C to maximum 105°C.

Specifications:

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-3 Complies with European Directive 2015/863
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Sample Print Legend:

    SOUTHWIRE® SEOPRENE® CORD X/C XX AWG (X.XXmm2) SEOOW E46194 (UL) 600V -40C TO 105C -- CSA LL90458 SEOOW 600V -50C TO 105C FT2 WATER RESISTANT

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacityInsul. ColorJacket Color
    AWG/KcmilNo.No.milmilinchlb/1000ftAmp
    5983272231683133601100.85440135BK/WE/GNBlack
    5983282259184133601250.94051628BK/WE/RD/GBlack
    5869392239163133601451.00059745GN/WE/BKBlack
    5983292258964133601451.07472936BK/WE/RD/GBlack
    5983322247144133601651.280107248BK/WE/RD/GBlack
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *Insul. ColorJacket Color
    AWG/KcmilNo.No.mmmmmmkg/kmAmp
    59832722316831331.522.7921.6959735BK/WE/GNBlack
    59832822591841331.523.1823.8876828BK/WE/RD/GBlack
    58693922391631331.523.6825.4088845GN/WE/BKBlack
    59832922589641331.523.6827.28108536BK/WE/RD/GBlack
    59833222471441331.524.1932.51159548BK/WE/RD/GBlack
    * Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.

    Color Code

    # of ConductorColor Sequence
    2Black, White
    3Black, White, Green
    4Black, White, Red, Green

    Revision: 1.000.000

    Updated On: Dec. 16, 2023, 11:32 p.m. UTC