SPEC 70126

300V ROYAL® SJOOW Cord with Black Jacket 90°C

300 Volt, 90°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Heat, Moisture and Oil Resistant Flexible CPE Jacket

...

Construction:

  1. Conductor:Class K stranded bare copper per ASTM B-174
  2. Insulation:Heat, moisture and oil resistant EPDM
  3. Filler:Waxed paper fillers, with a tissue-paper separator wrapped around the assembly
  4. Jacket:Black CPE (Other colors available upon request)

Applications and Features:

Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 90°C, water, oil, and weather resistant, designed for hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.

Specifications:

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • MSHA flame test - P07-KA070018-1MSHA
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Federal Specification J-C-580B
  • Sample Print Legend:

    SOUTHWIRE® ROYAL® CORD XX/C XX AWG (XXmm2) SJOOW E46194 (UL) 300V -40C TO 90C -- CSA LL90458 SJOOW 300V -40C TO 90C FT2 WATER RESISTANT

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmilmilinchlb/1000ftAmpΩ/1000ft
    55811682322518216/3030300.2937106.59
    55811782332518316/3030300.3149106.59
    55812082342518416/3030300.335976.59
    55811882322616226/3030300.3146134.05
    56025482322616***265/3030400.32566134.05
    55808582332616326/3030300.3359134.05
    55811982342616426/3030300.3673104.05
    55812182322714241/3030300.3460182.55
    55808682332714341/3030300.3779182.55
    55812382342714441/3030300.498152.55
    56001582322812**265/3030500.4190251.61
    55808782332812**365/3030500.43140251.61
    55812482342812**465/3030400.47150201.61
    55837882322910**2104/3050600.55155300.98
    55812582332910**3104/3050600.57200300.98
    55812682342910**4104/3050600.64257250.98
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2014 National Electrical Code and CEC Table 12.
    ** Not a Federal and Military Specification JC-580B
    ***No Fillers or Separator
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCCI Part #Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *DC Resistance
    AWG/KcmilCount# x AWGmmmmmmkg/kmAmpΩ/km
    55811682322518216/300.760.767.37551021.62
    55811782332518316/300.760.767.87731021.62
    55812082342518416/300.760.768.3888721.62
    55811882322616226/300.760.767.87681313.29
    56025482322616***265/300.761.028.25981313.29
    55808582332616326/300.760.768.38881313.29
    55811982342616426/300.760.769.141091013.29
    55812182322714241/300.760.768.6489188.37
    55808682332714341/300.760.769.40118188.37
    55812382342714441/300.760.7610.16146158.37
    56001582322812**265/300.761.2710.41134255.28
    55808782332812**365/300.761.2710.92208255.28
    55812482342812**465/300.761.0211.94223205.28
    55837882322910**2104/301.271.5213.97231303.22
    55812582332910**3104/301.271.5214.48298303.22
    55812682342910**4104/301.271.5216.26382253.22

    Color Code

    # of ConductorColor Sequence
    2Black, White
    3Black, White, Green
    4Black, White, Red, Green

    Revision: 3.0.00M