SPEC 70233

600V STOW Cord with Jacket 105°C

600 Volt, 105°C Flexible Cord. Heat and Moisture PVC Insulation and Heat, Moisture, Oil Resistant, and Flexible PVC Jacket. Rated for Extra Hard-Usage Service Cords. Approved for Outdoor use. Rated UL VW-1 and CSA FT1, FT2 Flame Resistant.

...

Construction:

  1. Conductor:Class K, Flexible stranded bare copper per ASTM B3 and B174
  2. Insulation:Heat and moisture resistant colored PVC (other color options available)
  3. Jacket:PVC (Other colors available upon request)

Applications and Features:

Southwire Type STOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2017 National Electric Code. Some typical applications for Type STOW include, but are not limited to: Washing Machines and other large appliances, heavy-duty tools, motors and temporary electrical power and lighting installations for construction sites.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Sample Print Legend:

    SOUTHWIRE® {UL} VW-1 E46194 STOW X/C XX AWG (X.XX{mm2}) 105{D}C DRY 60{D}C WATER RESISTANT 600V {CSA} FT1,FT2 LL90458

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilCount# x AWGmilmilinchlb/1000ftAmp
    18216/3030600.3756310
    18316/3030600.3938110
    18416/3030600.395857
    18516/3030800.4681207
    16226/3030600.3606513
    16326/3030750.4108713
    16426/3030750.42010410
    14341/3045800.53014618
    14441/3045800.56617415
    12365/3045950.60520225
    12465/3045950.63423220
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)of the 2017 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilCount# x AWGmmmmmmkg/kmAmp
    18216/300.761.529.529410
    18316/300.761.529.9812110
    18416/300.761.5210.031267
    18516/300.762.0311.891797
    16226/300.761.529.149713
    16326/300.761.9110.4112913
    16426/300.761.9110.6715510
    14341/301.142.0313.4621718
    14441/301.142.0314.3825915
    12365/301.142.4115.3730125
    12465/301.142.4116.1034520

    Color Code and Stock Numbers (Jacket Color)

    Color (Jacket Color)Number of ConductorsSize
    18161412
    BLK, WHT (Black)2
    BLK, WHT, GRN (Black)3
    BLK, WHT, GRN/YLW (Black)3565662
    BLK, WHT, RED, GRN (Black)4581817
    BLK, WHT, GRN, ORG, RED (Black)5583739
    BLK, WHT, GRN, VIO, GRA (Black)5644499
    BLK, WHT (White)2
    BLK, WHT, GRN (White)3581813
    BLK, WHT, RED, GRN (White)4581815
    BLK, WHT, GRN, VIO, GRA (White)5647060
    BLK, WHT, GRN, RED, BLU (White)5641115
    BLK, WHT (Gray)2570197
    BLK, WHT, GRN (Gray)3570460570464570469
    BLK, WHT, RED, GRN (Gray)4570185570462570467570191
    BLK, WHT, GRN, RED, ORG (Gray)5586962
    BLK, WHT, GRN (Yellow)3570459570461570466
    BLK, WHT, RED, GRN (Yellow)4570186570463570468570190

    Revision: 3.0.00M