SPEC 70239

300V SJTOW Cord with Black Jacket 105°C

300 Volt, 105°C Flexible Cord. Heat and Moisture PVC Insulation and Heat, Moisture, Oil Resistant and Flexible PVC Jacket. Approved for Outdoor use. Rated UL VW-1 and CSA FT1, FT2 Flame Resistant.

...

Construction:

  1. Conductor:Class K, Flexible stranded bare copper per ASTM B3 and B174
  2. Insulation:Heat and moisture resistant colored PVC (other color options available)
  3. Fillers:Paper fillers as necessary to make round
  4. Jacket:Black PVC (Other colors available upon request)

Applications and Features:

Southwire Type SJTOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2017 National Electric Code. Some typical applications for Type SJTOW Cord include, but are not limited to: Wiring for industrial machinery such as washing machines and other large appliances, heavy-duty portable tools, motors and temporary electrical.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Sample Print Legend:

    SOUTHWIRE® {UL} VW-1 E46194 SJTOW X/C XX AWG (X.XX{mm2}) 105{D}C DRY 60{D}C WATER RESISTANT 300V {CSA} FT1,FT2 LL90458

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilCount# x AWGmilmilinchlb/1000ftAmp
    18216/3030300.2903910
    18316/3030300.3085310
    18416/3030300.350677
    16226/3030300.3104813
    16326/3030300.3406613
    14241/3030300.3406018
    14341/3030300.3808818
    14441/3030300.40010615
    12365/3030450.44512625
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)(1) of the 2020 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilCount# x AWGmmmmmmkg/kmAmp
    18216/300.760.767.375810
    18316/300.760.767.827910
    18416/300.760.768.891007
    16226/300.760.767.877113
    16326/300.760.768.649813
    14241/300.760.768.648918
    14341/300.760.769.6513118
    14441/300.760.7610.1615815
    12365/300.761.1411.3018825

    Color Code and Stock Numbers

    Phase ColorJacket ColorNumber of ConductorsSize (strd/size)
    18161412
    BLK, WHTBLK2564721564554
    BRN, BLUBLK2597555
    BLK, WHT, GRNBLK3565924564552564701
    BLK, WHT, GRNWHT3574419 (41/30)
    BLK, WHT, GRN/YLWBLK3675346564718564952
    BLK, WHT, RED, GRN/YLWBLK4640708580999
    BLK, WHT, RED, GRN/YLWGRAY / YELLOW4674248 / 565346

    Revision: 3.0.00M