SPEC 70243

600V STOOW Cord with Jacket 105°C

600 Volt, 105°C Flexible Cord. Heat, Moisture, and Oil Resistant PVC Insulation and Heat, Moisture, Oil and Sunlight Resistant, and Flexible PVC Jacket. Approved for Outdoor use. Rated UL VW-1 and CSA FT1, FT2 Flame Resistant.

...

Construction:

  1. Conductor:Class K, Flexible stranded bare copper per ASTM B3 and B174
  2. Insulation:Heat, moisture, oil resistant colored PVC (other color options available)
  3. Fillers:Polypropylene fillers as necessary to make round
  4. Jacket:PVC (Other colors available upon request)

Applications and Features:

Southwire Type STOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2017 National Electric Code. Some typical applications for Type STOOW include, but are not limited to: Washing Machines and other large appliances, heavy-duty tools, motors and temporary electrical power and lighting installations for construction sites.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Federal Specification J-C-580B
  • Sample Print Legend:

    SOUTHWIRE® {UL} VW-1 E46194 STOOW X/C XX AWG (X.XX{mm2}) 105{D}C DRY 60{D}C WATER RESISTANT 600V {CSA} FT1,FT2 LL90458

    Packaging:

    Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
    Table 1 – Weights and Measurements
    Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilCount# x AWGmilmilinchlb/1000ftAmp
    16626/3030800.53516610
    18316/3030600.3656410
    18416/3030600.395787
    16326/3030600.3908013
    16426/3030600.4259610
    14341/3045800.53016718
    14441/3045800.57520615
    12365/3045950.60519025
    12465/3045950.65523320
    103104/3045950.66024330
    104104/3045950.71530125
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Ampacities are based on TABLE 400.5(A)(1) of the 2020 National Electrical Code and CEC Table 12.
    Table 2 – Weights and Measurements (Metric)
    Cond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODApprox. WeightAmpacity *
    AWG/KcmilCount# x AWGmmmmmmkg/kmAmp
    16626/300.762.0313.5924710
    18316/300.761.529.279510
    18416/300.761.5210.031167
    16326/300.761.529.9111913
    16426/300.761.5210.8014310
    14341/301.142.0313.4624918
    14441/301.142.0314.6030715
    12365/301.142.4115.3728325
    12465/301.142.4116.6434720
    103104/301.142.4116.7636230
    104104/301.142.4118.1644825

    Color Code and Stock Numbers (Jacket Color)

    ColorNumber of ConductorsSize (Jacket Color)
    1816141210
    BLK, WHT, GRN3560554 (Yellow)560703 (Yellow)560708 (Yellow)560711 (Yellow)
    BLK, WHT, GRN3588011 (White)560973 (Black)
    BLK, WHT, RED, GRN4560733 (Yellow)560735 (Yellow)560736 (Yellow)560710 (Yellow)
    BLK, WHT, RED, GRN4560738 (Gray)558026 (Gray)
    BLK, WHT, RED, ORG, BLU GRN/YEL6588983 (Yellow)

    Revision: 3.0.00M