SPEC 26121
HVTECK AL 1/C 90NLEPR TS PVC AIA PVC 5kV 100% CSA
Single Conductor, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 90 NLEPR AIA 5kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.268 | 0.486 | 90 | 0.546 | 65 | 0.918 | 50 | 1.018 | 458 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 12.2 | 398 | 0.267 | 0.336 | 0.027 | 0.052 | 0.683 + j0.541 | 0.337 + j0.052 | 1722 | 169 | 176 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
2 | 7 | 6.81 | 12.34 | 2.29 | 13.87 | 1.65 | 23.32 | 1.27 | 25.86 | 682 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 309.88 | 1771 | 0.8760 | 1.10 | 0.0082 | 0.1706 | 0.683 + j0.541 | 0.337 + j0.052 | 1722 | 169 | 176 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC