SPEC 26236

HVTECK AL 1/C 140TRXLPE CB PVC AIA PVC 8kV 133% CSA

Single Conductor, 140 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:140 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 140 TRXLPE AIA 8kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    750610.9081.2441401.30417x12801.982602.1022305
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    75025.245000.0240.0330.0190.0410.363 + j0.2540.034 + j0.03921062631500
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    7506123.0631.603.5633.1217x122.0350.341.5253.393430
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    750640.08200250.07870.110.00580.13450.363 + j0.2540.034 + j0.03921062631500
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC