SPEC 26105
HVTECK CU 1/C 90NLEPR CB PVC AIA PVC 5kV 100% CSA
Single Conductor, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Tape Shield:5 mil tape shield
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
{SQMTR} {CSA} SOUTHWIRE® POWER CABLE {NESC} 1/C XXX KCMIL CU X.XX mm (90 mils) NL-EPR AIA 5KV 100% INS LEVEL 25%TS CB XX X XX AWG SUN RES 105°C FT4 (-40°C) LTGG RoHS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 2 | 7 | 0.282 | 0.500 | 90 | 0.560 | 7x14 | 65 | 1.040 | 50 | 1.140 | 299 | 735 |
TBA | 1 | 19 | 0.322 | 0.540 | 90 | 0.600 | 11x14 | 80 | 1.110 | 50 | 1.210 | 407 | 901 |
TBA | 1/0 | 19 | 0.361 | 0.579 | 90 | 0.639 | 11x14 | 80 | 1.149 | 50 | 1.249 | 474 | 992 |
TBA | 2/0 | 19 | 0.405 | 0.623 | 90 | 0.683 | 11x14 | 80 | 1.193 | 50 | 1.293 | 559 | 1107 |
TBA | 3/0 | 19 | 0.456 | 0.674 | 90 | 0.734 | 13x14 | 80 | 1.354 | 50 | 1.454 | 694 | 1285 |
TBA | 4/0 | 19 | 0.512 | 0.730 | 90 | 0.790 | 13x14 | 80 | 1.410 | 50 | 1.510 | 829 | 1455 |
TBA | 250 | 37 | 0.558 | 0.784 | 90 | 0.844 | 17x14 | 80 | 1.464 | 50 | 1.564 | 1001 | 1666 |
TBA | 350 | 37 | 0.661 | 0.887 | 90 | 0.947 | 21x14 | 80 | 1.601 | 60 | 1.721 | 1365 | 2145 |
587711 | 500 | 37 | 0.789 | 0.992 | 90 | 1.052 | 17x12 | 80 | 1.732 | 60 | 1.852 | 1896 | 2902 |
589126 | 750 | 61 | 0.968 | 1.204 | 90 | 1.264 | 21x12 | 80 | 1.956 | 60 | 2.076 | 2753 | 3988 |
TBA | 1000 | 61 | 1.117 | 1.353 | 90 | 1.413 | 21x12 | 110 | 2.151 | 60 | 2.271 | 3525 | 4898 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 13.7 | 530 | 0.162 | 0.204 | 0.026 | 0.054 | 0.548 + j0.535 | 0.205 + j0.055 | 5458 | 215 | 221 |
1 | 14.5 | 669 | 0.128 | 0.162 | 0.023 | 0.052 | 0.511 + j0.511 | 0.163 + j0.052 | 8577 | 245 | 247 |
1/0 | 15.0 | 844 | 0.102 | 0.128 | 0.021 | 0.050 | 0.481 + j0.491 | 0.129 + j0.050 | 8577 | 278 | 275 |
2/0 | 15.5 | 1064 | 0.081 | 0.102 | 0.020 | 0.048 | 0.459 + j0.468 | 0.103 + j0.049 | 8577 | 317 | 306 |
3/0 | 17.4 | 1342 | 0.064 | 0.081 | 0.018 | 0.048 | 0.438 + j0.443 | 0.082 + j0.049 | 10137 | 357 | 335 |
4/0 | 18.1 | 1692 | 0.051 | 0.065 | 0.016 | 0.047 | 0.424 + j0.418 | 0.066 + j0.047 | 10137 | 404 | 369 |
250 | 18.8 | 2000 | 0.043 | 0.056 | 0.015 | 0.045 | 0.415 + j0.395 | 0.057 + j0.045 | 13256 | 456 | 412 |
350 | 20.7 | 2800 | 0.031 | 0.041 | 0.013 | 0.044 | 0.396 + j0.356 | 0.042 + j0.044 | 16376 | 537 | 456 |
500 | 22.2 | 4000 | 0.022 | 0.030 | 0.010 | 0.041 | 0.378 + j0.314 | 0.031 + j0.041 | 20275 | 616 | 497 |
750 | 24.9 | 6000 | 0.014 | 0.023 | 0.009 | 0.039 | 0.356 + j0.262 | 0.024 + j0.039 | 26018 | 706 | 551 |
1000 | 27.3 | 8000 | 0.011 | 0.019 | 0.008 | 0.038 | 0.339 + j0.229 | 0.020 + j0.038 | 26018 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km | |
TBA | 2 | 7 | 7.16 | 12.70 | 2.29 | 14.22 | 7x14 | 1.65 | 26.42 | 1.27 | 28.96 | 445 | 1094 |
TBA | 1 | 19 | 8.18 | 13.72 | 2.29 | 15.24 | 11x14 | 2.03 | 28.19 | 1.27 | 30.73 | 606 | 1341 |
TBA | 1/0 | 19 | 9.17 | 14.71 | 2.29 | 16.23 | 11x14 | 2.03 | 29.18 | 1.27 | 31.72 | 705 | 1476 |
TBA | 2/0 | 19 | 10.29 | 15.82 | 2.29 | 17.35 | 11x14 | 2.03 | 30.30 | 1.27 | 32.84 | 832 | 1647 |
TBA | 3/0 | 19 | 11.58 | 17.12 | 2.29 | 18.64 | 13x14 | 2.03 | 34.39 | 1.27 | 36.93 | 1033 | 1912 |
TBA | 4/0 | 19 | 13.00 | 18.54 | 2.29 | 20.07 | 13x14 | 2.03 | 35.81 | 1.27 | 38.35 | 1234 | 2165 |
TBA | 250 | 37 | 14.17 | 19.91 | 2.29 | 21.44 | 17x14 | 2.03 | 37.19 | 1.27 | 39.73 | 1490 | 2479 |
TBA | 350 | 37 | 16.79 | 22.53 | 2.29 | 24.05 | 21x14 | 2.03 | 40.67 | 1.52 | 43.71 | 2031 | 3192 |
587711 | 500 | 37 | 20.04 | 25.20 | 2.29 | 26.72 | 17x12 | 2.03 | 43.99 | 1.52 | 47.04 | 2822 | 4319 |
589126 | 750 | 61 | 24.59 | 30.58 | 2.29 | 32.11 | 21x12 | 2.03 | 49.68 | 1.52 | 52.73 | 4097 | 5935 |
TBA | 1000 | 61 | 28.37 | 34.37 | 2.29 | 35.89 | 21x12 | 2.79 | 54.64 | 1.52 | 57.68 | 5246 | 7289 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 347.98 | 2359 | 0.5315 | 0.67 | 0.0079 | 0.1772 | 0.548 + j0.535 | 0.205 + j0.055 | 5458 | 215 | 221 |
1 | 368.30 | 2977 | 0.4199 | 0.53 | 0.0070 | 0.1706 | 0.511 + j0.511 | 0.163 + j0.052 | 8577 | 245 | 247 |
1/0 | 381.00 | 3756 | 0.3346 | 0.42 | 0.0064 | 0.1640 | 0.481 + j0.491 | 0.129 + j0.050 | 8577 | 278 | 275 |
2/0 | 393.70 | 4735 | 0.2657 | 0.33 | 0.0061 | 0.1575 | 0.459 + j0.468 | 0.103 + j0.049 | 8577 | 317 | 306 |
3/0 | 441.96 | 5972 | 0.2100 | 0.27 | 0.0055 | 0.1575 | 0.438 + j0.443 | 0.082 + j0.049 | 10137 | 357 | 335 |
4/0 | 459.74 | 7529 | 0.1673 | 0.21 | 0.0049 | 0.1542 | 0.424 + j0.418 | 0.066 + j0.047 | 10137 | 404 | 369 |
250 | 477.52 | 8900 | 0.1411 | 0.18 | 0.0046 | 0.1476 | 0.415 + j0.395 | 0.057 + j0.045 | 13256 | 456 | 412 |
350 | 525.78 | 12460 | 0.1017 | 0.13 | 0.0040 | 0.1444 | 0.396 + j0.356 | 0.042 + j0.044 | 16376 | 537 | 456 |
500 | 563.88 | 17800 | 0.0722 | 0.10 | 0.0030 | 0.1345 | 0.378 + j0.314 | 0.031 + j0.041 | 20275 | 616 | 497 |
750 | 632.46 | 26700 | 0.0459 | 0.08 | 0.0027 | 0.1280 | 0.356 + j0.262 | 0.024 + j0.039 | 26018 | 706 | 551 |
1000 | 693.42 | 35600 | 0.0361 | 0.06 | 0.0024 | 0.1247 | 0.339 + j0.229 | 0.020 + j0.038 | 26018 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC