SPEC 26122
HVTECK AL 1/C 115NLEPR TS PVC AIA PVC 5kV 133% CSA
Single Conductor, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 115 NLEPR AIA 5kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.268 | 0.536 | 115 | 0.596 | 65 | 0.968 | 50 | 1.068 | 502 |
1 | 19 | 0.298 | 0.566 | 115 | 0.626 | 65 | 0.998 | 50 | 1.098 | 539 |
1/0 | 19 | 0.336 | 0.604 | 115 | 0.664 | 65 | 1.036 | 50 | 1.136 | 585 |
2/0 | 19 | 0.376 | 0.644 | 115 | 0.704 | 80 | 1.106 | 50 | 1.206 | 671 |
3/0 | 19 | 0.422 | 0.690 | 115 | 0.750 | 80 | 1.152 | 50 | 1.252 | 736 |
4/0 | 19 | 0.474 | 0.742 | 115 | 0.802 | 80 | 1.204 | 50 | 1.304 | 813 |
250 | 37 | 0.520 | 0.796 | 115 | 0.856 | 80 | 1.368 | 50 | 1.468 | 902 |
350 | 37 | 0.615 | 0.891 | 115 | 0.951 | 80 | 1.463 | 50 | 1.563 | 1063 |
500 | 37 | 0.735 | 1.011 | 115 | 1.071 | 80 | 1.583 | 60 | 1.703 | 1325 |
750 | 61 | 0.908 | 1.194 | 115 | 1.254 | 80 | 1.790 | 60 | 1.910 | 1738 |
1000 | 61 | 1.060 | 1.346 | 115 | 1.406 | 80 | 1.942 | 60 | 2.062 | 2184 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 12.8 | 398 | 0.267 | 0.336 | 0.032 | 0.053 | 0.690 + j0.516 | 0.337 + j0.053 | 1877 | 169 | 176 |
1 | 13.2 | 502 | 0.211 | 0.266 | 0.030 | 0.052 | 0.623 + j0.498 | 0.267 + j0.050 | 1970 | 194 | 198 |
1/0 | 13.6 | 633 | 0.168 | 0.211 | 0.027 | 0.050 | 0.571 + j0.478 | 0.212 + j0.048 | 2088 | 222 | 223 |
2/0 | 14.5 | 798 | 0.133 | 0.167 | 0.025 | 0.048 | 0.529 + j0.457 | 0.168 + j0.047 | 2212 | 255 | 250 |
3/0 | 15.0 | 1006 | 0.105 | 0.133 | 0.023 | 0.047 | 0.496 + j0.435 | 0.134 + j0.045 | 2354 | 290 | 278 |
4/0 | 15.6 | 1269 | 0.084 | 0.105 | 0.021 | 0.045 | 0.469 + j0.411 | 0.106 + j0.043 | 2515 | 329 | 309 |
250 | 17.6 | 1500 | 0.071 | 0.090 | 0.019 | 0.046 | 0.452 + j0.389 | 0.091 + j0.044 | 2683 | 370 | 347 |
350 | 18.8 | 2100 | 0.050 | 0.065 | 0.017 | 0.043 | 0.423 + j0.352 | 0.066 + j0.042 | 2977 | 446 | 402 |
500 | 20.4 | 3000 | 0.035 | 0.046 | 0.014 | 0.041 | 0.397 + j0.312 | 0.047 + j0.039 | 3349 | 533 | 451 |
750 | 22.9 | 4500 | 0.024 | 0.033 | 0.012 | 0.039 | 0.369 + j0.262 | 0.034 + j0.037 | 3916 | 631 | 500 |
1000 | 24.7 | 6000 | 0.018 | 0.026 | 0.011 | 0.037 | 0.348 + j0.228 | 0.027 + j0.036 | 4387 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
2 | 7 | 6.81 | 13.61 | 2.92 | 15.14 | 1.65 | 24.59 | 1.27 | 27.13 | 747 |
1 | 19 | 7.57 | 14.38 | 2.92 | 15.90 | 1.65 | 25.35 | 1.27 | 27.89 | 802 |
1/0 | 19 | 8.53 | 15.34 | 2.92 | 16.87 | 1.65 | 26.31 | 1.27 | 28.85 | 871 |
2/0 | 19 | 9.55 | 16.36 | 2.92 | 17.88 | 2.03 | 28.09 | 1.27 | 30.63 | 999 |
3/0 | 19 | 10.72 | 17.53 | 2.92 | 19.05 | 2.03 | 29.26 | 1.27 | 31.80 | 1095 |
4/0 | 19 | 12.04 | 18.85 | 2.92 | 20.37 | 2.03 | 30.58 | 1.27 | 33.12 | 1210 |
250 | 37 | 13.21 | 20.22 | 2.92 | 21.74 | 2.03 | 34.75 | 1.27 | 37.29 | 1342 |
350 | 37 | 15.62 | 22.63 | 2.92 | 24.16 | 2.03 | 37.16 | 1.27 | 39.70 | 1582 |
500 | 37 | 18.67 | 25.68 | 2.92 | 27.20 | 2.03 | 40.21 | 1.52 | 43.26 | 1972 |
750 | 61 | 23.06 | 30.33 | 2.92 | 31.85 | 2.03 | 45.47 | 1.52 | 48.51 | 2586 |
1000 | 61 | 26.92 | 34.19 | 2.92 | 35.71 | 2.03 | 49.33 | 1.52 | 52.37 | 3250 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 325.12 | 1771 | 0.8760 | 1.10 | 0.0098 | 0.1739 | 0.690 + j0.516 | 0.337 + j0.053 | 1877 | 169 | 176 |
1 | 335.28 | 2234 | 0.6923 | 0.87 | 0.0091 | 0.1706 | 0.623 + j0.498 | 0.267 + j0.050 | 1970 | 194 | 198 |
1/0 | 345.44 | 2817 | 0.5512 | 0.69 | 0.0082 | 0.1640 | 0.571 + j0.478 | 0.212 + j0.048 | 2088 | 222 | 223 |
2/0 | 368.30 | 3551 | 0.4364 | 0.55 | 0.0076 | 0.1575 | 0.529 + j0.457 | 0.168 + j0.047 | 2212 | 255 | 250 |
3/0 | 381.00 | 4477 | 0.3445 | 0.44 | 0.0070 | 0.1542 | 0.496 + j0.435 | 0.134 + j0.045 | 2354 | 290 | 278 |
4/0 | 396.24 | 5647 | 0.2756 | 0.34 | 0.0064 | 0.1476 | 0.469 + j0.411 | 0.106 + j0.043 | 2515 | 329 | 309 |
250 | 447.04 | 6675 | 0.2329 | 0.30 | 0.0058 | 0.1509 | 0.452 + j0.389 | 0.091 + j0.044 | 2683 | 370 | 347 |
350 | 477.52 | 9345 | 0.1640 | 0.21 | 0.0052 | 0.1411 | 0.423 + j0.352 | 0.066 + j0.042 | 2977 | 446 | 402 |
500 | 518.16 | 13350 | 0.1148 | 0.15 | 0.0043 | 0.1345 | 0.397 + j0.312 | 0.047 + j0.039 | 3349 | 533 | 451 |
750 | 581.66 | 20025 | 0.0787 | 0.11 | 0.0037 | 0.1280 | 0.369 + j0.262 | 0.034 + j0.037 | 3916 | 631 | 500 |
1000 | 627.38 | 26700 | 0.0591 | 0.09 | 0.0034 | 0.1214 | 0.348 + j0.228 | 0.027 + j0.036 | 4387 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC