SPEC 26125

HVTECK AL 1/C 90NLEPR CB PVC AIA PVC 5kV 100% CSA

Single Conductor, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 90 NLEPR AIA 5kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    270.2680.486900.5467x14651.026501.126583
    1190.2980.516900.5767x14801.086501.186650
    1/0190.3360.554900.6147x14801.124501.224696
    2/0190.3760.594900.65411x14801.164501.264802
    3/0190.4220.640900.70011x14801.210501.310865
    4/0190.4740.692900.75211x14801.372501.472951
    250370.5200.746900.80613x14801.426501.5261051
    350370.6150.841900.90117x14801.555601.6751309
    500370.7350.961901.02121x14801.699601.8191619
    750610.9081.144901.20417x12801.882602.0022150
    1000611.0601.296901.35617x121102.094602.2142622
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    213.53980.2670.3360.0270.0550.678 + j0.5420.337 + j0.0545458169176
    114.25020.2110.2660.0250.0530.612 + j0.5230.267 + j0.0525458194198
    1/014.76330.1680.2110.0230.0510.561 + j0.5020.212 + j0.0505458222223
    2/015.27980.1330.1670.0210.0500.521 + j0.4810.168 + j0.0488577255250
    3/015.710060.1050.1330.0190.0480.491 + j0.4580.134 + j0.0468577290278
    4/017.712690.0840.1050.0170.0480.463 + j0.4330.106 + j0.0468577329309
    25018.315000.0710.0900.0160.0460.449 + j0.4090.091 + j0.04510137370347
    35020.121000.0500.0650.0140.0450.422 + j0.3710.066 + j0.04313256446402
    50021.830000.0350.0460.0120.0430.397 + j0.3290.047 + j0.04116376533451
    75024.045000.0240.0330.0100.0400.371 + j0.2760.034 + j0.03821062631500
    100026.660000.0180.0260.0090.0390.351 + j0.2400.027 + j0.03721062707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    276.8112.342.2913.877x141.6526.061.2728.60868
    1197.5713.112.2914.637x142.0327.581.2730.12967
    1/0198.5314.072.2915.607x142.0328.551.2731.091036
    2/0199.5515.092.2916.6111x142.0329.571.2732.111194
    3/01910.7216.262.2917.7811x142.0330.731.2733.271287
    4/01912.0417.582.2919.1011x142.0334.851.2737.391415
    2503713.2118.952.2920.4713x142.0336.221.2738.761564
    3503715.6221.362.2922.8917x142.0339.501.5242.551948
    5003718.6724.412.2925.9321x142.0343.151.5246.202409
    7506123.0629.062.2930.5817x122.0347.801.5250.853200
    10006126.9232.922.2934.4417x122.7953.191.5256.243902
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2342.9017710.87601.100.00820.18040.678 + j0.5420.337 + j0.0545458169176
    1360.6822340.69230.870.00760.17390.612 + j0.5230.267 + j0.0525458194198
    1/0373.3828170.55120.690.00700.16730.561 + j0.5020.212 + j0.0505458222223
    2/0386.0835510.43640.550.00640.16400.521 + j0.4810.168 + j0.0488577255250
    3/0398.7844770.34450.440.00580.15750.491 + j0.4580.134 + j0.0468577290278
    4/0449.5856470.27560.340.00520.15750.463 + j0.4330.106 + j0.0468577329309
    250464.8266750.23290.300.00490.15090.449 + j0.4090.091 + j0.04510137370347
    350510.5493450.16400.210.00430.14760.422 + j0.3710.066 + j0.04313256446402
    500553.72133500.11480.150.00370.14110.397 + j0.3290.047 + j0.04116376533451
    750609.60200250.07870.110.00300.13120.371 + j0.2760.034 + j0.03821062631500
    1000675.64267000.05910.090.00270.12800.351 + j0.2400.027 + j0.03721062707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC