SPEC 26132

HVTECK AL 1/C 115TRXLPE TS PVC AIA PVC 5kV 133% CSA

Single Conductor, 115 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:115 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Inner Jacket:PVC inner jacket
  7. Armour:Aluminum Interlocked Armour (AIA)
  8. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 115 TRXLPE AIA 5kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchmilinchmilinchlb/1000ft
    270.2680.5361150.596650.968501.068502
    1190.2980.5661150.626650.998501.098539
    1/0190.3360.6041150.664651.036501.136585
    2/0190.3760.6441150.704801.106501.206671
    3/0190.4220.6901150.750801.152501.252736
    4/0190.4740.7421150.802801.204501.304813
    250370.5200.7961150.856801.368501.468902
    350370.6150.8911150.951801.463501.5631063
    500370.7351.0111151.071801.583601.7031325
    750610.9081.1941151.254801.790601.9101738
    1000611.0601.3461151.406801.942602.0622184
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    212.83980.2670.3360.0420.0530.690 + j0.5160.337 + j0.0531877169176
    113.25020.2110.2660.0390.0520.623 + j0.4980.267 + j0.0501970194198
    1/013.66330.1680.2110.0360.0500.571 + j0.4780.212 + j0.0482088222223
    2/014.57980.1330.1670.0330.0480.529 + j0.4570.168 + j0.0472212255250
    3/015.010060.1050.1330.0300.0470.496 + j0.4350.134 + j0.0452354290278
    4/015.612690.0840.1050.0270.0450.469 + j0.4110.106 + j0.0432515329309
    25017.615000.0710.0900.0260.0460.452 + j0.3890.091 + j0.0442683370347
    35018.821000.0500.0650.0220.0430.423 + j0.3520.066 + j0.0422977446402
    50020.430000.0350.0460.0190.0410.397 + j0.3120.047 + j0.0393349533451
    75022.945000.0240.0330.0160.0390.369 + j0.2620.034 + j0.0373916631500
    100024.760000.0180.0260.0140.0370.348 + j0.2280.027 + j0.0364387707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmmmmmmmmmkg/km
    276.8113.612.9215.141.6524.591.2727.13747
    1197.5714.382.9215.901.6525.351.2727.89802
    1/0198.5315.342.9216.871.6526.311.2728.85871
    2/0199.5516.362.9217.882.0328.091.2730.63999
    3/01910.7217.532.9219.052.0329.261.2731.801095
    4/01912.0418.852.9220.372.0330.581.2733.121210
    2503713.2120.222.9221.742.0334.751.2737.291342
    3503715.6222.632.9224.162.0337.161.2739.701582
    5003718.6725.682.9227.202.0340.211.5243.261972
    7506123.0630.332.9231.852.0345.471.5248.512586
    10006126.9234.192.9235.712.0349.331.5252.373250
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2325.1217710.87601.100.01280.17390.690 + j0.5160.337 + j0.0531877169176
    1335.2822340.69230.870.01190.17060.623 + j0.4980.267 + j0.0501970194198
    1/0345.4428170.55120.690.01100.16400.571 + j0.4780.212 + j0.0482088222223
    2/0368.3035510.43640.550.01010.15750.529 + j0.4570.168 + j0.0472212255250
    3/0381.0044770.34450.440.00910.15420.496 + j0.4350.134 + j0.0452354290278
    4/0396.2456470.27560.340.00820.14760.469 + j0.4110.106 + j0.0432515329309
    250447.0466750.23290.300.00790.15090.452 + j0.3890.091 + j0.0442683370347
    350477.5293450.16400.210.00670.14110.423 + j0.3520.066 + j0.0422977446402
    500518.16133500.11480.150.00580.13450.397 + j0.3120.047 + j0.0393349533451
    750581.66200250.07870.110.00490.12800.369 + j0.2620.034 + j0.0373916631500
    1000627.38267000.05910.090.00430.12140.348 + j0.2280.027 + j0.0364387707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC