SPEC 26135
HVTECK AL 1/C 90TRXLPE CB PVC AIA PVC 5kV 100% CSA
Single Conductor, 90 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:90 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 90 TRXLPE AIA 5kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.268 | 0.486 | 90 | 0.546 | 7x14 | 65 | 1.026 | 50 | 1.126 | 583 |
1 | 19 | 0.298 | 0.516 | 90 | 0.576 | 7x14 | 80 | 1.086 | 50 | 1.186 | 650 |
1/0 | 19 | 0.336 | 0.554 | 90 | 0.614 | 7x14 | 80 | 1.124 | 50 | 1.224 | 696 |
2/0 | 19 | 0.376 | 0.594 | 90 | 0.654 | 11x14 | 80 | 1.164 | 50 | 1.264 | 802 |
3/0 | 19 | 0.422 | 0.640 | 90 | 0.700 | 11x14 | 80 | 1.210 | 50 | 1.310 | 865 |
4/0 | 19 | 0.474 | 0.692 | 90 | 0.752 | 11x14 | 80 | 1.372 | 50 | 1.472 | 951 |
250 | 37 | 0.520 | 0.746 | 90 | 0.806 | 13x14 | 80 | 1.426 | 50 | 1.526 | 1051 |
350 | 37 | 0.615 | 0.841 | 90 | 0.901 | 17x14 | 80 | 1.555 | 60 | 1.675 | 1309 |
500 | 37 | 0.735 | 0.961 | 90 | 1.021 | 21x14 | 80 | 1.699 | 60 | 1.819 | 1619 |
750 | 61 | 0.908 | 1.144 | 90 | 1.204 | 17x12 | 80 | 1.882 | 60 | 2.002 | 2150 |
1000 | 61 | 1.060 | 1.296 | 90 | 1.356 | 17x12 | 110 | 2.094 | 60 | 2.214 | 2622 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 13.5 | 398 | 0.267 | 0.336 | 0.035 | 0.055 | 0.678 + j0.542 | 0.337 + j0.054 | 5458 | 169 | 176 |
1 | 14.2 | 502 | 0.211 | 0.266 | 0.032 | 0.053 | 0.612 + j0.523 | 0.267 + j0.052 | 5458 | 194 | 198 |
1/0 | 14.7 | 633 | 0.168 | 0.211 | 0.030 | 0.051 | 0.561 + j0.502 | 0.212 + j0.050 | 5458 | 222 | 223 |
2/0 | 15.2 | 798 | 0.133 | 0.167 | 0.027 | 0.050 | 0.521 + j0.481 | 0.168 + j0.048 | 8577 | 255 | 250 |
3/0 | 15.7 | 1006 | 0.105 | 0.133 | 0.025 | 0.048 | 0.491 + j0.458 | 0.134 + j0.046 | 8577 | 290 | 278 |
4/0 | 17.7 | 1269 | 0.084 | 0.105 | 0.022 | 0.048 | 0.463 + j0.433 | 0.106 + j0.046 | 8577 | 329 | 309 |
250 | 18.3 | 1500 | 0.071 | 0.090 | 0.021 | 0.046 | 0.449 + j0.409 | 0.091 + j0.045 | 10137 | 370 | 347 |
350 | 20.1 | 2100 | 0.050 | 0.065 | 0.018 | 0.045 | 0.422 + j0.371 | 0.066 + j0.043 | 13256 | 446 | 402 |
500 | 21.8 | 3000 | 0.035 | 0.046 | 0.016 | 0.043 | 0.397 + j0.329 | 0.047 + j0.041 | 16376 | 533 | 451 |
750 | 24.0 | 4500 | 0.024 | 0.033 | 0.013 | 0.040 | 0.371 + j0.276 | 0.034 + j0.038 | 21062 | 631 | 500 |
1000 | 26.6 | 6000 | 0.018 | 0.026 | 0.011 | 0.039 | 0.351 + j0.240 | 0.027 + j0.037 | 21062 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km |
2 | 7 | 6.81 | 12.34 | 2.29 | 13.87 | 7x14 | 1.65 | 26.06 | 1.27 | 28.60 | 868 |
1 | 19 | 7.57 | 13.11 | 2.29 | 14.63 | 7x14 | 2.03 | 27.58 | 1.27 | 30.12 | 967 |
1/0 | 19 | 8.53 | 14.07 | 2.29 | 15.60 | 7x14 | 2.03 | 28.55 | 1.27 | 31.09 | 1036 |
2/0 | 19 | 9.55 | 15.09 | 2.29 | 16.61 | 11x14 | 2.03 | 29.57 | 1.27 | 32.11 | 1194 |
3/0 | 19 | 10.72 | 16.26 | 2.29 | 17.78 | 11x14 | 2.03 | 30.73 | 1.27 | 33.27 | 1287 |
4/0 | 19 | 12.04 | 17.58 | 2.29 | 19.10 | 11x14 | 2.03 | 34.85 | 1.27 | 37.39 | 1415 |
250 | 37 | 13.21 | 18.95 | 2.29 | 20.47 | 13x14 | 2.03 | 36.22 | 1.27 | 38.76 | 1564 |
350 | 37 | 15.62 | 21.36 | 2.29 | 22.89 | 17x14 | 2.03 | 39.50 | 1.52 | 42.55 | 1948 |
500 | 37 | 18.67 | 24.41 | 2.29 | 25.93 | 21x14 | 2.03 | 43.15 | 1.52 | 46.20 | 2409 |
750 | 61 | 23.06 | 29.06 | 2.29 | 30.58 | 17x12 | 2.03 | 47.80 | 1.52 | 50.85 | 3200 |
1000 | 61 | 26.92 | 32.92 | 2.29 | 34.44 | 17x12 | 2.79 | 53.19 | 1.52 | 56.24 | 3902 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 342.90 | 1771 | 0.8760 | 1.10 | 0.0107 | 0.1804 | 0.678 + j0.542 | 0.337 + j0.054 | 5458 | 169 | 176 |
1 | 360.68 | 2234 | 0.6923 | 0.87 | 0.0098 | 0.1739 | 0.612 + j0.523 | 0.267 + j0.052 | 5458 | 194 | 198 |
1/0 | 373.38 | 2817 | 0.5512 | 0.69 | 0.0091 | 0.1673 | 0.561 + j0.502 | 0.212 + j0.050 | 5458 | 222 | 223 |
2/0 | 386.08 | 3551 | 0.4364 | 0.55 | 0.0082 | 0.1640 | 0.521 + j0.481 | 0.168 + j0.048 | 8577 | 255 | 250 |
3/0 | 398.78 | 4477 | 0.3445 | 0.44 | 0.0076 | 0.1575 | 0.491 + j0.458 | 0.134 + j0.046 | 8577 | 290 | 278 |
4/0 | 449.58 | 5647 | 0.2756 | 0.34 | 0.0067 | 0.1575 | 0.463 + j0.433 | 0.106 + j0.046 | 8577 | 329 | 309 |
250 | 464.82 | 6675 | 0.2329 | 0.30 | 0.0064 | 0.1509 | 0.449 + j0.409 | 0.091 + j0.045 | 10137 | 370 | 347 |
350 | 510.54 | 9345 | 0.1640 | 0.21 | 0.0055 | 0.1476 | 0.422 + j0.371 | 0.066 + j0.043 | 13256 | 446 | 402 |
500 | 553.72 | 13350 | 0.1148 | 0.15 | 0.0049 | 0.1411 | 0.397 + j0.329 | 0.047 + j0.041 | 16376 | 533 | 451 |
750 | 609.60 | 20025 | 0.0787 | 0.11 | 0.0040 | 0.1312 | 0.371 + j0.276 | 0.034 + j0.038 | 21062 | 631 | 500 |
1000 | 675.64 | 26700 | 0.0591 | 0.09 | 0.0034 | 0.1280 | 0.351 + j0.240 | 0.027 + j0.037 | 21062 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC