SPEC 26161

HVTECK AL 3/C 90NLEPR TS PVC AIA PVC 5kV 100% CSA

3 Conductor, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 90 NLEPR AIA 5kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchAWGmilinchmilinchlb/1000ft
    TBA270.2680.486900.5468801.739601.8591271
    TBA1190.2980.516900.5766801.803601.9231389
    TBA1/0190.3360.554900.6146801.885602.0051622
    TBA2/0190.3760.594900.6546801.972602.0921788
    585170^3/0150.4220.641900.70161102.127602.2472323
    TBA4/0190.4740.692900.75261102.244602.3642358
    TBA250370.5200.746900.80641102.360752.5102693
    TBA350370.6150.841900.90141102.565752.7153213
    585171^500340.7350.984901.04431102.868753.0184437
    TBA750610.9081.144901.20421253.250853.4205352
    TBA1000611.0601.296901.35621253.578853.7486493
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    213.011940.2670.3360.0300.0390.699 + j0.5500.336 + j0.0391722135157
    113.515060.2110.2660.0300.0380.633 + j0.5300.266 + j0.0361815154178
    1/014.019000.1680.2110.0200.0360.581 + j0.5080.211 + j0.0351933176202
    2/014.623950.1330.1670.0200.0350.540 + j0.4850.167 + j0.0342057204229
    3/015.730200.1050.1330.0190.0340.508 + j0.4610.133 + j0.0322199234260
    4/016.538080.0840.1050.0200.0300.481 + j0.4350.105 + j0.0312360268294
    25017.645000.0710.0900.0200.0300.465 + j0.4100.090 + j0.0312528296323
    35019.063000.0500.0650.0140.0300.436 + j0.3700.065 + j0.0292822363386
    50021.190000.0350.0460.0130.0300.410 + j0.3260.046 + j0.0283194447465
    75023.9135000.0200.0300.0100.0300.381 + j0.2720.033 + j0.0273761566563
    100026.2180000.0200.0300.0090.0300.359 + j0.2360.026 + j0.0264232661638
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmAWGmmmmmmmmkg/km
    TBA276.8112.342.2913.8782.0344.171.5247.221891
    TBA1197.5713.112.2914.6362.0345.801.5248.842067
    TBA1/0198.5314.072.2915.6062.0347.881.5250.932414
    TBA2/0199.5515.092.2916.6162.0350.091.5253.142661
    585170^3/01510.7216.282.2917.8162.7954.031.5257.073457
    TBA4/01912.0417.582.2919.1062.7957.001.5260.053509
    TBA2503713.2118.952.2920.4742.7959.941.9163.754008
    TBA3503715.6221.362.2922.8942.7965.151.9168.964781
    585171^5003418.6724.992.2926.5232.7972.851.9176.666603
    TBA7506123.0629.062.2930.5823.1882.552.1686.877965
    TBA10006126.9232.922.2934.4423.1890.882.1695.209663
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2330.2053130.87601.100.00910.12800.699 + j0.5500.336 + j0.0391722135157
    1342.9067020.69230.870.00910.12470.633 + j0.5300.266 + j0.0361815154178
    1/0355.6084550.55120.690.00610.11810.581 + j0.5080.211 + j0.0351933176202
    2/0370.84106580.43640.550.00610.11480.540 + j0.4850.167 + j0.0342057204229
    3/0398.78134390.34450.440.00580.11150.508 + j0.4610.133 + j0.0322199234260
    4/0419.10169460.27560.340.00610.09840.481 + j0.4350.105 + j0.0312360268294
    250447.04200250.23290.300.00610.09840.465 + j0.4100.090 + j0.0312528296323
    350482.60280350.16400.210.00430.09840.436 + j0.3700.065 + j0.0292822363386
    500535.94400500.11480.150.00400.09840.410 + j0.3260.046 + j0.0283194447465
    750607.06600750.06560.100.00300.09840.381 + j0.2720.033 + j0.0273761566563
    1000665.48801000.06560.100.00270.09840.359 + j0.2360.026 + j0.0264232661638
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC