SPEC 26216
HVTECK CU 1/C 140TRXLPE CB PVC AIA PVC 8kV 133% CSA
Single Conductor, 140 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:140 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 140 TRXLPE AIA 8kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft |
2 | 7 | 0.282 | 0.600 | 140 | 0.660 | 7x14 | 80 | 1.170 | 50 | 1.270 | 299 | 858 |
1 | 19 | 0.322 | 0.640 | 140 | 0.700 | 11x14 | 80 | 1.210 | 50 | 1.310 | 407 | 996 |
1/0 | 19 | 0.361 | 0.679 | 140 | 0.739 | 11x14 | 80 | 1.359 | 50 | 1.459 | 474 | 1101 |
2/0 | 19 | 0.405 | 0.723 | 140 | 0.783 | 11x14 | 80 | 1.403 | 50 | 1.503 | 559 | 1219 |
3/0 | 19 | 0.456 | 0.774 | 140 | 0.834 | 13x14 | 80 | 1.454 | 50 | 1.554 | 694 | 1391 |
4/0 | 19 | 0.512 | 0.830 | 140 | 0.890 | 13x14 | 80 | 1.510 | 60 | 1.630 | 829 | 1599 |
250 | 37 | 0.558 | 0.884 | 140 | 0.944 | 17x14 | 80 | 1.564 | 60 | 1.684 | 1001 | 1814 |
350 | 37 | 0.661 | 0.987 | 140 | 1.047 | 21x14 | 80 | 1.725 | 60 | 1.845 | 1365 | 2306 |
500 | 37 | 0.789 | 1.115 | 140 | 1.175 | 26x14 | 80 | 1.853 | 60 | 1.973 | 1896 | 3025 |
750 | 61 | 0.968 | 1.304 | 140 | 1.364 | 21x12 | 110 | 2.102 | 60 | 2.222 | 2753 | 4170 |
1000 | 61 | 1.117 | 1.453 | 140 | 1.513 | 21x12 | 110 | 2.251 | 75 | 2.401 | 3525 | 5147 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 15.2 | 530 | 0.162 | 0.204 | 0.046 | 0.056 | 0.559 + j0.487 | 0.205 + j0.057 | 5458 | 215 | 221 |
1 | 15.7 | 669 | 0.128 | 0.162 | 0.042 | 0.054 | 0.520 + j0.466 | 0.163 + j0.054 | 8577 | 245 | 247 |
1/0 | 17.5 | 844 | 0.102 | 0.128 | 0.039 | 0.054 | 0.485 + j0.446 | 0.129 + j0.054 | 8577 | 278 | 275 |
2/0 | 18.0 | 1064 | 0.081 | 0.102 | 0.036 | 0.052 | 0.460 + j0.426 | 0.103 + j0.052 | 8577 | 317 | 306 |
3/0 | 18.6 | 1342 | 0.064 | 0.081 | 0.033 | 0.050 | 0.440 + j0.404 | 0.082 + j0.050 | 10137 | 357 | 335 |
4/0 | 19.6 | 1692 | 0.051 | 0.065 | 0.030 | 0.048 | 0.423 + j0.381 | 0.066 + j0.049 | 10137 | 404 | 369 |
250 | 20.2 | 2000 | 0.043 | 0.056 | 0.028 | 0.047 | 0.412 + j0.360 | 0.057 + j0.047 | 13256 | 456 | 412 |
350 | 22.1 | 2800 | 0.031 | 0.041 | 0.024 | 0.045 | 0.391 + j0.325 | 0.042 + j0.045 | 16376 | 537 | 456 |
500 | 23.7 | 4000 | 0.022 | 0.030 | 0.021 | 0.043 | 0.371 + j0.287 | 0.031 + j0.043 | 20275 | 616 | 497 |
750 | 26.7 | 6000 | 0.014 | 0.023 | 0.018 | 0.041 | 0.347 + j0.242 | 0.024 + j0.041 | 26018 | 706 | 551 |
1000 | 28.8 | 8000 | 0.011 | 0.019 | 0.016 | 0.039 | 0.330 + j0.212 | 0.020 + j0.039 | 26018 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km |
2 | 7 | 7.16 | 15.24 | 3.56 | 16.76 | 7x14 | 2.03 | 29.72 | 1.27 | 32.26 | 445 | 1277 |
1 | 19 | 8.18 | 16.26 | 3.56 | 17.78 | 11x14 | 2.03 | 30.73 | 1.27 | 33.27 | 606 | 1482 |
1/0 | 19 | 9.17 | 17.25 | 3.56 | 18.77 | 11x14 | 2.03 | 34.52 | 1.27 | 37.06 | 705 | 1638 |
2/0 | 19 | 10.29 | 18.36 | 3.56 | 19.89 | 11x14 | 2.03 | 35.64 | 1.27 | 38.18 | 832 | 1814 |
3/0 | 19 | 11.58 | 19.66 | 3.56 | 21.18 | 13x14 | 2.03 | 36.93 | 1.27 | 39.47 | 1033 | 2070 |
4/0 | 19 | 13.00 | 21.08 | 3.56 | 22.61 | 13x14 | 2.03 | 38.35 | 1.52 | 41.40 | 1234 | 2380 |
250 | 37 | 14.17 | 22.45 | 3.56 | 23.98 | 17x14 | 2.03 | 39.73 | 1.52 | 42.77 | 1490 | 2700 |
350 | 37 | 16.79 | 25.07 | 3.56 | 26.59 | 21x14 | 2.03 | 43.82 | 1.52 | 46.86 | 2031 | 3432 |
500 | 37 | 20.04 | 28.32 | 3.56 | 29.85 | 26x14 | 2.03 | 47.07 | 1.52 | 50.11 | 2822 | 4502 |
750 | 61 | 24.59 | 33.12 | 3.56 | 34.65 | 21x12 | 2.79 | 53.39 | 1.52 | 56.44 | 4097 | 6206 |
1000 | 61 | 28.37 | 36.91 | 3.56 | 38.43 | 21x12 | 2.79 | 57.18 | 1.91 | 60.99 | 5246 | 7660 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 386.08 | 2359 | 0.5315 | 0.67 | 0.0140 | 0.1837 | 0.559 + j0.487 | 0.205 + j0.057 | 5458 | 215 | 221 |
1 | 398.78 | 2977 | 0.4199 | 0.53 | 0.0128 | 0.1772 | 0.520 + j0.466 | 0.163 + j0.054 | 8577 | 245 | 247 |
1/0 | 444.50 | 3756 | 0.3346 | 0.42 | 0.0119 | 0.1772 | 0.485 + j0.446 | 0.129 + j0.054 | 8577 | 278 | 275 |
2/0 | 457.20 | 4735 | 0.2657 | 0.33 | 0.0110 | 0.1706 | 0.460 + j0.426 | 0.103 + j0.052 | 8577 | 317 | 306 |
3/0 | 472.44 | 5972 | 0.2100 | 0.27 | 0.0101 | 0.1640 | 0.440 + j0.404 | 0.082 + j0.050 | 10137 | 357 | 335 |
4/0 | 497.84 | 7529 | 0.1673 | 0.21 | 0.0091 | 0.1575 | 0.423 + j0.381 | 0.066 + j0.049 | 10137 | 404 | 369 |
250 | 513.08 | 8900 | 0.1411 | 0.18 | 0.0085 | 0.1542 | 0.412 + j0.360 | 0.057 + j0.047 | 13256 | 456 | 412 |
350 | 561.34 | 12460 | 0.1017 | 0.13 | 0.0073 | 0.1476 | 0.391 + j0.325 | 0.042 + j0.045 | 16376 | 537 | 456 |
500 | 601.98 | 17800 | 0.0722 | 0.10 | 0.0064 | 0.1411 | 0.371 + j0.287 | 0.031 + j0.043 | 20275 | 616 | 497 |
750 | 678.18 | 26700 | 0.0459 | 0.08 | 0.0055 | 0.1345 | 0.347 + j0.242 | 0.024 + j0.041 | 26018 | 706 | 551 |
1000 | 731.52 | 35600 | 0.0361 | 0.06 | 0.0049 | 0.1280 | 0.330 + j0.212 | 0.020 + j0.039 | 26018 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC