SPEC 26222
HVTECK AL 1/C 140NLEPR TS PVC AIA PVC 8kV 133% CSA
Single Conductor, 140 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:140 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 140 NLEPR AIA 8kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.268 | 0.586 | 140 | 0.646 | 65 | 1.018 | 50 | 1.118 | 548 |
1 | 19 | 0.298 | 0.616 | 140 | 0.676 | 65 | 1.048 | 50 | 1.148 | 585 |
1/0 | 19 | 0.336 | 0.654 | 140 | 0.714 | 80 | 1.116 | 50 | 1.216 | 667 |
2/0 | 19 | 0.376 | 0.694 | 140 | 0.754 | 80 | 1.156 | 50 | 1.256 | 723 |
3/0 | 19 | 0.422 | 0.740 | 140 | 0.800 | 80 | 1.202 | 50 | 1.302 | 789 |
4/0 | 19 | 0.474 | 0.792 | 140 | 0.852 | 80 | 1.364 | 50 | 1.464 | 881 |
250 | 37 | 0.520 | 0.846 | 140 | 0.906 | 80 | 1.418 | 50 | 1.518 | 960 |
350 | 37 | 0.615 | 0.941 | 140 | 1.001 | 80 | 1.513 | 60 | 1.633 | 1159 |
500 | 37 | 0.735 | 1.061 | 140 | 1.121 | 80 | 1.657 | 60 | 1.777 | 1426 |
750 | 61 | 0.908 | 1.244 | 140 | 1.304 | 80 | 1.840 | 60 | 1.960 | 1814 |
1000 | 61 | 1.060 | 1.396 | 140 | 1.456 | 80 | 1.992 | 60 | 2.112 | 2271 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 13.4 | 398 | 0.267 | 0.336 | 0.037 | 0.055 | 0.695 + j0.493 | 0.337 + j0.054 | 2032 | 169 | 176 |
1 | 13.8 | 502 | 0.211 | 0.266 | 0.034 | 0.053 | 0.627 + j0.475 | 0.267 + j0.051 | 2125 | 194 | 198 |
1/0 | 14.6 | 633 | 0.168 | 0.211 | 0.031 | 0.051 | 0.573 + j0.456 | 0.212 + j0.050 | 2243 | 222 | 223 |
2/0 | 15.1 | 798 | 0.133 | 0.167 | 0.029 | 0.049 | 0.530 + j0.436 | 0.168 + j0.048 | 2367 | 255 | 250 |
3/0 | 15.6 | 1006 | 0.105 | 0.133 | 0.026 | 0.048 | 0.497 + j0.415 | 0.134 + j0.046 | 2509 | 290 | 278 |
4/0 | 17.6 | 1269 | 0.084 | 0.105 | 0.024 | 0.048 | 0.467 + j0.392 | 0.106 + j0.046 | 2670 | 329 | 309 |
250 | 18.2 | 1500 | 0.071 | 0.090 | 0.023 | 0.046 | 0.450 + j0.371 | 0.091 + j0.045 | 2838 | 370 | 347 |
350 | 19.6 | 2100 | 0.050 | 0.065 | 0.020 | 0.044 | 0.421 + j0.336 | 0.066 + j0.043 | 3132 | 446 | 402 |
500 | 21.3 | 3000 | 0.035 | 0.046 | 0.017 | 0.042 | 0.393 + j0.298 | 0.047 + j0.040 | 3504 | 533 | 451 |
750 | 23.5 | 4500 | 0.024 | 0.033 | 0.014 | 0.039 | 0.365 + j0.251 | 0.034 + j0.038 | 4071 | 631 | 500 |
1000 | 25.3 | 6000 | 0.018 | 0.026 | 0.013 | 0.038 | 0.344 + j0.219 | 0.027 + j0.036 | 4542 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
2 | 7 | 6.81 | 14.88 | 3.56 | 16.41 | 1.65 | 25.86 | 1.27 | 28.40 | 816 |
1 | 19 | 7.57 | 15.65 | 3.56 | 17.17 | 1.65 | 26.62 | 1.27 | 29.16 | 871 |
1/0 | 19 | 8.53 | 16.61 | 3.56 | 18.14 | 2.03 | 28.35 | 1.27 | 30.89 | 993 |
2/0 | 19 | 9.55 | 17.63 | 3.56 | 19.15 | 2.03 | 29.36 | 1.27 | 31.90 | 1076 |
3/0 | 19 | 10.72 | 18.80 | 3.56 | 20.32 | 2.03 | 30.53 | 1.27 | 33.07 | 1174 |
4/0 | 19 | 12.04 | 20.12 | 3.56 | 21.64 | 2.03 | 34.65 | 1.27 | 37.19 | 1311 |
250 | 37 | 13.21 | 21.49 | 3.56 | 23.01 | 2.03 | 36.02 | 1.27 | 38.56 | 1429 |
350 | 37 | 15.62 | 23.90 | 3.56 | 25.43 | 2.03 | 38.43 | 1.52 | 41.48 | 1725 |
500 | 37 | 18.67 | 26.95 | 3.56 | 28.47 | 2.03 | 42.09 | 1.52 | 45.14 | 2122 |
750 | 61 | 23.06 | 31.60 | 3.56 | 33.12 | 2.03 | 46.74 | 1.52 | 49.78 | 2700 |
1000 | 61 | 26.92 | 35.46 | 3.56 | 36.98 | 2.03 | 50.60 | 1.52 | 53.64 | 3380 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 340.36 | 1771 | 0.8760 | 1.10 | 0.0113 | 0.1804 | 0.695 + j0.493 | 0.337 + j0.054 | 2032 | 169 | 176 |
1 | 350.52 | 2234 | 0.6923 | 0.87 | 0.0104 | 0.1739 | 0.627 + j0.475 | 0.267 + j0.051 | 2125 | 194 | 198 |
1/0 | 370.84 | 2817 | 0.5512 | 0.69 | 0.0094 | 0.1673 | 0.573 + j0.456 | 0.212 + j0.050 | 2243 | 222 | 223 |
2/0 | 383.54 | 3551 | 0.4364 | 0.55 | 0.0088 | 0.1608 | 0.530 + j0.436 | 0.168 + j0.048 | 2367 | 255 | 250 |
3/0 | 396.24 | 4477 | 0.3445 | 0.44 | 0.0079 | 0.1575 | 0.497 + j0.415 | 0.134 + j0.046 | 2509 | 290 | 278 |
4/0 | 447.04 | 5647 | 0.2756 | 0.34 | 0.0073 | 0.1575 | 0.467 + j0.392 | 0.106 + j0.046 | 2670 | 329 | 309 |
250 | 462.28 | 6675 | 0.2329 | 0.30 | 0.0070 | 0.1509 | 0.450 + j0.371 | 0.091 + j0.045 | 2838 | 370 | 347 |
350 | 497.84 | 9345 | 0.1640 | 0.21 | 0.0061 | 0.1444 | 0.421 + j0.336 | 0.066 + j0.043 | 3132 | 446 | 402 |
500 | 541.02 | 13350 | 0.1148 | 0.15 | 0.0052 | 0.1378 | 0.393 + j0.298 | 0.047 + j0.040 | 3504 | 533 | 451 |
750 | 596.90 | 20025 | 0.0787 | 0.11 | 0.0043 | 0.1280 | 0.365 + j0.251 | 0.034 + j0.038 | 4071 | 631 | 500 |
1000 | 642.62 | 26700 | 0.0591 | 0.09 | 0.0040 | 0.1247 | 0.344 + j0.219 | 0.027 + j0.036 | 4542 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC