SPEC 26235

HVTECK AL 1/C 115TRXLPE CB PVC AIA PVC 8kV 100% CSA

Single Conductor, 115 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:115 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 8kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 115 TRXLPE AIA 8kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    270.2680.5361150.5967x14801.106501.206659
    1190.2980.5661150.6267x14801.136501.236696
    1/0190.3360.6041150.6647x14801.174501.274744
    2/0190.3760.6441150.70411x14801.324501.424863
    3/0190.4220.6901150.75011x14801.370501.470926
    4/0190.4740.7421150.80211x14801.422501.5221003
    250370.5200.7961150.85613x14801.476501.5761106
    350370.6150.8911150.95117x14801.605601.7251368
    500370.7351.0111151.07121x14801.749601.8691685
    750610.9081.1941151.25417x12801.932602.0522226
    1000611.0601.3461151.40617x121102.144602.2642707
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    214.53980.2670.3360.0420.0560.684 + j0.5170.337 + j0.0565458169176
    114.85020.2110.2660.0390.0540.618 + j0.4990.267 + j0.0535458194198
    1/015.36330.1680.2110.0360.0520.566 + j0.4790.212 + j0.0515458222223
    2/017.17980.1330.1670.0330.0520.523 + j0.4580.168 + j0.0518577255250
    3/017.610060.1050.1330.0300.0500.491 + j0.4360.134 + j0.0498577290278
    4/018.312690.0840.1050.0270.0480.464 + j0.4130.106 + j0.0478577329309
    25018.915000.0710.0900.0260.0470.449 + j0.3910.091 + j0.04610137370347
    35020.721000.0500.0650.0220.0450.420 + j0.3550.066 + j0.04413256446402
    50022.430000.0350.0460.0190.0430.394 + j0.3150.047 + j0.04216376533451
    75024.645000.0240.0330.0160.0400.367 + j0.2640.034 + j0.03921062631500
    100027.260000.0180.0260.0140.0390.347 + j0.2310.027 + j0.03821062707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    276.8113.612.9215.147x142.0328.091.2730.63981
    1197.5714.382.9215.907x142.0328.851.2731.391036
    1/0198.5315.342.9216.877x142.0329.821.2732.361107
    2/0199.5516.362.9217.8811x142.0333.631.2736.171284
    3/01910.7217.532.9219.0511x142.0334.801.2737.341378
    4/01912.0418.852.9220.3711x142.0336.121.2738.661493
    2503713.2120.222.9221.7413x142.0337.491.2740.031646
    3503715.6222.632.9224.1617x142.0340.771.5243.822036
    5003718.6725.682.9227.2021x142.0344.421.5247.472508
    7506123.0630.332.9231.8517x122.0349.071.5252.123313
    10006126.9234.192.9235.7117x122.7954.461.5257.514028
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2368.3017710.87601.100.01280.18370.684 + j0.5170.337 + j0.0565458169176
    1375.9222340.69230.870.01190.17720.618 + j0.4990.267 + j0.0535458194198
    1/0388.6228170.55120.690.01100.17060.566 + j0.4790.212 + j0.0515458222223
    2/0434.3435510.43640.550.01010.17060.523 + j0.4580.168 + j0.0518577255250
    3/0447.0444770.34450.440.00910.16400.491 + j0.4360.134 + j0.0498577290278
    4/0464.8256470.27560.340.00820.15750.464 + j0.4130.106 + j0.0478577329309
    250480.0666750.23290.300.00790.15420.449 + j0.3910.091 + j0.04610137370347
    350525.7893450.16400.210.00670.14760.420 + j0.3550.066 + j0.04413256446402
    500568.96133500.11480.150.00580.14110.394 + j0.3150.047 + j0.04216376533451
    750624.84200250.07870.110.00490.13120.367 + j0.2640.034 + j0.03921062631500
    1000690.88267000.05910.090.00430.12800.347 + j0.2310.027 + j0.03821062707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC