SPEC 26302
HVTECK CU 1/C 220NLEPR TS PVC AIA PVC 15kV 133% CSA
Single Conductor, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 220 NLEPR AIA 15kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 2 | 7 | 0.282 | 0.760 | 220 | 0.820 | 80 | 1.332 | 50 | 1.432 | 220 | 909 |
TBA | 1 | 19 | 0.322 | 0.800 | 220 | 0.860 | 80 | 1.372 | 50 | 1.472 | 275 | 999 |
TBA | 1/0 | 19 | 0.361 | 0.839 | 220 | 0.899 | 80 | 1.411 | 50 | 1.511 | 343 | 1099 |
TBA | 2/0 | 19 | 0.405 | 0.883 | 220 | 0.943 | 80 | 1.455 | 50 | 1.555 | 429 | 1224 |
TBA | 3/0 | 19 | 0.456 | 0.934 | 220 | 0.994 | 80 | 1.506 | 60 | 1.626 | 538 | 1409 |
582434^^ | 4/0 | 19 | 0.512 | 0.990 | 220 | 1.050 | 80 | 1.424 | 60 | 1.534 | 738 | 1582 |
586051 | 250 | 37 | 0.558 | 1.044 | 220 | 1.124 | 80 | 1.620 | 60 | 1.740 | 861 | 1880 |
TBA | 350 | 37 | 0.661 | 1.147 | 220 | 1.207 | 80 | 1.743 | 60 | 1.863 | 1105 | 2202 |
576699 | 500 | 37 | 0.789 | 1.252 | 220 | 1.312 | 80 | 1.836 | 60 | 1.956 | 1648 | 2890 |
582433^^ | 500 | 37 | 0.789 | 1.275 | 220 | 1.335 | 80 | 1.839 | 60 | 1.971 | 1649 | 2846 |
TBA | 750 | 61 | 0.968 | 1.464 | 220 | 1.524 | 110 | 2.120 | 60 | 2.240 | 2347 | 3963 |
586535 | 1000 | 61 | 1.117 | 1.613 | 220 | 1.673 | 110 | 2.237 | 75 | 2.369 | 3218 | 4832 |
679247 | 1000 | 61 | 1.117 | 1.613 | 220 | 1.673 | 110 | 2.237 | 75 | 2.369 | 3218 | 4835 |
586714 | 1250 | 91 | 1.250 | 1.780 | 220 | 1.880 | 110 | 2.464 | 75 | 2.614 | 4005 | 6044 |
674567 | 1250 | 91 | 1.250 | 1.780 | 220 | 1.880 | 110 | 2.464 | 75 | 2.614 | 4005 | 6055 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^^ Tinned Conductors
^^ Tinned Conductors
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 17.2 | 530 | 0.162 | 0.204 | 0.048 | 0.059 | 0.566 + j0.418 | 0.205 + j0.060 | 2571 | 215 | 221 |
1 | 17.7 | 669 | 0.128 | 0.162 | 0.044 | 0.057 | 0.524 + j0.400 | 0.163 + j0.057 | 2695 | 245 | 247 |
1/0 | 18.1 | 844 | 0.102 | 0.128 | 0.041 | 0.055 | 0.488 + j0.383 | 0.129 + j0.055 | 2816 | 278 | 275 |
2/0 | 18.7 | 1064 | 0.081 | 0.102 | 0.038 | 0.053 | 0.461 + j0.366 | 0.103 + j0.053 | 2952 | 317 | 306 |
3/0 | 19.5 | 1342 | 0.064 | 0.081 | 0.035 | 0.051 | 0.437 + j0.347 | 0.082 + j0.051 | 3110 | 357 | 335 |
4/0 | 18.4 | 1692 | 0.051 | 0.065 | 0.032 | 0.047 | 0.419 + j0.328 | 0.066 + j0.047 | 3284 | 404 | 369 |
250 | 20.9 | 2000 | 0.043 | 0.056 | 0.030 | 0.048 | 0.405 + j0.311 | 0.057 + j0.048 | 3451 | 456 | 412 |
350 | 22.4 | 2800 | 0.031 | 0.041 | 0.026 | 0.046 | 0.381 + j0.281 | 0.042 + j0.046 | 3770 | 537 | 456 |
500 | 23.5 | 4000 | 0.022 | 0.030 | 0.022 | 0.043 | 0.359 + j0.249 | 0.031 + j0.043 | 4167 | 616 | 497 |
500 | 23.7 | 4000 | 0.022 | 0.030 | 0.023 | 0.043 | 0.359 + j0.249 | 0.031 + j0.043 | 4167 | 616 | 497 |
750 | 26.9 | 6000 | 0.014 | 0.023 | 0.020 | 0.041 | 0.334 + j0.211 | 0.024 + j0.041 | 4752 | 706 | 551 |
1000 | 28.4 | 8000 | 0.011 | 0.019 | 0.017 | 0.039 | 0.316 + j0.187 | 0.020 + j0.039 | 5214 | 813 | 596 |
1000 | 28.4 | 8000 | 0.011 | 0.019 | 0.017 | 0.039 | 0.316 + j0.187 | 0.020 + j0.039 | 5214 | 813 | 596 |
1250 | 31.4 | 10000 | 0.009 | 0.018 | 0.017 | 0.039 | 0.303 + j0.168 | 0.020 + j0.039 | 5638 | ||
1250 | 31.4 | 10000 | 0.009 | 0.018 | 0.017 | 0.039 | 0.303 + j0.168 | 0.020 + j0.039 | 5638 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km | kg/km | |
TBA | 2 | 7 | 7.16 | 19.30 | 5.59 | 20.83 | 2.03 | 33.83 | 1.27 | 36.37 | 327 | 1353 |
TBA | 1 | 19 | 8.18 | 20.32 | 5.59 | 21.84 | 2.03 | 34.85 | 1.27 | 37.39 | 409 | 1487 |
TBA | 1/0 | 19 | 9.17 | 21.31 | 5.59 | 22.83 | 2.03 | 35.84 | 1.27 | 38.38 | 510 | 1635 |
TBA | 2/0 | 19 | 10.29 | 22.43 | 5.59 | 23.95 | 2.03 | 36.96 | 1.27 | 39.50 | 638 | 1822 |
TBA | 3/0 | 19 | 11.58 | 23.72 | 5.59 | 25.25 | 2.03 | 38.25 | 1.52 | 41.30 | 801 | 2097 |
582434^^ | 4/0 | 19 | 13.00 | 25.15 | 5.59 | 26.67 | 2.03 | 36.17 | 1.52 | 38.96 | 1098 | 2354 |
586051 | 250 | 37 | 14.17 | 26.52 | 5.59 | 28.55 | 2.03 | 41.15 | 1.52 | 44.20 | 1281 | 2798 |
TBA | 350 | 37 | 16.79 | 29.13 | 5.59 | 30.66 | 2.03 | 44.27 | 1.52 | 47.32 | 1644 | 3277 |
576699 | 500 | 37 | 20.04 | 31.80 | 5.59 | 33.32 | 2.03 | 46.63 | 1.52 | 49.68 | 2452 | 4301 |
582433^^ | 500 | 37 | 20.04 | 32.39 | 5.59 | 33.91 | 2.03 | 46.71 | 1.52 | 50.06 | 2454 | 4235 |
TBA | 750 | 61 | 24.59 | 37.19 | 5.59 | 38.71 | 2.79 | 53.85 | 1.52 | 56.90 | 3493 | 5898 |
586535 | 1000 | 61 | 28.37 | 40.97 | 5.59 | 42.49 | 2.79 | 56.82 | 1.91 | 60.17 | 4789 | 7191 |
679247 | 1000 | 61 | 28.37 | 40.97 | 5.59 | 42.49 | 2.79 | 56.82 | 1.91 | 60.17 | 4789 | 7195 |
586714 | 1250 | 91 | 31.75 | 45.21 | 5.59 | 47.75 | 2.79 | 62.59 | 1.91 | 66.40 | 5960 | 8994 |
674567 | 1250 | 91 | 31.75 | 45.21 | 5.59 | 47.75 | 2.79 | 62.59 | 1.91 | 66.40 | 5960 | 9011 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^^ Tinned Conductors
^^ Tinned Conductors
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 436.88 | 2359 | 0.5315 | 0.67 | 0.0146 | 0.1936 | 0.566 + j0.418 | 0.205 + j0.060 | 2571 | 215 | 221 |
1 | 449.58 | 2977 | 0.4199 | 0.53 | 0.0134 | 0.1870 | 0.524 + j0.400 | 0.163 + j0.057 | 2695 | 245 | 247 |
1/0 | 459.74 | 3756 | 0.3346 | 0.42 | 0.0125 | 0.1804 | 0.488 + j0.383 | 0.129 + j0.055 | 2816 | 278 | 275 |
2/0 | 474.98 | 4735 | 0.2657 | 0.33 | 0.0116 | 0.1739 | 0.461 + j0.366 | 0.103 + j0.053 | 2952 | 317 | 306 |
3/0 | 495.30 | 5972 | 0.2100 | 0.27 | 0.0107 | 0.1673 | 0.437 + j0.347 | 0.082 + j0.051 | 3110 | 357 | 335 |
4/0 | 467.36 | 7529 | 0.1673 | 0.21 | 0.0098 | 0.1542 | 0.419 + j0.328 | 0.066 + j0.047 | 3284 | 404 | 369 |
250 | 530.86 | 8900 | 0.1411 | 0.18 | 0.0091 | 0.1575 | 0.405 + j0.311 | 0.057 + j0.048 | 3451 | 456 | 412 |
350 | 568.96 | 12460 | 0.1017 | 0.13 | 0.0079 | 0.1509 | 0.381 + j0.281 | 0.042 + j0.046 | 3770 | 537 | 456 |
500 | 596.90 | 17800 | 0.0722 | 0.10 | 0.0067 | 0.1411 | 0.359 + j0.249 | 0.031 + j0.043 | 4167 | 616 | 497 |
500 | 601.98 | 17800 | 0.0722 | 0.10 | 0.0070 | 0.1411 | 0.359 + j0.249 | 0.031 + j0.043 | 4167 | 616 | 497 |
750 | 683.26 | 26700 | 0.0459 | 0.08 | 0.0061 | 0.1345 | 0.334 + j0.211 | 0.024 + j0.041 | 4752 | 706 | 551 |
1000 | 721.36 | 35600 | 0.0361 | 0.06 | 0.0052 | 0.1280 | 0.316 + j0.187 | 0.020 + j0.039 | 5214 | 813 | 596 |
1000 | 721.36 | 35600 | 0.0361 | 0.06 | 0.0052 | 0.1280 | 0.316 + j0.187 | 0.020 + j0.039 | 5214 | 813 | 596 |
1250 | 797.56 | 44500 | 0.0295 | 0.06 | 0.0052 | 0.1280 | 0.303 + j0.168 | 0.020 + j0.039 | 5638 | ||
1250 | 797.56 | 44500 | 0.0295 | 0.06 | 0.0052 | 0.1280 | 0.303 + j0.168 | 0.020 + j0.039 | 5638 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC