SPEC 26311

HVTECK CU 1/C 175TRXLPE TS PVC AIA PVC 15kV 100% CSA

Single Conductor, 175 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:175 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Inner Jacket:PVC inner jacket
  7. Armour:Aluminum Interlocked Armour (AIA)
  8. Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 175 TRXLPE AIA 15kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.inchinchmilinchmilinchmilinchlb/1000ftlb/1000ft
    TBA270.2820.6701750.730801.132501.232219802
    TBA1190.3220.7101750.770801.172501.272273888
    TBA1/0190.3610.7491750.809801.321501.421341998
    TBA2/0190.4050.7931750.853801.365501.4654271118
    6720093/0190.4560.8441750.904801.428501.5285921371
    6688684/0190.5120.9001750.960801.484501.5847311553
    TBA250370.5580.9541751.014801.526601.6467911644
    TBA350370.6611.0571751.117801.653601.77311032072
    TBA500370.7891.1851751.245801.781601.90115692645
    TBA750610.9681.3741751.434801.970602.09023453683
    TBA1000611.1171.5231751.5831102.179602.29931204718
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    214.85300.1620.2040.0540.0560.567 + j0.4550.205 + j0.0572292215221
    115.36690.1280.1620.0490.0530.526 + j0.4350.163 + j0.0532416245247
    1/017.18440.1020.1280.0460.0530.490 + j0.4160.129 + j0.0532537278275
    2/017.610640.0810.1020.0420.0510.464 + j0.3970.103 + j0.0512673317306
    3/018.313420.0640.0810.0390.0490.441 + j0.3760.082 + j0.0502831357335
    4/019.016920.0510.0650.0350.0480.423 + j0.3550.066 + j0.0483005404369
    25019.820000.0430.0560.0330.0470.411 + j0.3360.057 + j0.0473172456412
    35021.328000.0310.0410.0290.0440.389 + j0.3030.042 + j0.0443491537456
    50022.840000.0220.0300.0250.0420.367 + j0.2680.031 + j0.0423888616497
    75025.160000.0140.0230.0210.0390.343 + j0.2260.024 + j0.0394473706551
    100027.680000.0110.0190.0190.0380.325 + j0.1990.020 + j0.0384935813596
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.mmmmmmmmmmmmmmmmkg/kmkg/km
    TBA277.1617.024.4418.542.0328.751.2731.293261194
    TBA1198.1818.034.4419.562.0329.771.2732.314061321
    TBA1/0199.1719.024.4420.552.0333.551.2736.095071485
    TBA2/01910.2920.144.4421.672.0334.671.2737.216351664
    6720093/01911.5821.444.4422.962.0336.271.2738.818812040
    6688684/01913.0022.864.4424.382.0337.691.2740.2310882311
    TBA2503714.1724.234.4425.762.0338.761.5241.8111772447
    TBA3503716.7926.854.4428.372.0341.991.5245.0316413083
    TBA5003720.0430.104.4431.622.0345.241.5248.2923353936
    TBA7506124.5934.904.4436.422.0350.041.5253.0934905481
    TBA10006128.3738.684.4440.212.7955.351.5258.3946437021
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2375.9223590.53150.670.01650.18370.567 + j0.4550.205 + j0.0572292215221
    1388.6229770.41990.530.01490.17390.526 + j0.4350.163 + j0.0532416245247
    1/0434.3437560.33460.420.01400.17390.490 + j0.4160.129 + j0.0532537278275
    2/0447.0447350.26570.330.01280.16730.464 + j0.3970.103 + j0.0512673317306
    3/0464.8259720.21000.270.01190.16080.441 + j0.3760.082 + j0.0502831357335
    4/0482.6075290.16730.210.01070.15750.423 + j0.3550.066 + j0.0483005404369
    250502.9289000.14110.180.01010.15420.411 + j0.3360.057 + j0.0473172456412
    350541.02124600.10170.130.00880.14440.389 + j0.3030.042 + j0.0443491537456
    500579.12178000.07220.100.00760.13780.367 + j0.2680.031 + j0.0423888616497
    750637.54267000.04590.080.00640.12800.343 + j0.2260.024 + j0.0394473706551
    1000701.04356000.03610.060.00580.12470.325 + j0.1990.020 + j0.0384935813596
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC