SPEC 26312

HVTECK CU 1/C 220TRXLPE TS PVC AIA PVC 15kV 133% CSA

Single Conductor, 220 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:220 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Inner Jacket:PVC inner jacket
  7. Armour:Aluminum Interlocked Armour (AIA)
  8. Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 220 TRXLPE AIA 15kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.inchinchmilinchmilinchmilinchlb/1000ftlb/1000ft
    TBA270.2820.7602200.820801.332501.432220909
    TBA1190.3220.8002200.860801.372501.472275999
    TBA1/0190.3610.8392200.899801.411501.5113431099
    6709652/0190.4050.8842200.944801.468501.5684881322
    TBA3/0190.4560.9342200.994801.506601.6265381409
    672441^4/0190.5120.9902201.050801.574601.6947381687
    TBA250370.5581.0442201.104801.616601.7367931764
    671319350370.6611.1472201.207801.731601.85111772267
    672047500370.7891.2752201.335801.859601.97916492849
    641194750610.9681.4642201.5241102.108602.22824353920
    6720461000611.1171.6132201.6731102.257752.40732184910
    672445^1000611.1171.6132201.6731102.257752.40732184900
    TBA1250911.2501.7502201.8101102.406752.55638955886
    TBA1500911.3701.8702201.9301102.526752.67646706788
    TBA20001271.5832.0832202.1431102.739752.88962188563
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    217.25300.1620.2040.0620.0590.566 + j0.4180.205 + j0.0602571215221
    117.76690.1280.1620.0580.0570.524 + j0.4000.163 + j0.0572695245247
    1/018.18440.1020.1280.0530.0550.488 + j0.3830.129 + j0.0552816278275
    2/018.810640.0810.1020.0500.0530.461 + j0.3660.103 + j0.0532952317306
    3/019.513420.0640.0810.0460.0510.437 + j0.3470.082 + j0.0513110357335
    4/020.316920.0510.0650.0420.0490.417 + j0.3280.066 + j0.0493284404369
    25020.820000.0430.0560.0390.0480.405 + j0.3110.057 + j0.0483451456412
    35022.228000.0310.0410.0350.0450.381 + j0.2810.042 + j0.0453770537456
    50023.740000.0220.0300.0300.0430.359 + j0.2500.031 + j0.0434167616497
    75026.760000.0140.0230.0260.0410.334 + j0.2110.024 + j0.0414752706551
    100028.980000.0110.0190.0230.0390.316 + j0.1870.020 + j0.0395214813596
    100028.980000.0110.0190.0230.0390.316 + j0.1870.020 + j0.0395214813596
    125030.7100000.0090.0180.0210.0380.303 + j0.1680.019 + j0.0385638
    150032.1120000.0070.0170.0190.0370.291 + j0.1540.018 + j0.0376010
    200034.7160000.0050.0170.0170.0360.274 + j0.1320.019 + j0.0356670
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.mmmmmmmmmmmmmmmmkg/kmkg/km
    TBA277.1619.305.5920.832.0333.831.2736.373271353
    TBA1198.1820.325.5921.842.0334.851.2737.394091487
    TBA1/0199.1721.315.5922.832.0335.841.2738.385101635
    6709652/01910.2922.455.5923.982.0337.291.2739.837261967
    TBA3/01911.5823.725.5925.252.0338.251.5241.308012097
    672441^4/01913.0025.155.5926.672.0339.981.5243.0310982511
    TBA2503714.1726.525.5928.042.0341.051.5244.0911802625
    6713193503716.7929.135.5930.662.0343.971.5247.0217523374
    6720475003720.0432.395.5933.912.0347.221.5250.2724544240
    6411947506124.5937.195.5938.712.7953.541.5256.5936245834
    67204610006128.3740.975.5942.492.7957.331.9161.1447897307
    672445^10006128.3740.975.5942.492.7957.331.9161.1447897292
    TBA12509131.7544.455.5945.972.7961.111.9164.9257968759
    TBA15009134.8047.505.5949.022.7964.161.9167.97695010102
    TBA200012740.2152.915.5954.432.7969.571.9173.38925312743
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2436.8823590.53150.670.01890.19360.566 + j0.4180.205 + j0.0602571215221
    1449.5829770.41990.530.01770.18700.524 + j0.4000.163 + j0.0572695245247
    1/0459.7437560.33460.420.01620.18040.488 + j0.3830.129 + j0.0552816278275
    2/0477.5247350.26570.330.01520.17390.461 + j0.3660.103 + j0.0532952317306
    3/0495.3059720.21000.270.01400.16730.437 + j0.3470.082 + j0.0513110357335
    4/0515.6275290.16730.210.01280.16080.417 + j0.3280.066 + j0.0493284404369
    250528.3289000.14110.180.01190.15750.405 + j0.3110.057 + j0.0483451456412
    350563.88124600.10170.130.01070.14760.381 + j0.2810.042 + j0.0453770537456
    500601.98178000.07220.100.00910.14110.359 + j0.2500.031 + j0.0434167616497
    750678.18267000.04590.080.00790.13450.334 + j0.2110.024 + j0.0414752706551
    1000734.06356000.03610.060.00700.12800.316 + j0.1870.020 + j0.0395214813596
    1000734.06356000.03610.060.00700.12800.316 + j0.1870.020 + j0.0395214813596
    1250779.78445000.02950.060.00640.12470.303 + j0.1680.019 + j0.0385638
    1500815.34534000.02300.060.00580.12140.291 + j0.1540.018 + j0.0376010
    2000881.38712000.01640.060.00520.11810.274 + j0.1320.019 + j0.0356670
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC