SPEC 26316

HVTECK CU 1/C 220TRXLPE CB PVC AIA PVC 15kV 133% CSA

Single Conductor, 220 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:220 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 220 TRXLPE AIA 15kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ftlb/1000ft
    TBA270.2820.7602200.8207x14801.440501.5402991032
    TBA1190.3220.8002200.86011x14801.480501.5804071175
    TBA1/0190.3610.8392200.89911x14801.519601.6394741308
    TBA2/0190.4050.8832200.94311x14801.563601.6835591432
    TBA3/0190.4560.9342200.99413x14801.614601.7346941612
    TBA4/0190.5120.9902201.05013x14801.694601.8148291829
    TBA250370.5581.0442201.10417x14801.748601.86810012055
    TBA350370.6611.1472201.20721x14801.885602.00513652620
    672982500370.7891.2752201.33526x14801.973602.09318633118
    668996750610.9681.4642201.52421x121102.222752.34227154258
    TBA750610.9681.4642201.52421x121102.262752.41227534523
    6729861000611.1171.6132201.67321x121102.369752.51935275277
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    218.55300.1620.2040.0620.0610.563 + j0.4210.205 + j0.0625458215221
    119.06690.1280.1620.0580.0580.520 + j0.4020.163 + j0.0588577245247
    1/019.78440.1020.1280.0530.0560.485 + j0.3860.129 + j0.0578577278275
    2/020.210640.0810.1020.0490.0540.458 + j0.3680.103 + j0.0558577317306
    3/020.813420.0640.0810.0460.0520.435 + j0.3490.082 + j0.05310137357335
    4/021.816920.0510.0650.0420.0510.415 + j0.3300.066 + j0.05110137404369
    25022.420000.0430.0560.0390.0490.403 + j0.3130.057 + j0.05013256456412
    35024.128000.0310.0410.0350.0470.379 + j0.2840.042 + j0.04716376537456
    50025.140000.0220.0300.0300.0440.358 + j0.2520.031 + j0.04420275616497
    75028.160000.0140.0230.0260.0420.333 + j0.2140.024 + j0.04226018706551
    75028.960000.0140.0230.0260.0430.333 + j0.2140.024 + j0.04326018706551
    100030.280000.0110.0190.0230.0400.315 + j0.1890.020 + j0.04026018813596
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/kmkg/km
    TBA277.1619.305.5920.837x142.0336.581.2739.124451536
    TBA1198.1820.325.5921.8411x142.0337.591.2740.136061749
    TBA1/0199.1721.315.5922.8311x142.0338.581.5241.637051947
    TBA2/01910.2922.435.5923.9511x142.0339.701.5242.758322131
    TBA3/01911.5823.725.5925.2513x142.0341.001.5244.0410332399
    TBA4/01913.0025.155.5926.6713x142.0343.031.5246.0812342722
    TBA2503714.1726.525.5928.0417x142.0344.401.5247.4514903058
    TBA3503716.7929.135.5930.6621x142.0347.881.5250.9320313899
    6729825003720.0432.395.5933.9126x142.0350.111.5253.1627724640
    6689967506124.5937.195.5938.7121x122.7956.441.9159.4940406337
    TBA7506124.5937.195.5938.7121x122.7957.451.9161.2640976731
    67298610006128.3740.975.5942.4921x122.7960.171.9163.9852497853
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2469.9023590.53150.670.01890.20010.563 + j0.4210.205 + j0.0625458215221
    1482.6029770.41990.530.01770.19030.520 + j0.4020.163 + j0.0588577245247
    1/0500.3837560.33460.420.01620.18370.485 + j0.3860.129 + j0.0578577278275
    2/0513.0847350.26570.330.01490.17720.458 + j0.3680.103 + j0.0558577317306
    3/0528.3259720.21000.270.01400.17060.435 + j0.3490.082 + j0.05310137357335
    4/0553.7275290.16730.210.01280.16730.415 + j0.3300.066 + j0.05110137404369
    250568.9689000.14110.180.01190.16080.403 + j0.3130.057 + j0.05013256456412
    350612.14124600.10170.130.01070.15420.379 + j0.2840.042 + j0.04716376537456
    500637.54178000.07220.100.00910.14440.358 + j0.2520.031 + j0.04420275616497
    750713.74267000.04590.080.00790.13780.333 + j0.2140.024 + j0.04226018706551
    750734.06267000.04590.080.00790.14110.333 + j0.2140.024 + j0.04326018706551
    1000767.08356000.03610.060.00700.13120.315 + j0.1890.020 + j0.04026018813596
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC