SPEC 26331
HVTECK AL 1/C 175TRXLPE TS PVC AIA PVC 15kV 100% CSA
Single Conductor, 175 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:175 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 175 TRXLPE AIA 15kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
2 | 7 | 0.268 | 0.656 | 175 | 0.716 | 80 | 1.118 | 50 | 1.218 | 649 |
1 | 19 | 0.298 | 0.686 | 175 | 0.746 | 80 | 1.148 | 50 | 1.248 | 688 |
1/0 | 19 | 0.336 | 0.724 | 175 | 0.784 | 80 | 1.186 | 50 | 1.286 | 740 |
2/0 | 19 | 0.376 | 0.764 | 175 | 0.824 | 80 | 1.336 | 50 | 1.436 | 809 |
3/0 | 19 | 0.422 | 0.810 | 175 | 0.870 | 80 | 1.382 | 50 | 1.482 | 880 |
4/0 | 19 | 0.474 | 0.862 | 175 | 0.922 | 80 | 1.434 | 50 | 1.534 | 962 |
250 | 37 | 0.520 | 0.916 | 175 | 0.976 | 80 | 1.488 | 50 | 1.588 | 1045 |
350 | 37 | 0.615 | 1.011 | 175 | 1.071 | 80 | 1.583 | 60 | 1.703 | 1248 |
500 | 37 | 0.735 | 1.131 | 175 | 1.191 | 80 | 1.727 | 60 | 1.847 | 1525 |
750 | 61 | 0.908 | 1.314 | 175 | 1.374 | 80 | 1.910 | 60 | 2.030 | 2018 |
1000 | 61 | 1.060 | 1.466 | 175 | 1.526 | 110 | 2.122 | 60 | 2.242 | 2515 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 14.6 | 398 | 0.267 | 0.336 | 0.056 | 0.057 | 0.698 + j0.461 | 0.337 + j0.056 | 2249 | 169 | 176 |
1 | 15.0 | 502 | 0.211 | 0.266 | 0.052 | 0.055 | 0.629 + j0.445 | 0.267 + j0.053 | 2342 | 194 | 198 |
1/0 | 15.4 | 633 | 0.168 | 0.211 | 0.048 | 0.053 | 0.575 + j0.427 | 0.212 + j0.051 | 2459 | 222 | 223 |
2/0 | 17.2 | 798 | 0.133 | 0.167 | 0.044 | 0.053 | 0.529 + j0.408 | 0.168 + j0.051 | 2584 | 255 | 250 |
3/0 | 17.8 | 1006 | 0.105 | 0.133 | 0.041 | 0.051 | 0.494 + j0.388 | 0.134 + j0.049 | 2726 | 290 | 278 |
4/0 | 18.4 | 1269 | 0.084 | 0.105 | 0.037 | 0.049 | 0.465 + j0.368 | 0.106 + j0.047 | 2887 | 329 | 309 |
250 | 19.1 | 1500 | 0.071 | 0.090 | 0.035 | 0.047 | 0.447 + j0.348 | 0.091 + j0.046 | 3054 | 370 | 347 |
350 | 20.4 | 2100 | 0.050 | 0.065 | 0.031 | 0.045 | 0.416 + j0.316 | 0.066 + j0.043 | 3349 | 446 | 402 |
500 | 22.2 | 3000 | 0.035 | 0.046 | 0.027 | 0.043 | 0.388 + j0.281 | 0.047 + j0.041 | 3721 | 533 | 451 |
750 | 24.4 | 4500 | 0.024 | 0.033 | 0.023 | 0.040 | 0.358 + j0.237 | 0.034 + j0.039 | 4288 | 631 | 500 |
1000 | 26.9 | 6000 | 0.018 | 0.026 | 0.020 | 0.039 | 0.337 + j0.208 | 0.027 + j0.038 | 4758 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
2 | 7 | 6.81 | 16.66 | 4.44 | 18.19 | 2.03 | 28.40 | 1.27 | 30.94 | 966 |
1 | 19 | 7.57 | 17.42 | 4.44 | 18.95 | 2.03 | 29.16 | 1.27 | 31.70 | 1024 |
1/0 | 19 | 8.53 | 18.39 | 4.44 | 19.91 | 2.03 | 30.12 | 1.27 | 32.66 | 1101 |
2/0 | 19 | 9.55 | 19.41 | 4.44 | 20.93 | 2.03 | 33.93 | 1.27 | 36.47 | 1204 |
3/0 | 19 | 10.72 | 20.57 | 4.44 | 22.10 | 2.03 | 35.10 | 1.27 | 37.64 | 1310 |
4/0 | 19 | 12.04 | 21.89 | 4.44 | 23.42 | 2.03 | 36.42 | 1.27 | 38.96 | 1432 |
250 | 37 | 13.21 | 23.27 | 4.44 | 24.79 | 2.03 | 37.80 | 1.27 | 40.34 | 1555 |
350 | 37 | 15.62 | 25.68 | 4.44 | 27.20 | 2.03 | 40.21 | 1.52 | 43.26 | 1857 |
500 | 37 | 18.67 | 28.73 | 4.44 | 30.25 | 2.03 | 43.87 | 1.52 | 46.91 | 2269 |
750 | 61 | 23.06 | 33.38 | 4.44 | 34.90 | 2.03 | 48.51 | 1.52 | 51.56 | 3003 |
1000 | 61 | 26.92 | 37.24 | 4.44 | 38.76 | 2.79 | 53.90 | 1.52 | 56.95 | 3743 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 370.84 | 1771 | 0.8760 | 1.10 | 0.0171 | 0.1870 | 0.698 + j0.461 | 0.337 + j0.056 | 2249 | 169 | 176 |
1 | 381.00 | 2234 | 0.6923 | 0.87 | 0.0158 | 0.1804 | 0.629 + j0.445 | 0.267 + j0.053 | 2342 | 194 | 198 |
1/0 | 391.16 | 2817 | 0.5512 | 0.69 | 0.0146 | 0.1739 | 0.575 + j0.427 | 0.212 + j0.051 | 2459 | 222 | 223 |
2/0 | 436.88 | 3551 | 0.4364 | 0.55 | 0.0134 | 0.1739 | 0.529 + j0.408 | 0.168 + j0.051 | 2584 | 255 | 250 |
3/0 | 452.12 | 4477 | 0.3445 | 0.44 | 0.0125 | 0.1673 | 0.494 + j0.388 | 0.134 + j0.049 | 2726 | 290 | 278 |
4/0 | 467.36 | 5647 | 0.2756 | 0.34 | 0.0113 | 0.1608 | 0.465 + j0.368 | 0.106 + j0.047 | 2887 | 329 | 309 |
250 | 485.14 | 6675 | 0.2329 | 0.30 | 0.0107 | 0.1542 | 0.447 + j0.348 | 0.091 + j0.046 | 3054 | 370 | 347 |
350 | 518.16 | 9345 | 0.1640 | 0.21 | 0.0094 | 0.1476 | 0.416 + j0.316 | 0.066 + j0.043 | 3349 | 446 | 402 |
500 | 563.88 | 13350 | 0.1148 | 0.15 | 0.0082 | 0.1411 | 0.388 + j0.281 | 0.047 + j0.041 | 3721 | 533 | 451 |
750 | 619.76 | 20025 | 0.0787 | 0.11 | 0.0070 | 0.1312 | 0.358 + j0.237 | 0.034 + j0.039 | 4288 | 631 | 500 |
1000 | 683.26 | 26700 | 0.0591 | 0.09 | 0.0061 | 0.1280 | 0.337 + j0.208 | 0.027 + j0.038 | 4758 | 707 | 539 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC