SPEC 26332

HVTECK AL 1/C 220TRXLPE TS PVC AIA PVC 15kV 133% CSA

Single Conductor, 220 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:220 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Inner Jacket:PVC inner jacket
  7. Armour:Aluminum Interlocked Armour (AIA)
  8. Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 220 TRXLPE AIA 15kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchmilinchmilinchlb/1000ft
    270.2680.7462200.806801.208501.308743
    1190.2980.7762200.836801.348501.448797
    1/0190.3360.8142200.874801.386501.486852
    2/0190.3760.8542200.914801.426501.526913
    3/0190.4220.9002200.960801.472501.572987
    4/0190.4740.9522201.012801.524601.6441105
    250370.5201.0062201.066801.578601.6981193
    350370.6151.1012201.161801.697601.8171406
    500370.7351.2212201.281801.817601.9371659
    750610.9081.4042201.464802.000602.1202170
    1000611.0601.5562201.6161102.212602.3322685
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    215.73980.2670.3360.0650.0580.700 + j0.4240.337 + j0.0582528169176
    117.45020.2110.2660.0600.0580.628 + j0.4090.267 + j0.0562621194198
    1/017.86330.1680.2110.0560.0560.572 + j0.3920.212 + j0.0542738222223
    2/018.37980.1330.1670.0520.0540.527 + j0.3760.168 + j0.0522862255250
    3/018.910060.1050.1330.0480.0520.491 + j0.3580.134 + j0.0503005290278
    4/019.712690.0840.1050.0440.0500.460 + j0.3390.106 + j0.0493166329309
    25020.415000.0710.0900.0410.0490.442 + j0.3210.091 + j0.0473333370347
    35021.821000.0500.0650.0370.0470.409 + j0.2920.066 + j0.0453628446402
    50023.230000.0350.0460.0320.0440.380 + j0.2610.047 + j0.0423999533451
    75025.445000.0240.0330.0270.0410.350 + j0.2210.034 + j0.0404566631500
    100028.060000.0180.0260.0240.0400.328 + j0.1950.027 + j0.0395037707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmmmmmmmmmkg/km
    276.8118.955.5920.472.0330.681.2733.221106
    1197.5719.715.5921.232.0334.241.2736.781186
    1/0198.5320.685.5922.202.0335.201.2737.741268
    2/0199.5521.695.5923.222.0336.221.2738.761359
    3/01910.7222.865.5924.382.0337.391.2739.931469
    4/01912.0424.185.5925.702.0338.711.5241.761644
    2503713.2125.555.5927.082.0340.081.5243.131775
    3503715.6227.975.5929.492.0343.101.5246.152092
    5003718.6731.015.5932.542.0346.151.5249.202469
    7506123.0635.665.5937.192.0350.801.5253.853229
    10006126.9239.525.5941.052.7956.181.5259.233996
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2398.7817710.87601.100.01980.19030.700 + j0.4240.337 + j0.0582528169176
    1441.9622340.69230.870.01830.19030.628 + j0.4090.267 + j0.0562621194198
    1/0452.1228170.55120.690.01710.18370.572 + j0.3920.212 + j0.0542738222223
    2/0464.8235510.43640.550.01580.17720.527 + j0.3760.168 + j0.0522862255250
    3/0480.0644770.34450.440.01460.17060.491 + j0.3580.134 + j0.0503005290278
    4/0500.3856470.27560.340.01340.16400.460 + j0.3390.106 + j0.0493166329309
    250518.1666750.23290.300.01250.16080.442 + j0.3210.091 + j0.0473333370347
    350553.7293450.16400.210.01130.15420.409 + j0.2920.066 + j0.0453628446402
    500589.28133500.11480.150.00980.14440.380 + j0.2610.047 + j0.0423999533451
    750645.16200250.07870.110.00820.13450.350 + j0.2210.034 + j0.0404566631500
    1000711.20267000.05910.090.00730.13120.328 + j0.1950.027 + j0.0395037707539
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC