SPEC 26342
HVTECK CU 3/C 220NLEPR TS PVC AIA PVC 15kV 133% CSA
3 Conductor, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA). (Optional galvanized steel armour GSIA available upon request)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 220 NLEPR AIA 15kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
576232 | 2 | 7 | 0.282 | 0.761 | 220 | 0.821 | 6 | 110 | 2.387 | 75 | 2.537 | 906 | 3035 |
648836^ | 1 | 19 | 0.322 | 0.800 | 220 | 0.860 | 6 | 110 | 2.471 | 75 | 2.621 | 1087 | 3333 |
TBA | 1/0 | 19 | 0.361 | 0.839 | 220 | 0.899 | 6 | 110 | 2.561 | 75 | 2.711 | 1121 | 3546 |
583354^ | 2/0 | 19 | 0.405 | 0.884 | 220 | 0.944 | 4 | 110 | 2.652 | 75 | 2.802 | 1605 | 4078 |
576227 | 2/0 | 19 | 0.405 | 0.884 | 220 | 0.944 | 4 | 110 | 2.652 | 75 | 2.802 | 1605 | 4089 |
TBA | 3/0 | 19 | 0.456 | 0.934 | 220 | 0.994 | 4 | 110 | 2.766 | 75 | 2.916 | 1757 | 4476 |
576167 | 4/0 | 19 | 0.512 | 0.976 | 220 | 1.036 | 3 | 110 | 2.851 | 75 | 3.001 | 2398 | 5181 |
576228 | 250 | 37 | 0.558 | 1.028 | 220 | 1.108 | 2 | 110 | 3.007 | 85 | 3.177 | 2816 | 5915 |
576229 | 350 | 37 | 0.661 | 1.127 | 220 | 1.187 | 2 | 125 | 3.227 | 85 | 3.397 | 3769 | 7242 |
672302† | 500 | 37 | 0.789 | 1.252 | 220 | 1.312 | 1 | 125 | 3.497 | 85 | 3.667 | 5776 | 9657 |
583355^ | 500 | 37 | 0.789 | 1.252 | 220 | 1.312 | 1 | 125 | 3.497 | 85 | 3.667 | 5254 | 9135 |
576230 | 500 | 37 | 0.789 | 1.252 | 220 | 1.312 | 1 | 125 | 3.497 | 85 | 3.667 | 5254 | 9152 |
665338^ | 750 | 61 | 0.968 | 1.464 | 220 | 1.524 | 2 | 125 | 3.955 | 85 | 4.125 | 7586 | 12172 |
581926 | 750 | 61 | 0.968 | 1.464 | 220 | 1.524 | 2/0 | 125 | 3.955 | 85 | 4.125 | 7794 | 12385 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Black outer jacket
† 3-#1awg grounds equal to 50% of the phase conductor
^ Black outer jacket
† 3-#1awg grounds equal to 50% of the phase conductor
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 17.8 | 1592 | 0.162 | 0.204 | 0.048 | 0.047 | 0.579 + j0.421 | 0.204 + j0.048 | 2571 | 172 | 201 |
1 | 18.3 | 2008 | 0.128 | 0.162 | 0.044 | 0.045 | 0.535 + j0.402 | 0.162 + j0.045 | 2695 | 197 | 228 |
1/0 | 19.0 | 2534 | 0.102 | 0.128 | 0.041 | 0.043 | 0.500 + j0.385 | 0.128 + j0.043 | 2816 | 225 | 257 |
2/0 | 19.6 | 3194 | 0.081 | 0.102 | 0.038 | 0.042 | 0.471 + j0.367 | 0.102 + j0.042 | 2952 | 260 | 292 |
2/0 | 19.6 | 3194 | 0.081 | 0.102 | 0.038 | 0.042 | 0.471 + j0.367 | 0.102 + j0.042 | 2952 | 260 | 292 |
3/0 | 20.4 | 4027 | 0.064 | 0.081 | 0.035 | 0.040 | 0.447 + j0.347 | 0.081 + j0.040 | 3110 | 297 | 330 |
4/0 | 21.0 | 5078 | 0.051 | 0.065 | 0.031 | 0.039 | 0.426 + j0.328 | 0.065 + j0.039 | 3284 | 342 | 372 |
250 | 22.2 | 6000 | 0.043 | 0.056 | 0.029 | 0.038 | 0.413 + j0.310 | 0.056 + j0.038 | 3451 | 376 | 410 |
350 | 23.8 | 8400 | 0.031 | 0.041 | 0.026 | 0.036 | 0.388 + j0.280 | 0.041 + j0.036 | 3770 | 460 | 487 |
500 | 25.7 | 12000 | 0.022 | 0.030 | 0.022 | 0.034 | 0.365 + j0.248 | 0.030 + j0.034 | 4167 | 556 | 573 |
500 | 25.7 | 12000 | 0.022 | 0.030 | 0.022 | 0.034 | 0.365 + j0.248 | 0.030 + j0.034 | 4167 | 556 | 573 |
500 | 25.7 | 12000 | 0.022 | 0.030 | 0.022 | 0.034 | 0.365 + j0.248 | 0.030 + j0.034 | 4167 | 556 | 573 |
750 | 28.9 | 18000 | 0.014 | 0.023 | 0.020 | 0.032 | 0.339 + j0.210 | 0.024 + j0.032 | 4752 | 678 | 668 |
750 | 28.9 | 18000 | 0.014 | 0.023 | 0.020 | 0.032 | 0.339 + j0.210 | 0.024 + j0.032 | 4752 | 678 | 668 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | kg/km | |
576232 | 2 | 7 | 7.16 | 19.33 | 5.59 | 20.85 | 6 | 2.79 | 60.63 | 1.91 | 64.44 | 1348 | 4517 |
648836^ | 1 | 19 | 8.18 | 20.32 | 5.59 | 21.84 | 6 | 2.79 | 62.76 | 1.91 | 66.57 | 1618 | 4960 |
TBA | 1/0 | 19 | 9.17 | 21.31 | 5.59 | 22.83 | 6 | 2.79 | 65.05 | 1.91 | 68.86 | 1668 | 5277 |
583354^ | 2/0 | 19 | 10.29 | 22.45 | 5.59 | 23.98 | 4 | 2.79 | 67.36 | 1.91 | 71.17 | 2389 | 6069 |
576227 | 2/0 | 19 | 10.29 | 22.45 | 5.59 | 23.98 | 4 | 2.79 | 67.36 | 1.91 | 71.17 | 2389 | 6085 |
TBA | 3/0 | 19 | 11.58 | 23.72 | 5.59 | 25.25 | 4 | 2.79 | 70.26 | 1.91 | 74.07 | 2615 | 6661 |
576167 | 4/0 | 19 | 13.00 | 24.79 | 5.59 | 26.31 | 3 | 2.79 | 72.42 | 1.91 | 76.23 | 3569 | 7710 |
576228 | 250 | 37 | 14.17 | 26.11 | 5.59 | 28.14 | 2 | 2.79 | 76.38 | 2.16 | 80.70 | 4191 | 8802 |
576229 | 350 | 37 | 16.79 | 28.63 | 5.59 | 30.15 | 2 | 3.18 | 81.97 | 2.16 | 86.28 | 5609 | 10777 |
672302† | 500 | 37 | 20.04 | 31.80 | 5.59 | 33.32 | 1 | 3.18 | 88.82 | 2.16 | 93.14 | 8596 | 14371 |
583355^ | 500 | 37 | 20.04 | 31.80 | 5.59 | 33.32 | 1 | 3.18 | 88.82 | 2.16 | 93.14 | 7819 | 13594 |
576230 | 500 | 37 | 20.04 | 31.80 | 5.59 | 33.32 | 1 | 3.18 | 88.82 | 2.16 | 93.14 | 7819 | 13620 |
665338^ | 750 | 61 | 24.59 | 37.19 | 5.59 | 38.71 | 2 | 3.18 | 100.46 | 2.16 | 104.77 | 11289 | 18114 |
581926 | 750 | 61 | 24.59 | 37.19 | 5.59 | 38.71 | 2/0 | 3.18 | 100.46 | 2.16 | 104.77 | 11599 | 18431 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Black outer jacket
† 3-#1awg grounds equal to 50% of the phase conductor
^ Black outer jacket
† 3-#1awg grounds equal to 50% of the phase conductor
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 452.12 | 7084 | 0.5315 | 0.67 | 0.0146 | 0.1542 | 0.579 + j0.421 | 0.204 + j0.048 | 2571 | 172 | 201 |
1 | 464.82 | 8936 | 0.4199 | 0.53 | 0.0134 | 0.1476 | 0.535 + j0.402 | 0.162 + j0.045 | 2695 | 197 | 228 |
1/0 | 482.60 | 11276 | 0.3346 | 0.42 | 0.0125 | 0.1411 | 0.500 + j0.385 | 0.128 + j0.043 | 2816 | 225 | 257 |
2/0 | 497.84 | 14213 | 0.2657 | 0.33 | 0.0116 | 0.1378 | 0.471 + j0.367 | 0.102 + j0.042 | 2952 | 260 | 292 |
2/0 | 497.84 | 14213 | 0.2657 | 0.33 | 0.0116 | 0.1378 | 0.471 + j0.367 | 0.102 + j0.042 | 2952 | 260 | 292 |
3/0 | 518.16 | 17920 | 0.2100 | 0.27 | 0.0107 | 0.1312 | 0.447 + j0.347 | 0.081 + j0.040 | 3110 | 297 | 330 |
4/0 | 533.40 | 22597 | 0.1673 | 0.21 | 0.0094 | 0.1280 | 0.426 + j0.328 | 0.065 + j0.039 | 3284 | 342 | 372 |
250 | 563.88 | 26700 | 0.1411 | 0.18 | 0.0088 | 0.1247 | 0.413 + j0.310 | 0.056 + j0.038 | 3451 | 376 | 410 |
350 | 604.52 | 37380 | 0.1017 | 0.13 | 0.0079 | 0.1181 | 0.388 + j0.280 | 0.041 + j0.036 | 3770 | 460 | 487 |
500 | 652.78 | 53400 | 0.0722 | 0.10 | 0.0067 | 0.1115 | 0.365 + j0.248 | 0.030 + j0.034 | 4167 | 556 | 573 |
500 | 652.78 | 53400 | 0.0722 | 0.10 | 0.0067 | 0.1115 | 0.365 + j0.248 | 0.030 + j0.034 | 4167 | 556 | 573 |
500 | 652.78 | 53400 | 0.0722 | 0.10 | 0.0067 | 0.1115 | 0.365 + j0.248 | 0.030 + j0.034 | 4167 | 556 | 573 |
750 | 734.06 | 80100 | 0.0459 | 0.08 | 0.0061 | 0.1050 | 0.339 + j0.210 | 0.024 + j0.032 | 4752 | 678 | 668 |
750 | 734.06 | 80100 | 0.0459 | 0.08 | 0.0061 | 0.1050 | 0.339 + j0.210 | 0.024 + j0.032 | 4752 | 678 | 668 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC