SPEC 26372
HVTECK AL 3/C 220TRXLPE TS PVC AIA PVC 15kV 133% CSA
3 Conductor, 220 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:220 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
{SQMTR_DUAL} {CSA} SOUTHWIRE® POWER CABLE {NESC} 3/C XXX AWG COMPACT AL.--- {ALUMAFLEX}® AA8176 XXX mm (220 mils) TR-XLPE AIA GW X x X AWG CU 15KV 133% INS LEVEL 25%TS MV68.10 SUN. RES. 105°C FT4 HL (-40°C) LTGG RoHS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | |
TBA | 2 | 7 | 0.268 | 0.746 | 220 | 0.806 | 8 | 110 | 2.360 | 75 | 2.510 | 2392 |
TBA | 1 | 19 | 0.298 | 0.776 | 220 | 0.836 | 6 | 110 | 2.425 | 75 | 2.575 | 2546 |
669439 | 1/0 | 10 | 0.336 | 0.814 | 220 | 0.874 | 6 | 110 | 2.501 | 75 | 2.651 | 2807 |
TBA | 2/0 | 19 | 0.376 | 0.854 | 220 | 0.914 | 6 | 110 | 2.593 | 75 | 2.743 | 2929 |
TBA | 3/0 | 19 | 0.422 | 0.900 | 220 | 0.960 | 6 | 110 | 2.693 | 75 | 2.843 | 3176 |
TBA | 4/0 | 19 | 0.474 | 0.952 | 220 | 1.012 | 6 | 110 | 2.805 | 75 | 2.955 | 3463 |
TBA | 250 | 37 | 0.520 | 1.006 | 220 | 1.066 | 4 | 110 | 2.922 | 75 | 3.072 | 3772 |
664830 | 350 | 37 | 0.615 | 1.102 | 220 | 1.162 | 4 | 125 | 3.173 | 85 | 3.343 | 4529 |
TBA | 500 | 37 | 0.735 | 1.221 | 220 | 1.281 | 3 | 125 | 3.416 | 85 | 3.586 | 5371 |
TBA | 750 | 61 | 0.908 | 1.404 | 220 | 1.464 | 2 | 125 | 3.811 | 85 | 3.981 | 6759 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
^Yellow jacket
^Yellow jacket
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 17.6 | 1194 | 0.267 | 0.336 | 0.065 | 0.048 | 0.711 + j0.427 | 0.336 + j0.047 | 2528 | 135 | 157 |
1 | 18.0 | 1506 | 0.211 | 0.266 | 0.060 | 0.046 | 0.640 + j0.411 | 0.266 + j0.044 | 2621 | 154 | 178 |
1/0 | 18.6 | 1900 | 0.168 | 0.211 | 0.056 | 0.044 | 0.584 + j0.394 | 0.211 + j0.043 | 2738 | 176 | 202 |
2/0 | 19.2 | 2395 | 0.133 | 0.167 | 0.052 | 0.043 | 0.538 + j0.377 | 0.167 + j0.041 | 2862 | 204 | 229 |
3/0 | 19.9 | 3020 | 0.105 | 0.133 | 0.048 | 0.041 | 0.501 + j0.358 | 0.133 + j0.040 | 3005 | 234 | 260 |
4/0 | 20.7 | 3808 | 0.084 | 0.105 | 0.044 | 0.040 | 0.469 + j0.339 | 0.105 + j0.038 | 3166 | 268 | 294 |
250 | 21.5 | 4500 | 0.071 | 0.090 | 0.041 | 0.039 | 0.450 + j0.321 | 0.090 + j0.037 | 3333 | 296 | 323 |
350 | 23.4 | 6300 | 0.050 | 0.065 | 0.037 | 0.037 | 0.417 + j0.291 | 0.065 + j0.035 | 3628 | 363 | 386 |
500 | 25.1 | 9000 | 0.035 | 0.046 | 0.030 | 0.030 | 0.386 + j0.260 | 0.046 + j0.033 | 3999 | 447 | 465 |
750 | 27.9 | 13500 | 0.020 | 0.030 | 0.030 | 0.030 | 0.355 + j0.220 | 0.034 + j0.031 | 4566 | 566 | 563 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | |
TBA | 2 | 7 | 6.81 | 18.95 | 5.59 | 20.47 | 8 | 2.79 | 59.94 | 1.91 | 63.75 | 3560 |
TBA | 1 | 19 | 7.57 | 19.71 | 5.59 | 21.23 | 6 | 2.79 | 61.59 | 1.91 | 65.41 | 3789 |
669439 | 1/0 | 10 | 8.53 | 20.68 | 5.59 | 22.20 | 6 | 2.79 | 63.53 | 1.91 | 67.34 | 4177 |
TBA | 2/0 | 19 | 9.55 | 21.69 | 5.59 | 23.22 | 6 | 2.79 | 65.86 | 1.91 | 69.67 | 4359 |
TBA | 3/0 | 19 | 10.72 | 22.86 | 5.59 | 24.38 | 6 | 2.79 | 68.40 | 1.91 | 72.21 | 4726 |
TBA | 4/0 | 19 | 12.04 | 24.18 | 5.59 | 25.70 | 6 | 2.79 | 71.25 | 1.91 | 75.06 | 5154 |
TBA | 250 | 37 | 13.21 | 25.55 | 5.59 | 27.08 | 4 | 2.79 | 74.22 | 1.91 | 78.03 | 5613 |
664830 | 350 | 37 | 15.62 | 27.99 | 5.59 | 29.51 | 4 | 3.18 | 80.59 | 2.16 | 84.91 | 6740 |
TBA | 500 | 37 | 18.67 | 31.01 | 5.59 | 32.54 | 3 | 3.18 | 86.77 | 2.16 | 91.08 | 7993 |
TBA | 750 | 61 | 23.06 | 35.66 | 5.59 | 37.19 | 2 | 3.18 | 96.80 | 2.16 | 101.12 | 10059 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
^Yellow jacket
^Yellow jacket
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 447.04 | 5313 | 0.8760 | 1.10 | 0.0198 | 0.1575 | 0.711 + j0.427 | 0.336 + j0.047 | 2528 | 135 | 157 |
1 | 457.20 | 6702 | 0.6923 | 0.87 | 0.0183 | 0.1509 | 0.640 + j0.411 | 0.266 + j0.044 | 2621 | 154 | 178 |
1/0 | 472.44 | 8455 | 0.5512 | 0.69 | 0.0171 | 0.1444 | 0.584 + j0.394 | 0.211 + j0.043 | 2738 | 176 | 202 |
2/0 | 487.68 | 10658 | 0.4364 | 0.55 | 0.0158 | 0.1411 | 0.538 + j0.377 | 0.167 + j0.041 | 2862 | 204 | 229 |
3/0 | 505.46 | 13439 | 0.3445 | 0.44 | 0.0146 | 0.1345 | 0.501 + j0.358 | 0.133 + j0.040 | 3005 | 234 | 260 |
4/0 | 525.78 | 16946 | 0.2756 | 0.34 | 0.0134 | 0.1312 | 0.469 + j0.339 | 0.105 + j0.038 | 3166 | 268 | 294 |
250 | 546.10 | 20025 | 0.2329 | 0.30 | 0.0125 | 0.1280 | 0.450 + j0.321 | 0.090 + j0.037 | 3333 | 296 | 323 |
350 | 594.36 | 28035 | 0.1640 | 0.21 | 0.0113 | 0.1214 | 0.417 + j0.291 | 0.065 + j0.035 | 3628 | 363 | 386 |
500 | 637.54 | 40050 | 0.1148 | 0.15 | 0.0091 | 0.0984 | 0.386 + j0.260 | 0.046 + j0.033 | 3999 | 447 | 465 |
750 | 708.66 | 60075 | 0.0656 | 0.10 | 0.0091 | 0.0984 | 0.355 + j0.220 | 0.034 + j0.031 | 4566 | 566 | 563 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: Jan. 17, 2024, 7:56 p.m. UTC