SPEC 26416
HVTECK CU 1/C 320TRXLPE CB PVC AIA PVC 25kV 133% CSA
Single Conductor, 320 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:320 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 320 TRXLPE AIA 25kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft |
1 | 19 | 0.322 | 1.000 | 320 | 1.060 | 11x14 | 80 | 1.704 | 60 | 1.824 | 407 | 1486 |
1/0 | 19 | 0.361 | 1.039 | 320 | 1.099 | 11x14 | 80 | 1.743 | 60 | 1.863 | 474 | 1595 |
2/0 | 19 | 0.405 | 1.083 | 320 | 1.143 | 11x14 | 80 | 1.787 | 60 | 1.907 | 559 | 1727 |
3/0 | 19 | 0.456 | 1.134 | 320 | 1.194 | 13x14 | 80 | 1.838 | 60 | 1.958 | 694 | 1915 |
4/0 | 19 | 0.512 | 1.190 | 320 | 1.250 | 13x14 | 80 | 1.894 | 60 | 2.014 | 829 | 2204 |
250 | 37 | 0.558 | 1.244 | 320 | 1.304 | 17x14 | 80 | 1.948 | 60 | 2.068 | 1001 | 2440 |
350 | 37 | 0.661 | 1.347 | 320 | 1.407 | 21x14 | 110 | 2.145 | 60 | 2.265 | 1365 | 3061 |
500 | 37 | 0.789 | 1.475 | 320 | 1.535 | 26x14 | 110 | 2.273 | 75 | 2.423 | 1896 | 3815 |
750 | 61 | 0.968 | 1.664 | 320 | 1.724 | 21x12 | 110 | 2.462 | 75 | 2.612 | 2753 | 4910 |
1000 | 61 | 1.117 | 1.813 | 320 | 1.873 | 21x12 | 110 | 2.611 | 75 | 2.761 | 3525 | 5864 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1 | 21.9 | 669 | 0.128 | 0.162 | 0.073 | 0.062 | 0.512 + j0.338 | 0.163 + j0.062 | 8577 | 245 | 244 |
1/0 | 22.4 | 844 | 0.102 | 0.128 | 0.068 | 0.059 | 0.475 + j0.324 | 0.129 + j0.060 | 8577 | 278 | 272 |
2/0 | 22.9 | 1064 | 0.081 | 0.102 | 0.063 | 0.057 | 0.446 + j0.310 | 0.103 + j0.057 | 8577 | 316 | 303 |
3/0 | 23.5 | 1342 | 0.064 | 0.081 | 0.059 | 0.055 | 0.421 + j0.295 | 0.082 + j0.055 | 10137 | 356 | 333 |
4/0 | 24.2 | 1692 | 0.051 | 0.065 | 0.054 | 0.053 | 0.400 + j0.279 | 0.066 + j0.053 | 10137 | 403 | 367 |
250 | 24.8 | 2000 | 0.043 | 0.056 | 0.051 | 0.052 | 0.386 + j0.266 | 0.057 + j0.052 | 13256 | 455 | 411 |
350 | 27.2 | 2800 | 0.031 | 0.041 | 0.046 | 0.050 | 0.361 + j0.243 | 0.042 + j0.050 | 16376 | 537 | 459 |
500 | 29.1 | 4000 | 0.022 | 0.030 | 0.040 | 0.047 | 0.339 + j0.217 | 0.031 + j0.048 | 20275 | 616 | 499 |
750 | 31.3 | 6000 | 0.014 | 0.023 | 0.034 | 0.045 | 0.314 + j0.186 | 0.024 + j0.044 | 26018 | 716 | 557 |
1000 | 33.1 | 8000 | 0.011 | 0.019 | 0.031 | 0.043 | 0.297 + j0.166 | 0.020 + j0.042 | 26018 | 825 | 608 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km |
1 | 19 | 8.18 | 25.40 | 8.13 | 26.92 | 11x14 | 2.03 | 43.28 | 1.52 | 46.33 | 606 | 2211 |
1/0 | 19 | 9.17 | 26.39 | 8.13 | 27.91 | 11x14 | 2.03 | 44.27 | 1.52 | 47.32 | 705 | 2374 |
2/0 | 19 | 10.29 | 27.51 | 8.13 | 29.03 | 11x14 | 2.03 | 45.39 | 1.52 | 48.44 | 832 | 2570 |
3/0 | 19 | 11.58 | 28.80 | 8.13 | 30.33 | 13x14 | 2.03 | 46.69 | 1.52 | 49.73 | 1033 | 2850 |
4/0 | 19 | 13.00 | 30.23 | 8.13 | 31.75 | 13x14 | 2.03 | 48.11 | 1.52 | 51.16 | 1234 | 3280 |
250 | 37 | 14.17 | 31.60 | 8.13 | 33.12 | 17x14 | 2.03 | 49.48 | 1.52 | 52.53 | 1490 | 3631 |
350 | 37 | 16.79 | 34.21 | 8.13 | 35.74 | 21x14 | 2.79 | 54.48 | 1.52 | 57.53 | 2031 | 4555 |
500 | 37 | 20.04 | 37.47 | 8.13 | 38.99 | 26x14 | 2.79 | 57.73 | 1.91 | 61.54 | 2822 | 5677 |
750 | 61 | 24.59 | 42.27 | 8.13 | 43.79 | 21x12 | 2.79 | 62.53 | 1.91 | 66.34 | 4097 | 7307 |
1000 | 61 | 28.37 | 46.05 | 8.13 | 47.57 | 21x12 | 2.79 | 66.32 | 1.91 | 70.13 | 5246 | 8727 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1 | 556.26 | 2977 | 0.4199 | 0.53 | 0.0223 | 0.2034 | 0.512 + j0.338 | 0.163 + j0.062 | 8577 | 245 | 244 |
1/0 | 568.96 | 3756 | 0.3346 | 0.42 | 0.0207 | 0.1936 | 0.475 + j0.324 | 0.129 + j0.060 | 8577 | 278 | 272 |
2/0 | 581.66 | 4735 | 0.2657 | 0.33 | 0.0192 | 0.1870 | 0.446 + j0.310 | 0.103 + j0.057 | 8577 | 316 | 303 |
3/0 | 596.90 | 5972 | 0.2100 | 0.27 | 0.0180 | 0.1804 | 0.421 + j0.295 | 0.082 + j0.055 | 10137 | 356 | 333 |
4/0 | 614.68 | 7529 | 0.1673 | 0.21 | 0.0165 | 0.1739 | 0.400 + j0.279 | 0.066 + j0.053 | 10137 | 403 | 367 |
250 | 629.92 | 8900 | 0.1411 | 0.18 | 0.0155 | 0.1706 | 0.386 + j0.266 | 0.057 + j0.052 | 13256 | 455 | 411 |
350 | 690.88 | 12460 | 0.1017 | 0.13 | 0.0140 | 0.1640 | 0.361 + j0.243 | 0.042 + j0.050 | 16376 | 537 | 459 |
500 | 739.14 | 17800 | 0.0722 | 0.10 | 0.0122 | 0.1542 | 0.339 + j0.217 | 0.031 + j0.048 | 20275 | 616 | 499 |
750 | 795.02 | 26700 | 0.0459 | 0.08 | 0.0104 | 0.1476 | 0.314 + j0.186 | 0.024 + j0.044 | 26018 | 716 | 557 |
1000 | 840.74 | 35600 | 0.0361 | 0.06 | 0.0094 | 0.1411 | 0.297 + j0.166 | 0.020 + j0.042 | 26018 | 825 | 608 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC