SPEC 26421
HVTECK AL 1/C 260NLEPR TS PVC AIA PVC 25kV 100% CSA
Single Conductor, 260 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:260 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 260 NLEPR AIA 25kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
1 | 19 | 0.298 | 0.856 | 260 | 0.916 | 80 | 1.428 | 50 | 1.528 | 890 |
1/0 | 19 | 0.336 | 0.894 | 260 | 0.954 | 80 | 1.466 | 50 | 1.566 | 948 |
2/0 | 19 | 0.376 | 0.934 | 260 | 0.994 | 80 | 1.506 | 60 | 1.626 | 1043 |
3/0 | 19 | 0.422 | 0.980 | 260 | 1.040 | 80 | 1.552 | 60 | 1.672 | 1119 |
4/0 | 19 | 0.474 | 1.032 | 260 | 1.092 | 80 | 1.604 | 60 | 1.724 | 1210 |
250 | 37 | 0.520 | 1.086 | 260 | 1.146 | 80 | 1.682 | 60 | 1.802 | 1337 |
350 | 37 | 0.615 | 1.181 | 260 | 1.241 | 80 | 1.777 | 60 | 1.897 | 1523 |
500 | 37 | 0.735 | 1.301 | 260 | 1.361 | 80 | 1.897 | 60 | 2.017 | 1878 |
750 | 61 | 0.908 | 1.484 | 260 | 1.544 | 110 | 2.140 | 60 | 2.260 | 2436 |
1000 | 61 | 1.060 | 1.636 | 260 | 1.696 | 110 | 2.292 | 75 | 2.442 | 2913 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1 | 18.3 | 502 | 0.211 | 0.266 | 0.051 | 0.059 | 0.626 + j0.380 | 0.267 + j0.058 | 2869 | 193 | 194 |
1/0 | 18.8 | 633 | 0.168 | 0.211 | 0.048 | 0.057 | 0.569 + j0.365 | 0.212 + j0.056 | 2986 | 221 | 219 |
2/0 | 19.5 | 798 | 0.133 | 0.167 | 0.044 | 0.055 | 0.523 + j0.350 | 0.168 + j0.054 | 3110 | 253 | 246 |
3/0 | 20.1 | 1006 | 0.105 | 0.133 | 0.041 | 0.053 | 0.486 + j0.333 | 0.134 + j0.052 | 3253 | 288 | 275 |
4/0 | 20.7 | 1269 | 0.084 | 0.105 | 0.038 | 0.051 | 0.455 + j0.316 | 0.106 + j0.050 | 3414 | 327 | 305 |
250 | 21.6 | 1500 | 0.071 | 0.090 | 0.036 | 0.050 | 0.435 + j0.300 | 0.091 + j0.049 | 3581 | 367 | 343 |
350 | 22.8 | 2100 | 0.050 | 0.065 | 0.032 | 0.048 | 0.402 + j0.273 | 0.066 + j0.046 | 3875 | 443 | 399 |
500 | 24.2 | 3000 | 0.035 | 0.046 | 0.028 | 0.045 | 0.373 + j0.244 | 0.047 + j0.043 | 4247 | 529 | 451 |
750 | 27.1 | 4500 | 0.024 | 0.033 | 0.024 | 0.043 | 0.342 + j0.208 | 0.034 + j0.041 | 4814 | 633 | 505 |
1000 | 29.3 | 6000 | 0.018 | 0.026 | 0.021 | 0.041 | 0.321 + j0.184 | 0.027 + j0.040 | 5285 | 711 | 544 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
1 | 19 | 7.57 | 21.74 | 6.60 | 23.27 | 2.03 | 36.27 | 1.27 | 38.81 | 1324 |
1/0 | 19 | 8.53 | 22.71 | 6.60 | 24.23 | 2.03 | 37.24 | 1.27 | 39.78 | 1411 |
2/0 | 19 | 9.55 | 23.72 | 6.60 | 25.25 | 2.03 | 38.25 | 1.52 | 41.30 | 1552 |
3/0 | 19 | 10.72 | 24.89 | 6.60 | 26.42 | 2.03 | 39.42 | 1.52 | 42.47 | 1665 |
4/0 | 19 | 12.04 | 26.21 | 6.60 | 27.74 | 2.03 | 40.74 | 1.52 | 43.79 | 1801 |
250 | 37 | 13.21 | 27.58 | 6.60 | 29.11 | 2.03 | 42.72 | 1.52 | 45.77 | 1990 |
350 | 37 | 15.62 | 30.00 | 6.60 | 31.52 | 2.03 | 45.14 | 1.52 | 48.18 | 2266 |
500 | 37 | 18.67 | 33.05 | 6.60 | 34.57 | 2.03 | 48.18 | 1.52 | 51.23 | 2795 |
750 | 61 | 23.06 | 37.69 | 6.60 | 39.22 | 2.79 | 54.36 | 1.52 | 57.40 | 3625 |
1000 | 61 | 26.92 | 41.55 | 6.60 | 43.08 | 2.79 | 58.22 | 1.91 | 62.03 | 4335 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1 | 464.82 | 2234 | 0.6923 | 0.87 | 0.0155 | 0.1936 | 0.626 + j0.380 | 0.267 + j0.058 | 2869 | 193 | 194 |
1/0 | 477.52 | 2817 | 0.5512 | 0.69 | 0.0146 | 0.1870 | 0.569 + j0.365 | 0.212 + j0.056 | 2986 | 221 | 219 |
2/0 | 495.30 | 3551 | 0.4364 | 0.55 | 0.0134 | 0.1804 | 0.523 + j0.350 | 0.168 + j0.054 | 3110 | 253 | 246 |
3/0 | 510.54 | 4477 | 0.3445 | 0.44 | 0.0125 | 0.1739 | 0.486 + j0.333 | 0.134 + j0.052 | 3253 | 288 | 275 |
4/0 | 525.78 | 5647 | 0.2756 | 0.34 | 0.0116 | 0.1673 | 0.455 + j0.316 | 0.106 + j0.050 | 3414 | 327 | 305 |
250 | 548.64 | 6675 | 0.2329 | 0.30 | 0.0110 | 0.1640 | 0.435 + j0.300 | 0.091 + j0.049 | 3581 | 367 | 343 |
350 | 579.12 | 9345 | 0.1640 | 0.21 | 0.0098 | 0.1575 | 0.402 + j0.273 | 0.066 + j0.046 | 3875 | 443 | 399 |
500 | 614.68 | 13350 | 0.1148 | 0.15 | 0.0085 | 0.1476 | 0.373 + j0.244 | 0.047 + j0.043 | 4247 | 529 | 451 |
750 | 688.34 | 20025 | 0.0787 | 0.11 | 0.0073 | 0.1411 | 0.342 + j0.208 | 0.034 + j0.041 | 4814 | 633 | 505 |
1000 | 744.22 | 26700 | 0.0591 | 0.09 | 0.0064 | 0.1345 | 0.321 + j0.184 | 0.027 + j0.040 | 5285 | 711 | 544 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC