SPEC 26452

HVTECK CU 3/C 320TRXLPE TS PVC AIA PVC 25kV 133% CSA

3 Conductor, 320 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:320 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  7. Filler:Non-wicking, non-hygroscopic and flame retardant polypropylene filler
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 320 TRXLPE AIA 25kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.inchinchmilinchAWGmilinchmilinchlb/1000ftlb/1000ft
    TBA1190.3221.0003201.06061102.909753.0599274064
    TBA1/0190.3611.0393201.09961102.993753.14311334411
    1394072/0190.4051.0833201.14361253.134853.30416055034
    TBA3/0190.4561.1343201.19441253.228853.39817695559
    6787454/0190.5121.1903201.25041253.363853.53324116143
    TBA250370.5581.2443201.30441253.466853.63625436769
    137995!350370.6611.3273201.38731253.659853.82937717906
    TBA350370.6611.3473201.40731253.688853.85835208147
    678737500370.7891.4753201.53531253.979854.14952079763
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    ! Gray Jacket Color
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    121.420080.1280.1620.0730.0500.523 + j0.3350.162 + j0.053315202226
    1/022.025340.1020.1280.0680.0480.485 + j0.3220.128 + j0.0483435231256
    2/023.131940.0810.1020.0630.0460.455 + j0.3070.102 + j0.0463572265290
    3/023.840270.0640.0810.0590.0440.430 + j0.2920.081 + j0.0443730303327
    4/024.750780.0510.0650.0540.0430.408 + j0.2760.065 + j0.0433903348369
    25025.560000.0430.0560.0510.0420.394 + j0.2630.056 + j0.0424071384408
    35026.884000.0310.0410.0450.0390.368 + j0.2390.042 + j0.0394390468485
    35027.084000.0300.0410.0460.0390.368 + j0.2390.042 + j0.0394390468485
    50029.0120000.0220.0300.0400.0370.345 + j0.2130.031 + j0.0374786565571
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.mmmmmmmmAWGmmmmmmmmkg/kmkg/km
    TBA1198.1825.408.1326.9262.7973.891.9177.7013806048
    TBA1/0199.1726.398.1327.9162.7976.021.9179.8316866564
    1394072/01910.2927.518.1329.0363.1879.602.1683.9223897491
    TBA3/01911.5828.808.1330.3343.1881.992.1686.3126338273
    6787454/01913.0030.238.1331.7543.1885.422.1689.7435889142
    TBA2503714.1731.608.1333.1243.1888.042.1692.35378410073
    137995!3503716.7933.718.1335.2333.1892.942.1697.26561211765
    TBA3503716.7934.218.1335.7433.1893.682.1697.99523812124
    6787375003720.0437.478.1338.9933.18101.072.16105.38774914529
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    ! Gray Jacket Color
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1543.5689360.41990.530.02230.16400.523 + j0.3350.162 + j0.053315202226
    1/0558.80112760.33460.420.02070.15750.485 + j0.3220.128 + j0.0483435231256
    2/0586.74142130.26570.330.01920.15090.455 + j0.3070.102 + j0.0463572265290
    3/0604.52179200.21000.270.01800.14440.430 + j0.2920.081 + j0.0443730303327
    4/0627.38225970.16730.210.01650.14110.408 + j0.2760.065 + j0.0433903348369
    250647.70267000.14110.180.01550.13780.394 + j0.2630.056 + j0.0424071384408
    350680.72373800.10170.130.01370.12800.368 + j0.2390.042 + j0.0394390468485
    350685.80373800.09840.130.01400.12800.368 + j0.2390.042 + j0.0394390468485
    500736.60534000.07220.100.01220.12140.345 + j0.2130.031 + j0.0374786565571
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.007

    Updated On: Feb. 29, 2024, 8:02 p.m. UTC