SPEC 26501

HVTECK CU 1/C 280NLEPR TS PVC AIA PVC 28kV 100% CSA

Single Conductor, 280 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:280 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Inner Jacket:PVC inner jacket
  7. Armour:Aluminum Interlocked Armour (AIA)
  8. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 280 NLEPR AIA 28kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.inchinchmilinchmilinchmilinchlb/1000ftlb/1000ft
    1190.3220.9202800.980801.492501.5922781141
    1/0190.3610.9592801.019801.531601.6513451279
    2/0190.4051.0032801.063801.575601.6954311408
    3/0190.4561.0542801.114801.650601.7705401600
    4/0190.5121.1102801.170801.706601.8266761792
    250370.5581.1642801.224801.760601.8807961969
    350370.6611.2672801.327801.863601.98311082475
    500370.7891.3952801.455801.991602.11115733077
    750610.9681.5842801.6441102.240602.36023494191
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    119.16690.1280.1620.0510.0580.519 + j0.3590.163 + j0.0593067245244
    1/019.88440.1020.1280.0480.0570.483 + j0.3450.129 + j0.0573188278272
    2/020.310640.0810.1020.0440.0550.454 + j0.3290.103 + j0.0553324316303
    3/021.213420.0640.0810.0410.0530.429 + j0.3130.082 + j0.0533482356333
    4/021.916920.0510.0650.0380.0510.408 + j0.2960.066 + j0.0513656403367
    25022.620000.0430.0560.0360.0500.395 + j0.2810.057 + j0.0503823455411
    35023.828000.0310.0410.0320.0470.371 + j0.2550.042 + j0.0474142537459
    50025.340000.0220.0300.0280.0440.348 + j0.2270.031 + j0.0444539616499
    75028.360000.0140.0230.0240.0420.323 + j0.1940.024 + j0.0425124716557
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.mmmmmmmmmmmmmmmmkg/kmkg/km
    1198.1823.377.1124.892.0337.901.2740.444141698
    1/0199.1724.367.1125.882.0338.891.5241.945131903
    2/01910.2925.487.1127.002.0340.001.5243.056412095
    3/01911.5826.777.1128.302.0341.911.5244.968042381
    4/01913.0028.197.1129.722.0343.331.5246.3810062667
    2503714.1729.577.1131.092.0344.701.5247.7511852930
    3503716.7932.187.1133.712.0347.321.5250.3716493683
    5003720.0435.437.1136.962.0350.571.5253.6223414579
    7506124.5940.237.1141.762.7956.901.5259.9434966237
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1485.1429770.41990.530.01550.19030.519 + j0.3590.163 + j0.0593067245244
    1/0502.9237560.33460.420.01460.18700.483 + j0.3450.129 + j0.0573188278272
    2/0515.6247350.26570.330.01340.18040.454 + j0.3290.103 + j0.0553324316303
    3/0538.4859720.21000.270.01250.17390.429 + j0.3130.082 + j0.0533482356333
    4/0556.2675290.16730.210.01160.16730.408 + j0.2960.066 + j0.0513656403367
    250574.0489000.14110.180.01100.16400.395 + j0.2810.057 + j0.0503823455411
    350604.52124600.10170.130.00980.15420.371 + j0.2550.042 + j0.0474142537459
    500642.62178000.07220.100.00850.14440.348 + j0.2270.031 + j0.0444539616499
    750718.82267000.04590.080.00730.13780.323 + j0.1940.024 + j0.0425124716557
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC