SPEC 26511
HVTECK CU 1/C 280TRXLPE TS PVC AIA PVC 28kV 100% CSA
Single Conductor, 280 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:280 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 280 TRXLPE AIA 28kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 1 | 19 | 0.322 | 0.920 | 280 | 0.980 | 80 | 1.492 | 50 | 1.592 | 278 | 1141 |
TBA | 1/0 | 19 | 0.361 | 0.959 | 280 | 1.019 | 80 | 1.531 | 60 | 1.651 | 345 | 1279 |
TBA | 2/0 | 19 | 0.405 | 1.003 | 280 | 1.063 | 80 | 1.575 | 60 | 1.695 | 431 | 1408 |
TBA | 3/0 | 19 | 0.456 | 1.054 | 280 | 1.114 | 80 | 1.650 | 60 | 1.770 | 540 | 1600 |
TBA | 4/0 | 19 | 0.512 | 1.110 | 280 | 1.170 | 80 | 1.706 | 60 | 1.826 | 676 | 1792 |
TBA | 250 | 37 | 0.558 | 1.164 | 280 | 1.224 | 80 | 1.760 | 60 | 1.880 | 796 | 1969 |
672631 | 350 | 37 | 0.661 | 1.267 | 280 | 1.341 | 80 | 1.865 | 60 | 1.985 | 1187 | 2447 |
TBA | 500 | 37 | 0.789 | 1.395 | 280 | 1.455 | 80 | 1.991 | 60 | 2.111 | 1573 | 3077 |
TBA | 750 | 61 | 0.968 | 1.584 | 280 | 1.644 | 110 | 2.240 | 60 | 2.360 | 2349 | 4191 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1 | 19.1 | 669 | 0.128 | 0.162 | 0.067 | 0.058 | 0.519 + j0.359 | 0.163 + j0.059 | 3067 | 245 | 244 |
1/0 | 19.8 | 844 | 0.102 | 0.128 | 0.062 | 0.057 | 0.483 + j0.345 | 0.129 + j0.057 | 3188 | 278 | 272 |
2/0 | 20.3 | 1064 | 0.081 | 0.102 | 0.058 | 0.055 | 0.454 + j0.329 | 0.103 + j0.055 | 3324 | 316 | 303 |
3/0 | 21.2 | 1342 | 0.064 | 0.081 | 0.054 | 0.053 | 0.429 + j0.313 | 0.082 + j0.053 | 3482 | 356 | 333 |
4/0 | 21.9 | 1692 | 0.051 | 0.065 | 0.050 | 0.051 | 0.408 + j0.296 | 0.066 + j0.051 | 3656 | 403 | 367 |
250 | 22.6 | 2000 | 0.043 | 0.056 | 0.047 | 0.050 | 0.395 + j0.281 | 0.057 + j0.050 | 3823 | 455 | 411 |
350 | 23.8 | 2800 | 0.031 | 0.041 | 0.041 | 0.047 | 0.371 + j0.255 | 0.042 + j0.047 | 4142 | 537 | 459 |
500 | 25.3 | 4000 | 0.022 | 0.030 | 0.036 | 0.044 | 0.348 + j0.227 | 0.031 + j0.044 | 4539 | 616 | 499 |
750 | 28.3 | 6000 | 0.014 | 0.023 | 0.031 | 0.042 | 0.323 + j0.194 | 0.024 + j0.042 | 5124 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km | kg/km | |
TBA | 1 | 19 | 8.18 | 23.37 | 7.11 | 24.89 | 2.03 | 37.90 | 1.27 | 40.44 | 414 | 1698 |
TBA | 1/0 | 19 | 9.17 | 24.36 | 7.11 | 25.88 | 2.03 | 38.89 | 1.52 | 41.94 | 513 | 1903 |
TBA | 2/0 | 19 | 10.29 | 25.48 | 7.11 | 27.00 | 2.03 | 40.00 | 1.52 | 43.05 | 641 | 2095 |
TBA | 3/0 | 19 | 11.58 | 26.77 | 7.11 | 28.30 | 2.03 | 41.91 | 1.52 | 44.96 | 804 | 2381 |
TBA | 4/0 | 19 | 13.00 | 28.19 | 7.11 | 29.72 | 2.03 | 43.33 | 1.52 | 46.38 | 1006 | 2667 |
TBA | 250 | 37 | 14.17 | 29.57 | 7.11 | 31.09 | 2.03 | 44.70 | 1.52 | 47.75 | 1185 | 2930 |
672631 | 350 | 37 | 16.79 | 32.18 | 7.11 | 34.06 | 2.03 | 47.37 | 1.52 | 50.42 | 1766 | 3642 |
TBA | 500 | 37 | 20.04 | 35.43 | 7.11 | 36.96 | 2.03 | 50.57 | 1.52 | 53.62 | 2341 | 4579 |
TBA | 750 | 61 | 24.59 | 40.23 | 7.11 | 41.76 | 2.79 | 56.90 | 1.52 | 59.94 | 3496 | 6237 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1 | 485.14 | 2977 | 0.4199 | 0.53 | 0.0204 | 0.1903 | 0.519 + j0.359 | 0.163 + j0.059 | 3067 | 245 | 244 |
1/0 | 502.92 | 3756 | 0.3346 | 0.42 | 0.0189 | 0.1870 | 0.483 + j0.345 | 0.129 + j0.057 | 3188 | 278 | 272 |
2/0 | 515.62 | 4735 | 0.2657 | 0.33 | 0.0177 | 0.1804 | 0.454 + j0.329 | 0.103 + j0.055 | 3324 | 316 | 303 |
3/0 | 538.48 | 5972 | 0.2100 | 0.27 | 0.0165 | 0.1739 | 0.429 + j0.313 | 0.082 + j0.053 | 3482 | 356 | 333 |
4/0 | 556.26 | 7529 | 0.1673 | 0.21 | 0.0152 | 0.1673 | 0.408 + j0.296 | 0.066 + j0.051 | 3656 | 403 | 367 |
250 | 574.04 | 8900 | 0.1411 | 0.18 | 0.0143 | 0.1640 | 0.395 + j0.281 | 0.057 + j0.050 | 3823 | 455 | 411 |
350 | 604.52 | 12460 | 0.1017 | 0.13 | 0.0125 | 0.1542 | 0.371 + j0.255 | 0.042 + j0.047 | 4142 | 537 | 459 |
500 | 642.62 | 17800 | 0.0722 | 0.10 | 0.0110 | 0.1444 | 0.348 + j0.227 | 0.031 + j0.044 | 4539 | 616 | 499 |
750 | 718.82 | 26700 | 0.0459 | 0.08 | 0.0094 | 0.1378 | 0.323 + j0.194 | 0.024 + j0.042 | 5124 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC