SPEC 26525

HVTECK AL 1/C 280NLEPR CB PVC AIA PVC 28kV 100% CSA

Single Conductor, 280 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:280 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
  6. Neutral Separator:Mylar tape
  7. Inner Jacket:PVC inner jacket
  8. Armour:Aluminum Interlocked Armour (AIA)
  9. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 280 NLEPR AIA 28kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchNo. x AWGmilinchmilinchlb/1000ft
    1190.2980.8962800.9567x14801.576601.6961092
    1/0190.3360.9342800.9947x14801.614601.7341152
    2/0190.3760.9742801.03411x14801.678601.7981302
    3/0190.4221.0202801.08011x14801.724601.8441382
    4/0190.4741.0722801.13211x14801.776601.8961475
    250370.5201.1262801.18613x14801.830601.9501596
    350370.6151.2212801.28117x14801.959602.0791951
    500370.7351.3412801.40121x141102.139602.2592397
    750610.9081.5242801.58417x121102.322752.4722989
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    120.45020.2110.2660.0540.0620.621 + j0.3690.267 + j0.0605458193194
    1/020.86330.1680.2110.0500.0590.565 + j0.3550.212 + j0.0585458221219
    2/021.67980.1330.1670.0470.0580.518 + j0.3400.168 + j0.0568577253246
    3/022.110060.1050.1330.0430.0560.481 + j0.3240.134 + j0.0548577288275
    4/022.812690.0840.1050.0400.0540.450 + j0.3080.106 + j0.0528577327305
    25023.415000.0710.0900.0380.0520.430 + j0.2920.091 + j0.05110137367343
    35024.921000.0500.0650.0330.0500.397 + j0.2670.066 + j0.04813256443399
    50027.130000.0350.0460.0290.0470.367 + j0.2400.047 + j0.04616376529451
    75029.745000.0240.0330.0250.0450.337 + j0.2050.034 + j0.04321062633505
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmNo. x AWGmmmmmmmmkg/km
    1197.5722.767.1124.287x142.0340.031.5243.081625
    1/0198.5323.727.1125.257x142.0341.001.5244.041714
    2/0199.5524.747.1126.2611x142.0342.621.5245.671938
    3/01910.7225.917.1127.4311x142.0343.791.5246.842057
    4/01912.0427.237.1128.7511x142.0345.111.5248.162195
    2503713.2128.607.1130.1213x142.0346.481.5249.532375
    3503715.6231.017.1132.5417x142.0349.761.5252.812903
    5003718.6734.067.1135.5921x142.7954.331.5257.383567
    7506123.0638.717.1140.2317x122.7958.981.9162.794448
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1518.1622340.69230.870.01650.20340.621 + j0.3690.267 + j0.0605458193194
    1/0528.3228170.55120.690.01520.19360.565 + j0.3550.212 + j0.0585458221219
    2/0548.6435510.43640.550.01430.19030.518 + j0.3400.168 + j0.0568577253246
    3/0561.3444770.34450.440.01310.18370.481 + j0.3240.134 + j0.0548577288275
    4/0579.1256470.27560.340.01220.17720.450 + j0.3080.106 + j0.0528577327305
    250594.3666750.23290.300.01160.17060.430 + j0.2920.091 + j0.05110137367343
    350632.4693450.16400.210.01010.16400.397 + j0.2670.066 + j0.04813256443399
    500688.34133500.11480.150.00880.15420.367 + j0.2400.047 + j0.04616376529451
    750754.38200250.07870.110.00760.14760.337 + j0.2050.034 + j0.04321062633505
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC