SPEC 26562

HVTECK AL 3/C 345NLEPR TS PVC AIA PVC 28kV 133% CSA

3 Conductor, 345 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:345 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL) and 105°C for use in harsh Canadian environments. For installation in cable trays, duct banks, direct burial, troughs, continuous rigid cable supports and concrete encaseable.

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 345 NLEPR AIA 28kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeDia. Over Inner JacketDia. Over ArmourJacket Thickness1Approx. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchAWGinchinchmilinchlb/1000ft
    TBA1190.2991.0263451.08662.6212.951753.1013751
    TBA1/0190.3361.0633451.12362.7013.031753.1813958
    TBA2/0190.3761.1033451.16362.7873.117753.2674193
    TBA3/0190.4231.1503451.21062.9393.269853.4394697
    TBA4/0190.4751.2023451.26263.0513.381853.5515036
    TBA250370.5201.2563451.31643.1683.498853.6685429
    TBA350370.6161.3523451.41243.3753.705853.8756119
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity in Vented Cable Tray 90°C‡Allowable Ampacity Directly Buried 90°C‡
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftkAmpAmpAmp
    121.715060.2110.2650.0670.0520.623+j0.3280.265+j0.0523.7158177
    1/022.319010.1680.2110.0620.0500.566+j0.3160.211+j0.0504.7181200
    2/022.923960.1330.1670.0580.0480.518+j0.3030.167+j0.0485.9208228
    3/024.130200.1050.1320.0540.0460.479+j0.2890.132+j0.0467.4239258
    4/024.938090.08360.1050.0500.0450.447+j0.2740.105+j0.0449.4273292
    25025.745000.07070.0890.0480.0430.425+j0.2610.089+j0.04311.1302321
    35027.163000.05050.0640.0420.0410.391+j0.2380.065+j0.04115.5368385
    * Calculations are based on 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on Table D17N of the 2015 Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
    ‡ Ampacities are based on Table D17E of the 2015 Canadian Electrical Code Part I
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeDia. Over Inner JacketDia. Over ArmourJacket Thickness1Approx. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmAWGmmmmmmmmkg/km
    TBA1197.5926.068.7627.58666.5774.961.9178.775582
    TBA1/0198.5327.008.7628.52668.6176.991.9180.805890
    TBA2/0199.5528.028.7629.54670.7979.171.9182.986240
    TBA3/01910.7429.218.7630.73674.6583.032.1687.356990
    TBA4/01912.0730.538.7632.05677.5085.882.1690.207494
    TBA2503713.2131.908.7633.43480.4788.852.1693.178079
    TBA3503715.6534.348.7635.86485.7394.112.1698.439106
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence Impedance*Positive Sequence Impedance*Phase Short Circuit Current @ 60HzAllowable Ampacity in Vented Cable Tray 90°C‡Allowable Ampacity Directly Buried 90°C‡
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftkAmpAmpAmp
    1551.1867020.69230.870.02040.17060.623+j0.3280.265+j0.0523.7158177
    1/0566.4284590.55120.690.01890.16400.566+j0.3160.211+j0.0504.7181200
    2/0581.66106620.43640.550.01770.15750.518+j0.3030.167+j0.0485.9208228
    3/0612.14134390.34450.430.01650.15090.479+j0.2890.132+j0.0467.4239258
    4/0632.46169500.27430.340.01520.14760.447+j0.2740.105+j0.0449.4273292
    250652.78200250.23200.290.01460.14110.425+j0.2610.089+j0.04311.1302321
    350688.34280350.16570.210.01280.13450.391+j0.2380.065+j0.04115.5368385
    * Calculations are based on 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on Table D17N of the 2015 Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
    ‡ Ampacities are based on Table D17E of the 2015 Canadian Electrical Code Part I

    Revision: 3.0.00C