SPEC 26602

HVTECK CU 1/C 420NLEPR TS PVC AIA PVC 35kV 133% CSA

Single Conductor, 420 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Inner Jacket:PVC inner jacket
  7. Armour:Aluminum Interlocked Armour (AIA)
  8. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 420 NLEPR AIA 35kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.inchinchmilinchmilinchmilinchlb/1000ftlb/1000ft
    TBA1/0190.3611.2394201.299801.835601.9553511710
    TBA2/0190.4051.2834201.343801.879601.9994371942
    TBA3/0190.4561.3344201.394801.930602.0505462117
    TBA4/0190.5121.3904201.450801.986602.1066822326
    TBA250370.5581.4444201.5041102.100602.2208012638
    139088350370.6611.5474201.6071102.191602.31112063095
    TBA500370.7891.6754201.7351102.331752.48115793801
    TBA750610.9681.8644201.9241102.520752.67023554845
    5792221000611.1172.0134202.0731102.637752.80332485734
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1/023.58440.1020.1280.0610.0600.460 + j0.2750.129 + j0.0614055278272
    2/024.010640.0810.1020.0570.0580.430 + j0.2630.103 + j0.0594192316303
    3/024.613420.0640.0810.0530.0560.405 + j0.2510.082 + j0.0564350356333
    4/025.316920.0510.0650.0500.0540.383 + j0.2380.066 + j0.0544523403367
    25026.620000.0430.0560.0470.0530.369 + j0.2270.057 + j0.0534690455411
    35027.928000.0310.0410.0420.0510.344 + j0.2080.042 + j0.0515009537459
    50029.840000.0220.0300.0370.0480.321 + j0.1880.031 + j0.0485406616499
    75032.060000.0140.0230.0320.0450.298 + j0.1620.024 + j0.0455992716557
    100033.680000.0110.0190.0290.0430.282 + j0.1460.021 + j0.0436453825608
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo.mmmmmmmmmmmmmmmmkg/kmkg/km
    TBA1/0199.1731.4710.6732.992.0346.611.5249.665222545
    TBA2/01910.2932.5910.6734.112.0347.731.5250.776502890
    TBA3/01911.5833.8810.6735.412.0349.021.5252.078133150
    TBA4/01913.0035.3110.6736.832.0350.441.5253.4910153461
    TBA2503714.1736.6810.6738.202.7953.341.5256.3911923926
    1390883503716.7939.2910.6740.822.7955.651.5258.7017954606
    TBA5003720.0442.5510.6744.072.7959.211.9163.0223505657
    TBA7506124.5947.3510.6748.872.7964.011.9167.8235057210
    57922210006128.3751.1310.6752.652.7966.981.9171.2048348533
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1/0596.9037560.33460.420.01860.19690.460 + j0.2750.129 + j0.0614055278272
    2/0609.6047350.26570.330.01740.19030.430 + j0.2630.103 + j0.0594192316303
    3/0624.8459720.21000.270.01620.18370.405 + j0.2510.082 + j0.0564350356333
    4/0642.6275290.16730.210.01520.17720.383 + j0.2380.066 + j0.0544523403367
    250675.6489000.14110.180.01430.17390.369 + j0.2270.057 + j0.0534690455411
    350708.66124600.10170.130.01280.16730.344 + j0.2080.042 + j0.0515009537459
    500756.92178000.07220.100.01130.15750.321 + j0.1880.031 + j0.0485406616499
    750812.80267000.04590.080.00980.14760.298 + j0.1620.024 + j0.0455992716557
    1000853.44356000.03610.060.00880.14110.282 + j0.1460.021 + j0.0436453825608
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.002

    Updated On: Feb. 26, 2024, 10:09 p.m. UTC