SPEC 26631
HVTECK AL 1/C 345TRXLPE TS PVC AIA PVC 35kV 100% CSA
Single Conductor, 345 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:345 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 345 TRXLPE AIA 35kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
1/0 | 19 | 0.336 | 1.064 | 345 | 1.124 | 80 | 1.660 | 60 | 1.780 | 1234 |
2/0 | 19 | 0.376 | 1.104 | 345 | 1.164 | 80 | 1.700 | 60 | 1.820 | 1306 |
3/0 | 19 | 0.422 | 1.150 | 345 | 1.210 | 80 | 1.746 | 60 | 1.866 | 1389 |
4/0 | 19 | 0.474 | 1.202 | 345 | 1.262 | 80 | 1.798 | 60 | 1.918 | 1488 |
250 | 37 | 0.520 | 1.256 | 345 | 1.316 | 80 | 1.852 | 60 | 1.972 | 1679 |
350 | 37 | 0.615 | 1.351 | 345 | 1.411 | 80 | 1.947 | 60 | 2.067 | 1887 |
500 | 37 | 0.735 | 1.471 | 345 | 1.531 | 110 | 2.127 | 60 | 2.247 | 2293 |
750 | 61 | 0.908 | 1.654 | 345 | 1.714 | 110 | 2.310 | 75 | 2.460 | 2837 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 21.4 | 633 | 0.168 | 0.211 | 0.074 | 0.060 | 0.558 + j0.316 | 0.212 + j0.059 | 3513 | 221 | 219 |
2/0 | 21.8 | 798 | 0.133 | 0.167 | 0.069 | 0.058 | 0.511 + j0.303 | 0.168 + j0.056 | 3637 | 253 | 246 |
3/0 | 22.4 | 1006 | 0.105 | 0.133 | 0.065 | 0.056 | 0.473 + j0.289 | 0.134 + j0.054 | 3779 | 288 | 275 |
4/0 | 23.0 | 1269 | 0.084 | 0.105 | 0.060 | 0.054 | 0.441 + j0.275 | 0.106 + j0.052 | 3941 | 327 | 305 |
250 | 23.7 | 1500 | 0.071 | 0.090 | 0.057 | 0.052 | 0.421 + j0.261 | 0.091 + j0.051 | 4108 | 367 | 343 |
350 | 24.8 | 2100 | 0.050 | 0.065 | 0.050 | 0.050 | 0.387 + j0.239 | 0.066 + j0.048 | 4402 | 443 | 399 |
500 | 27.0 | 3000 | 0.035 | 0.046 | 0.045 | 0.047 | 0.356 + j0.215 | 0.047 + j0.046 | 4774 | 529 | 451 |
750 | 29.5 | 4500 | 0.024 | 0.033 | 0.038 | 0.045 | 0.326 + j0.185 | 0.034 + j0.043 | 5341 | 633 | 505 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
1/0 | 19 | 8.53 | 27.03 | 8.76 | 28.55 | 2.03 | 42.16 | 1.52 | 45.21 | 1836 |
2/0 | 19 | 9.55 | 28.04 | 8.76 | 29.57 | 2.03 | 43.18 | 1.52 | 46.23 | 1944 |
3/0 | 19 | 10.72 | 29.21 | 8.76 | 30.73 | 2.03 | 44.35 | 1.52 | 47.40 | 2067 |
4/0 | 19 | 12.04 | 30.53 | 8.76 | 32.05 | 2.03 | 45.67 | 1.52 | 48.72 | 2214 |
250 | 37 | 13.21 | 31.90 | 8.76 | 33.43 | 2.03 | 47.04 | 1.52 | 50.09 | 2499 |
350 | 37 | 15.62 | 34.32 | 8.76 | 35.84 | 2.03 | 49.45 | 1.52 | 52.50 | 2808 |
500 | 37 | 18.67 | 37.36 | 8.76 | 38.89 | 2.79 | 54.03 | 1.52 | 57.07 | 3412 |
750 | 61 | 23.06 | 42.01 | 8.76 | 43.54 | 2.79 | 58.67 | 1.91 | 62.48 | 4222 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 543.56 | 2817 | 0.5512 | 0.69 | 0.0226 | 0.1969 | 0.558 + j0.316 | 0.212 + j0.059 | 3513 | 221 | 219 |
2/0 | 553.72 | 3551 | 0.4364 | 0.55 | 0.0210 | 0.1903 | 0.511 + j0.303 | 0.168 + j0.056 | 3637 | 253 | 246 |
3/0 | 568.96 | 4477 | 0.3445 | 0.44 | 0.0198 | 0.1837 | 0.473 + j0.289 | 0.134 + j0.054 | 3779 | 288 | 275 |
4/0 | 584.20 | 5647 | 0.2756 | 0.34 | 0.0183 | 0.1772 | 0.441 + j0.275 | 0.106 + j0.052 | 3941 | 327 | 305 |
250 | 601.98 | 6675 | 0.2329 | 0.30 | 0.0174 | 0.1706 | 0.421 + j0.261 | 0.091 + j0.051 | 4108 | 367 | 343 |
350 | 629.92 | 9345 | 0.1640 | 0.21 | 0.0152 | 0.1640 | 0.387 + j0.239 | 0.066 + j0.048 | 4402 | 443 | 399 |
500 | 685.80 | 13350 | 0.1148 | 0.15 | 0.0137 | 0.1542 | 0.356 + j0.215 | 0.047 + j0.046 | 4774 | 529 | 451 |
750 | 749.30 | 20025 | 0.0787 | 0.11 | 0.0116 | 0.1476 | 0.326 + j0.185 | 0.034 + j0.043 | 5341 | 633 | 505 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC