SPEC 26635
HVTECK AL 1/C 345TRXLPE CB PVC AIA PVC 35kV 100% CSA
Single Conductor, 345 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:345 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL) and 105°C for use in harsh Canadian environments. For installation in cable trays, duct banks, direct burial, troughs, continuous rigid cable supports and concrete encaseable. When used in a 3 phase system, the combination of each bond conductor from each single conductor cable provide a 100% bonded system to ground.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 345 TRXLPE AIA 35kV 100% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Dia. Over Inner Jacket | Dia. Over Armour | Jacket Thickness1 | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | inch | inch | mil | inch | lb/1000ft | |
TBA | 1/0 | 19 | 0.336 | 1.063 | 345 | 1.163 | 11x16 | 1.425 | 1.745 | 50 | 1.845 | 1261 |
TBA | 2/0 | 19 | 0.376 | 1.103 | 345 | 1.203 | 17x16 | 1.465 | 1.785 | 60 | 1.905 | 1408 |
TBA | 3/0 | 19 | 0.423 | 1.150 | 345 | 1.250 | 17x16 | 1.512 | 1.832 | 60 | 1.952 | 1488 |
TBA | 4/0 | 19 | 0.475 | 1.202 | 345 | 1.302 | 17x16 | 1.564 | 1.884 | 60 | 2.004 | 1580 |
TBA | 250 | 37 | 0.520 | 1.256 | 345 | 1.356 | 21x16 | 1.618 | 1.938 | 60 | 2.058 | 1704 |
TBA | 350 | 37 | 0.616 | 1.352 | 345 | 1.452 | 27x16 | 1.714 | 2.044 | 60 | 2.164 | 2005 |
TBA | 500 | 37 | 0.736 | 1.472 | 345 | 1.572 | 21x14 | 1.920 | 2.250 | 60 | 2.370 | 2459 |
TBA | 750 | 61 | 0.908 | 1.675 | 345 | 1.805 | 27x14 | 2.153 | 2.483 | 60 | 2.603 | 3061 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity in Vented Cable Tray 90°C‡ | Allowable Ampacity Directly Buried 90°C‡ |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 12.9 | 634 | 0.168 | 0.211 | 0.078 | 0.061 | 0.502+j0.203 | 0.213+j0.061 | 5.0 | 221 | 219 |
2/0 | 13.3 | 799 | 0.133 | 0.167 | 0.073 | 0.059 | 0.388+j0.120 | 0.170+j0.059 | 6.3 | 253 | 246 |
3/0 | 13.7 | 1007 | 0.105 | 0.132 | 0.068 | 0.057 | 0.353+j0.118 | 0.135+j0.057 | 7.9 | 288 | 275 |
4/0 | 14.0 | 1270 | 0.0836 | 0.105 | 0.063 | 0.055 | 0.326+j0.116 | 0.107+j0.054 | 9.9 | 327 | 305 |
250 | 14.4 | 1500 | 0.0707 | 0.089 | 0.060 | 0.053 | 0.276+j0.090 | 0.092+j0.053 | 11.8 | 367 | 343 |
350 | 15.1 | 2100 | 0.0505 | 0.064 | 0.053 | 0.051 | 0.215+j0.066 | 0.068+j0.050 | 16.4 | 443 | 399 |
500 | 16.6 | 3000 | 0.0354 | 0.045 | 0.047 | 0.049 | 0.170+j0.054 | 0.049+j0.047 | 23.5 | 529 | 451 |
750 | 18.2 | 4500 | 0.0236 | 0.030 | 0.042 | 0.046 | 0.129+j0.042 | 0.035+j0.044 | 35.3 | 633 | 505 |
* Calculations are based on three cables triplexed / 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
† Ampacities are based on Table D17M of the 2015 Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
‡ Ampacities are based on Table D17A of the 2015 Canadian Electrical Code Part I
† Ampacities are based on Table D17M of the 2015 Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
‡ Ampacities are based on Table D17A of the 2015 Canadian Electrical Code Part I
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Dia. Over Inner Jacket | Dia. Over Armour | Jacket Thickness1 | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | |
TBA | 1/0 | 19 | 8.53 | 27.00 | 8.76 | 29.54 | 11x16 | 36.20 | 44.32 | 1.27 | 46.86 | 1877 |
TBA | 2/0 | 19 | 9.55 | 28.02 | 8.76 | 30.56 | 17x16 | 37.21 | 45.34 | 1.52 | 48.39 | 2095 |
TBA | 3/0 | 19 | 10.74 | 29.21 | 8.76 | 31.75 | 17x16 | 38.40 | 46.53 | 1.52 | 49.58 | 2214 |
TBA | 4/0 | 19 | 12.07 | 30.53 | 8.76 | 33.07 | 17x16 | 39.73 | 47.85 | 1.52 | 50.90 | 2351 |
TBA | 250 | 37 | 13.21 | 31.90 | 8.76 | 34.44 | 21x16 | 41.10 | 49.23 | 1.52 | 52.27 | 2536 |
TBA | 350 | 37 | 15.65 | 34.34 | 8.76 | 36.88 | 27x16 | 43.54 | 51.92 | 1.52 | 54.97 | 2984 |
TBA | 500 | 37 | 18.69 | 37.39 | 8.76 | 39.93 | 21x14 | 48.77 | 57.15 | 1.52 | 60.20 | 3659 |
TBA | 750 | 61 | 23.06 | 42.55 | 8.76 | 45.85 | 27x14 | 54.69 | 63.07 | 1.52 | 66.12 | 4555 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity in Vented Cable Tray 90°C‡ | Allowable Ampacity Directly Buried 90°C‡ |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 327.66 | 2821 | 0.5512 | 0.69 | 0.0238 | 0.2001 | 0.502+j0.203 | 0.213+j0.061 | 5.0 | 221 | 219 |
2/0 | 337.82 | 3556 | 0.4364 | 0.55 | 0.0223 | 0.1936 | 0.388+j0.120 | 0.170+j0.059 | 6.3 | 253 | 246 |
3/0 | 347.98 | 4481 | 0.3445 | 0.43 | 0.0207 | 0.1870 | 0.353+j0.118 | 0.135+j0.057 | 7.9 | 288 | 275 |
4/0 | 355.60 | 5652 | 0.2743 | 0.34 | 0.0192 | 0.1804 | 0.326+j0.116 | 0.107+j0.054 | 9.9 | 327 | 305 |
250 | 365.76 | 6675 | 0.2320 | 0.29 | 0.0183 | 0.1739 | 0.276+j0.090 | 0.092+j0.053 | 11.8 | 367 | 343 |
350 | 383.54 | 9345 | 0.1657 | 0.21 | 0.0162 | 0.1673 | 0.215+j0.066 | 0.068+j0.050 | 16.4 | 443 | 399 |
500 | 421.64 | 13350 | 0.1161 | 0.15 | 0.0143 | 0.1608 | 0.170+j0.054 | 0.049+j0.047 | 23.5 | 529 | 451 |
750 | 462.28 | 20025 | 0.0774 | 0.10 | 0.0128 | 0.1509 | 0.129+j0.042 | 0.035+j0.044 | 35.3 | 633 | 505 |
* Calculations are based on three cables triplexed / 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
† Ampacities are based on Table D17M of the 2015 Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
‡ Ampacities are based on Table D17A of the 2015 Canadian Electrical Code Part I
† Ampacities are based on Table D17M of the 2015 Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
‡ Ampacities are based on Table D17A of the 2015 Canadian Electrical Code Part I
Revision: 3.0.00C