SPEC 26642
HVTECK CU 3/C 420NLEPR TS PVC AIA PVC 35kV 133% CSA
3 Conductor, 420 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 420 NLEPR AIA 35kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 1/0 | 19 | 0.361 | 1.239 | 420 | 1.299 | 6 | 125 | 3.455 | 85 | 3.625 | 1145 | 5567 |
648783^ | 2/0 | 19 | 0.405 | 1.284 | 420 | 1.344 | 6 | 125 | 3.566 | 85 | 3.736 | 1714 | 6275 |
TBA | 3/0 | 19 | 0.456 | 1.334 | 420 | 1.394 | 4 | 125 | 3.660 | 85 | 3.830 | 1781 | 6620 |
TBA | 4/0 | 19 | 0.512 | 1.390 | 420 | 1.450 | 4 | 125 | 3.781 | 85 | 3.951 | 2192 | 7278 |
TBA | 250 | 37 | 0.558 | 1.444 | 420 | 1.504 | 4 | 125 | 3.898 | 85 | 4.068 | 2555 | 7895 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Red outer jacket
^ Red outer jacket
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 25.4 | 2534 | 0.102 | 0.128 | 0.061 | 0.051 | 0.466 + j0.274 | 0.128 + j0.052 | 4055 | 231 | 256 |
2/0 | 26.2 | 3194 | 0.081 | 0.102 | 0.057 | 0.050 | 0.436 + j0.262 | 0.102 + j0.050 | 4192 | 265 | 290 |
3/0 | 26.8 | 4027 | 0.064 | 0.081 | 0.053 | 0.048 | 0.410 + j0.250 | 0.082 + j0.048 | 4350 | 303 | 327 |
4/0 | 27.7 | 5078 | 0.051 | 0.065 | 0.050 | 0.046 | 0.388 + j0.237 | 0.066 + j0.046 | 4523 | 348 | 369 |
250 | 28.5 | 6000 | 0.043 | 0.056 | 0.047 | 0.045 | 0.374 + j0.226 | 0.057 + j0.045 | 4690 | 384 | 408 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | kg/km | |
TBA | 1/0 | 19 | 9.17 | 31.47 | 10.67 | 32.99 | 6 | 3.18 | 87.76 | 2.16 | 92.07 | 1704 | 8285 |
648783^ | 2/0 | 19 | 10.29 | 32.61 | 10.67 | 34.14 | 6 | 3.18 | 90.58 | 2.16 | 94.89 | 2551 | 9338 |
TBA | 3/0 | 19 | 11.58 | 33.88 | 10.67 | 35.41 | 4 | 3.18 | 92.96 | 2.16 | 97.28 | 2650 | 9852 |
TBA | 4/0 | 19 | 13.00 | 35.31 | 10.67 | 36.83 | 4 | 3.18 | 96.04 | 2.16 | 100.36 | 3262 | 10831 |
TBA | 250 | 37 | 14.17 | 36.68 | 10.67 | 38.20 | 4 | 3.18 | 99.01 | 2.16 | 103.33 | 3802 | 11749 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Red outer jacket
^ Red outer jacket
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 645.16 | 11276 | 0.3346 | 0.42 | 0.0186 | 0.1673 | 0.466 + j0.274 | 0.128 + j0.052 | 4055 | 231 | 256 |
2/0 | 665.48 | 14213 | 0.2657 | 0.33 | 0.0174 | 0.1640 | 0.436 + j0.262 | 0.102 + j0.050 | 4192 | 265 | 290 |
3/0 | 680.72 | 17920 | 0.2100 | 0.27 | 0.0162 | 0.1575 | 0.410 + j0.250 | 0.082 + j0.048 | 4350 | 303 | 327 |
4/0 | 703.58 | 22597 | 0.1673 | 0.21 | 0.0152 | 0.1509 | 0.388 + j0.237 | 0.066 + j0.046 | 4523 | 348 | 369 |
250 | 723.90 | 26700 | 0.1411 | 0.18 | 0.0143 | 0.1476 | 0.374 + j0.226 | 0.057 + j0.045 | 4690 | 384 | 408 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC