SPEC 26661
HVTECK AL 3/C 345NLEPR TS PVC AIA PVC 35kV 100% CSA
3 Conductor, 345 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:345 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 345 NLEPR AIA 35kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft |
1/0 | 19 | 0.336 | 1.064 | 345 | 1.124 | 6 | 110 | 3.047 | 85 | 3.217 | 3871 |
2/0 | 19 | 0.376 | 1.104 | 345 | 1.164 | 6 | 125 | 3.163 | 85 | 3.333 | 4197 |
3/0 | 19 | 0.422 | 1.150 | 345 | 1.210 | 6 | 125 | 3.263 | 85 | 3.433 | 4483 |
4/0 | 19 | 0.474 | 1.202 | 345 | 1.262 | 6 | 125 | 3.375 | 85 | 3.545 | 4815 |
250 | 37 | 0.520 | 1.256 | 345 | 1.316 | 4 | 125 | 3.492 | 85 | 3.662 | 5168 |
350 | 37 | 0.615 | 1.351 | 345 | 1.411 | 4 | 125 | 3.697 | 85 | 3.867 | 5841 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 22.5 | 1900 | 0.168 | 0.211 | 0.057 | 0.050 | 0.566 + j0.315 | 0.211 + j0.048 | 3513 | 181 | 200 |
2/0 | 23.3 | 2395 | 0.133 | 0.167 | 0.053 | 0.048 | 0.518 + j0.302 | 0.167 + j0.047 | 3637 | 208 | 228 |
3/0 | 24.0 | 3020 | 0.105 | 0.133 | 0.049 | 0.046 | 0.548 + j0.288 | 0.133 + j0.045 | 3779 | 239 | 258 |
4/0 | 24.8 | 3808 | 0.084 | 0.105 | 0.046 | 0.045 | 0.447 + j0.274 | 0.105 + j0.043 | 3941 | 273 | 292 |
250 | 25.6 | 4500 | 0.071 | 0.090 | 0.043 | 0.043 | 0.427 + j0.260 | 0.090 + j0.042 | 4108 | 302 | 321 |
350 | 27.1 | 6300 | 0.050 | 0.065 | 0.039 | 0.041 | 0.392 + j0.238 | 0.066 + j0.040 | 4402 | 368 | 385 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km |
1/0 | 19 | 8.53 | 27.03 | 8.76 | 28.55 | 6 | 2.79 | 77.39 | 2.16 | 81.71 | 5761 |
2/0 | 19 | 9.55 | 28.04 | 8.76 | 29.57 | 6 | 3.18 | 80.34 | 2.16 | 84.66 | 6246 |
3/0 | 19 | 10.72 | 29.21 | 8.76 | 30.73 | 6 | 3.18 | 82.88 | 2.16 | 87.20 | 6671 |
4/0 | 19 | 12.04 | 30.53 | 8.76 | 32.05 | 6 | 3.18 | 85.73 | 2.16 | 90.04 | 7166 |
250 | 37 | 13.21 | 31.90 | 8.76 | 33.43 | 4 | 3.18 | 88.70 | 2.16 | 93.01 | 7691 |
350 | 37 | 15.62 | 34.32 | 8.76 | 35.84 | 4 | 3.18 | 93.90 | 2.16 | 98.22 | 8692 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 571.50 | 8455 | 0.5512 | 0.69 | 0.0174 | 0.1640 | 0.566 + j0.315 | 0.211 + j0.048 | 3513 | 181 | 200 |
2/0 | 591.82 | 10658 | 0.4364 | 0.55 | 0.0162 | 0.1575 | 0.518 + j0.302 | 0.167 + j0.047 | 3637 | 208 | 228 |
3/0 | 609.60 | 13439 | 0.3445 | 0.44 | 0.0149 | 0.1509 | 0.548 + j0.288 | 0.133 + j0.045 | 3779 | 239 | 258 |
4/0 | 629.92 | 16946 | 0.2756 | 0.34 | 0.0140 | 0.1476 | 0.447 + j0.274 | 0.105 + j0.043 | 3941 | 273 | 292 |
250 | 650.24 | 20025 | 0.2329 | 0.30 | 0.0131 | 0.1411 | 0.427 + j0.260 | 0.090 + j0.042 | 4108 | 302 | 321 |
350 | 688.34 | 28035 | 0.1640 | 0.21 | 0.0119 | 0.1345 | 0.392 + j0.238 | 0.066 + j0.040 | 4402 | 368 | 385 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC