SPEC 26672
HVTECK AL 3/C 420TRXLPE TS PVC AIA PVC 35kV 133% CSA
3 Conductor, 420 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:420 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 420 TRXLPE AIA 35kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft |
1/0 | 19 | 0.336 | 1.214 | 420 | 1.274 | 6 | 125 | 3.401 | 85 | 3.571 | 4715 |
2/0 | 19 | 0.376 | 1.254 | 420 | 1.314 | 6 | 125 | 3.487 | 85 | 3.657 | 4968 |
3/0 | 19 | 0.422 | 1.300 | 420 | 1.360 | 6 | 125 | 3.587 | 85 | 3.757 | 5274 |
4/0 | 19 | 0.474 | 1.352 | 420 | 1.412 | 6 | 125 | 3.699 | 85 | 3.869 | 5629 |
250 | 37 | 0.520 | 1.406 | 420 | 1.466 | 4 | 125 | 3.816 | 85 | 3.986 | 6007 |
350 | 37 | 0.615 | 1.501 | 420 | 1.561 | 4 | 125 | 4.021 | 85 | 4.191 | 6721 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 25.0 | 1900 | 0.168 | 0.211 | 0.083 | 0.053 | 0.552 + j0.279 | 0.211 + j0.051 | 3978 | 181 | 200 |
2/0 | 25.6 | 2395 | 0.133 | 0.167 | 0.078 | 0.051 | 0.504 + j0.268 | 0.167 + j0.049 | 4102 | 208 | 228 |
3/0 | 26.3 | 3020 | 0.105 | 0.133 | 0.073 | 0.049 | 0.465 + j0.256 | 0.133 + j0.047 | 4244 | 239 | 258 |
4/0 | 27.1 | 3808 | 0.084 | 0.105 | 0.068 | 0.047 | 0.432 + j0.244 | 0.106 + j0.046 | 4405 | 273 | 292 |
250 | 27.9 | 4500 | 0.071 | 0.090 | 0.064 | 0.046 | 0.411 + j0.232 | 0.091 + j0.044 | 4573 | 302 | 321 |
350 | 29.3 | 6300 | 0.050 | 0.065 | 0.058 | 0.043 | 0.377 + j0.213 | 0.066 + j0.042 | 4867 | 368 | 385 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km |
1/0 | 19 | 8.53 | 30.84 | 10.67 | 32.36 | 6 | 3.18 | 86.39 | 2.16 | 90.70 | 7017 |
2/0 | 19 | 9.55 | 31.85 | 10.67 | 33.38 | 6 | 3.18 | 88.57 | 2.16 | 92.89 | 7393 |
3/0 | 19 | 10.72 | 33.02 | 10.67 | 34.54 | 6 | 3.18 | 91.11 | 2.16 | 95.43 | 7849 |
4/0 | 19 | 12.04 | 34.34 | 10.67 | 35.86 | 6 | 3.18 | 93.95 | 2.16 | 98.27 | 8377 |
250 | 37 | 13.21 | 35.71 | 10.67 | 37.24 | 4 | 3.18 | 96.93 | 2.16 | 101.24 | 8939 |
350 | 37 | 15.62 | 38.13 | 10.67 | 39.65 | 4 | 3.18 | 102.13 | 2.16 | 106.45 | 10002 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 635.00 | 8455 | 0.5512 | 0.69 | 0.0253 | 0.1739 | 0.552 + j0.279 | 0.211 + j0.051 | 3978 | 181 | 200 |
2/0 | 650.24 | 10658 | 0.4364 | 0.55 | 0.0238 | 0.1673 | 0.504 + j0.268 | 0.167 + j0.049 | 4102 | 208 | 228 |
3/0 | 668.02 | 13439 | 0.3445 | 0.44 | 0.0223 | 0.1608 | 0.465 + j0.256 | 0.133 + j0.047 | 4244 | 239 | 258 |
4/0 | 688.34 | 16946 | 0.2756 | 0.34 | 0.0207 | 0.1542 | 0.432 + j0.244 | 0.106 + j0.046 | 4405 | 273 | 292 |
250 | 708.66 | 20025 | 0.2329 | 0.30 | 0.0195 | 0.1509 | 0.411 + j0.232 | 0.091 + j0.044 | 4573 | 302 | 321 |
350 | 744.22 | 28035 | 0.1640 | 0.21 | 0.0177 | 0.1411 | 0.377 + j0.213 | 0.066 + j0.042 | 4867 | 368 | 385 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC