SPEC 45360
TECK 90 1000V XLPE with PVC JACKET POWER CABLE
1000V Multi Conductor, Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, Direct Buried, -40°C - 90°C, Rated HL, AG14

Construction:
- Conductor:Class B stranded copper, compressed, in accordance with ASTM B3 and B8. Sizes #1 to 4/0 are combination unilay-stranded copper conductors in accordance with ASTM B787.
- Insulation:Cross-Linked Polyethylene (XLPE)
- Grounding Conductors:Uninsulated Class B stranded grounding conductor
- Binder:Mylar tape
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black PVC (optional colours available)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.
- -40°C - CSA Cold Bend and Impact Temperature
- -40°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
Specifications:
Sample Print Legend:
{SQMTR_DUAL} SOUTHWIRE{R} MASTER-DESIGN {CSA} LL90458 3/C XXX AWG (XX{mm2}) CU TECK 90 XLPE -40{D}C FT4 AG14 SUN. RES. 90{D}C 1000V HL --- {UL} E96627 TYPE MC XLPE 600V SUN. RES. DIRECT BURIAL 90{D}C --- {NOM}-ANCE Tipo MC XHHW-2 CT FT4 600V o 1000V 90{D}C USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | No. x AWG | inch | lb/1000ft | lb/1000ft | |
640853 | 8 | 7 | 0.139 | 45 | 0.229 | 1 x 10 | 0.956 | 187 | 493 |
640881 | 1 | 19 | 0.321 | 85 | 0.489 | 1 x 6 | 1.681 | 865 | 1643 |
640878 | 1/0 | 19 | 0.360 | 85 | 0.528 | 1 x 6 | 1.765 | 1069 | 1901 |
640889 | 3/0 | 19 | 0.454 | 85 | 0.622 | 1 x 4 | 1.946 | 1700 | 2649 |
640898 | 4/0 | 19 | 0.510 | 85 | 0.666 | 1 x 4 | 2.075 | 2110 | 3210 |
640905 | 350 | 37 | 0.661 | 95 | 0.830 | 1 x 3 | 2.526 | 3440 | 5028 |
641155 | 1000 | 61 | 1.117 | 95 | 1.306 | 1 x 1 | 3.619 | 9616 | 12232 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code Part 1.
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
640853 | 8 | 6.69 | 396 | 0.652 | 0.815 | 0.033 | 3754 | 40 | 50 | 55 |
640881 | 1 | 11.77 | 2009 | 0.129 | 0.162 | 0.028 | 19029 | 110 | 130 | 145 |
640878 | 1/0 | 12.36 | 2534 | 0.102 | 0.128 | 0.028 | 24011 | 125 | 150 | 170 |
640889 | 3/0 | 13.62 | 4027 | 0.064 | 0.081 | 0.027 | 38154 | 165 | 200 | 225 |
640898 | 4/0 | 14.53 | 5078 | 0.051 | 0.064 | 0.026 | 48114 | 195 | 230 | 260 |
640905 | 350 | 17.7 | 8400 | 0.031 | 0.040 | 0.026 | 79583 | 260 | 310 | 350 |
641155 | 1000 | 25 | 24000 | 0.011 | 0.016 | 0.025 | 227380 | 455 | 545 | 545 |
Revision: 3.0.00C