SPEC 81276

35kV CU 133% EPR LCT LLDPE Primary UD

Single Conductor, 420 Mils Ethylene Propylene Rubber (EPR), 133% Insulation Level, Longitudinally Corrugated Tape Shield, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

...

Construction:

  1. Conductor:Moisture blocked class B compressed stranded soft drawn bare copper per ASTM B3 and ASTM B8 (Conductor moisture block optional and tinned copper per ASTM B33 optional)
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; Supersmooth conductor shield optional; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:420 Mils Ethylene Propylene Rubber (EPR) 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Tape Shield:10 mils Longitudinally Corrugated Tape Shield
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

Applications and Features:

Southwire's 35kV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation. 140°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA: CSA 68.5 and -40C optional marking available upon request
  • Sample Print Legend:

    SOUTHWIRE HI-DRI(R) [CONDUCTOR SIZE] [AWG or KCMIL] CU 35000 VOLTS EPR INSULATION 420 MILS -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension*
    AWG/Kcmilinchinchmilinchmilinchlb/1000ftinchlb
    TBA2/0 (19)0.4051.2824201.342801.568149118.81065
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°C†Allowable Ampacity Directly Buried 90°C‡
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftA/1000ftW/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    2/0 (19)0.0810.1010.0600.0510.339137.2010.323+j0.1110.102+j0.0515091.5235280
    * Calculations are based on three cables triplexed / tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on Figure 7 of ICEA T-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    ‡ Ampacities are based on Figure 1 of ICEA T-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension*
    AWG/Kcmilmmmmmmmmmmmmkg/kmmmnewton
    TBA2/0 (19)10.2932.5610.6734.092.0339.832219477.524739
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°C†Allowable Ampacity Directly Buried 90°C‡
    AWG/KcmilΩ/kmΩ/kmMΩ*kmΩ/kmA/kmW/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2/0 (19)0.26570.330.01830.16731.112450.13450.323+j0.1110.102+j0.0515091.5235280
    * Calculations are based on three cables triplexed / tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on Figure 7 of ICEA T-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    ‡ Ampacities are based on Figure 1 of ICEA T-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)

    Revision: 3.0.00C