SPEC 81127

15kV CU 100% EPR (EAM) One-Third Neutral LLDPE Patented POWERGLIDE® MV CABLE (PATENT: www.patentsw.com)

Single Conductor, 175 Mils Ethylene Propylene Rubber (EPR) / Ethylene Alkene Copolymer (EAM), 100% Insulation Level, One-third Concentric Neutral, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

...

Construction:

  1. Conductor:Class B compressed stranded soft drawn bare copper per ASTM B3 and ASTM B8; (Conductor moisture block optional and tinned copper per ASTM B33 optional)
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer. A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:175 Mils Ethylene Propylene Rubber (EPR) / Ethylene Alkene Copolymer (EAM) 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Neutral:Helically applied soft drawn bare copper one-third concentric neutral
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket with PowerGlide® Technology. Black with red extruded stripes

Applications and Features:

Southwire's 15kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation. 140°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request
  • Sample Print Legend:

    SOUTHWIRE HI-DRI(R) [CONDUCTOR SIZE] [AWG or KCMIL] CU 15000 VOLTS EPR INSULATION 175 MILS -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralNeutral DC Resistance 25°CJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension
    AWG/KcmilinchinchmilinchNo. x AWGΩ/1000ftmilinchlb/1000ftinchlb
    TBA2 (Solid)0.2570.6451750.7356x140.438500.9635667.7530
    TBA2 (7)0.2820.6701750.7606x140.438500.9885777.9530
    TBA1 (Solid)0.2890.6771750.7677x140.375500.9956498.0669
    TBA1 (19)0.3220.7101750.8007x140.375501.0286658.2669
    TBA1/0 (Solid)0.3240.7121750.8029x140.292501.0307598.2844
    TBA1/0 (19)0.3610.7491750.8399x140.292501.0677788.5844
    TBA2/0 (19)0.4050.7931750.88311x140.239501.1119128.91064
    TBA2/0 (19)0.4050.7931750.88311x140.239501.1119128.91064
    TBA3/0 (19)0.4560.8441750.93414x140.187501.16210859.31342
    TBA4/0 (19)0.5120.9001750.99018x140.146501.21813029.71692
    TBA4/0 (19)0.5120.9001750.99018x140.146501.21813029.71692
    TBA250 (37)0.5580.9541751.04421x140.125501.272149010.22000
    TBA350 (37)0.6611.0571751.16729x140.090501.395198011.22800
    TBA500 (37)0.7891.1851751.29526x120.063501.557266012.54000
    628688500 (37)0.7891.1791751.28917x100.061501.592280012.74000
    TBA750 (61)0.9681.3741751.48425x100.041751.838392114.76000
    TBA1000 (61)1.1171.5231751.66332x100.032752.017505516.18000
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence ImpedancePositive Sequence ImpedanceShort Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftA/1000ftW/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    2 (Solid)0.1620.2040.0470.0520.1043.420.258 + j0.7720.204 + j0.0512092160195
    2 (7)0.1620.2040.0440.0500.1113.650.258 + j0.7710.204 + j0.0522092160195
    1 (Solid)0.1280.1620.0440.0500.1123.690.216 + j0.7670.162 + j0.0482441180220
    1 (19)0.1280.1620.0410.0480.1213.980.216 + j0.7650.162 + j0.0492441180220
    1/0 (Solid)0.1020.1280.0400.0480.1224.020.182 + j0.7620.128 + j0.0463138200250
    1/0 (19)0.1020.1280.0370.0470.1314.310.182 + j0.7610.128 + j0.0473138200250
    2/0 (19)0.0810.1020.0350.0450.1424.670.156 + j0.7560.102 + j0.0453836230285
    2/0 (19)0.0810.1020.0350.0450.1424.670.156 + j0.7560.102 + j0.0453836230285
    3/0 (19)0.0640.0810.0320.0430.1555.100.135 + j0.7520.081 + j0.0444882260320
    4/0 (19)0.0510.0650.0290.0420.1705.590.119 + j0.7470.065 + j0.0426277300360
    4/0 (19)0.0510.0650.0290.0420.1705.590.119 + j0.7470.065 + j0.0426277300360
    250 (37)0.0430.0560.0270.0410.1785.860.111 + j0.7430.056 + j0.0417323325
    350 (37)0.0310.0410.0240.0390.2046.710.095 + j0.7340.041 + j0.03910113390460
    500 (37)0.0220.0300.0210.0370.2357.730.084 + j0.7250.030 + j0.03714406455525
    500 (37)0.0220.0300.0210.0380.2357.730.084 + j0.7240.030 + j0.03814973455525
    750 (61)0.0140.0230.0180.0360.2738.980.077 + j0.7130.023 + j0.03622019545580
    1000 (61)0.0110.0190.0160.0350.30910.170.073 + j0.7050.019 + j0.03528184
    *Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
    *Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
    *Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralNeutral DC Resistance 25°CJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension
    AWG/KcmilmmmmmmmmNo. x AWGΩ/kmmmmmkg/kmmmnewton
    TBA2 (Solid)6.5316.384.4418.676x141.441.2724.46842195.582359
    TBA2 (7)7.1617.024.4419.306x141.441.2725.10859200.662359
    TBA1 (Solid)7.3417.204.4419.487x141.231.2725.27966203.202977
    TBA1 (19)8.1818.034.4420.327x141.231.2726.11990208.282977
    TBA1/0 (Solid)8.2318.084.4420.379x140.961.2726.161130208.283756
    TBA1/0 (19)9.1719.024.4421.319x140.961.2727.101158215.903756
    TBA2/0 (19)10.2920.144.4422.4311x140.781.2728.221357226.064735
    TBA2/0 (19)10.2920.144.4422.4311x140.781.2728.221357226.064735
    TBA3/0 (19)11.5821.444.4423.7214x140.611.2729.511615236.225972
    TBA4/0 (19)13.0022.864.4425.1518x140.481.2730.941938246.387529
    TBA4/0 (19)13.0022.864.4425.1518x140.481.2730.941938246.387529
    TBA250 (37)14.1724.234.4426.5221x140.411.2732.312217259.088900
    TBA350 (37)16.7926.854.4429.6429x140.301.2735.432947284.4812460
    TBA500 (37)20.0430.104.4432.8926x120.211.2739.553959317.5017800
    628688500 (37)20.0429.954.4432.7417x100.201.2740.444167322.5817800
    TBA750 (61)24.5934.904.4437.6925x100.131.9146.695835373.3826700
    TBA1000 (61)28.3738.684.4442.2432x100.101.9151.237523408.9435600
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilΩ/kmΩ/kmMΩ*kmΩ/kmA/kmW/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    2 (Solid)0.53150.670.01430.17060.34111.22050.258 + j0.7720.204 + j0.0512092160195
    2 (7)0.53150.670.01340.16400.36411.97510.258 + j0.7710.204 + j0.0522092160195
    1 (Solid)0.41990.530.01340.16400.36712.10630.216 + j0.7670.162 + j0.0482441180220
    1 (19)0.41990.530.01250.15750.39713.05770.216 + j0.7650.162 + j0.0492441180220
    1/0 (Solid)0.33460.420.01220.15750.40013.18900.182 + j0.7620.128 + j0.0463138200250
    1/0 (19)0.33460.420.01130.15420.43014.14040.182 + j0.7610.128 + j0.0473138200250
    2/0 (19)0.26570.330.01070.14760.46615.32150.156 + j0.7560.102 + j0.0453836230285
    2/0 (19)0.26570.330.01070.14760.46615.32150.156 + j0.7560.102 + j0.0453836230285
    3/0 (19)0.21000.270.00980.14110.50916.73230.135 + j0.7520.081 + j0.0444882260320
    4/0 (19)0.16730.210.00880.13780.55818.33990.119 + j0.7470.065 + j0.0426277300360
    4/0 (19)0.16730.210.00880.13780.55818.33990.119 + j0.7470.065 + j0.0426277300360
    250 (37)0.14110.180.00820.13450.58419.22570.111 + j0.7430.056 + j0.0417323325
    350 (37)0.10170.130.00730.12800.66922.01440.095 + j0.7340.041 + j0.03910113390460
    500 (37)0.07220.100.00640.12140.77125.36090.084 + j0.7250.030 + j0.03714406455525
    500 (37)0.07220.100.00640.12470.77125.36090.084 + j0.7240.030 + j0.03814973455525
    750 (61)0.04590.080.00550.11810.89629.46190.077 + j0.7130.023 + j0.03622019545580
    1000 (61)0.03610.060.00490.11481.01433.36610.073 + j0.7050.019 + j0.03528184
    *Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
    *Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
    *Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:37 p.m. UTC

    Concentric Neutral Calculator
    QR Code