SPEC 81146

25kV CU 100% TRXLPE LCT LLDPE

Single Conductor, 260 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Longitudinally Corrugated Tape Shield, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

...

Construction:

  1. Conductor:Moisture blocked class B compressed stranded soft drawn bare copper per ASTM B3 and ASTM B8 (Conductor moisture block optional and tinned copper per ASTM B33 optional)
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; Supersmooth conductor shield optional; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:260 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Tape Shield:10 mils Longitudinally Corrugated Tape Shield
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

Applications and Features:

Southwire's 25kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation. 130°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request
  • Sample Print Legend:

    SOUTHWIRE HI-DRI(R) [CONDUCTOR SIZE] [AWG or KCMIL] CU 25000 VOLTS TRXLPE INSULATION 260 MILS -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension
    AWG/Kcmilinchinchmilinchmilinchlb/1000ftinchlb
    TBA1 (Solid)0.2890.8472600.927801.18776614.2669
    TBA1 (19)0.3220.8802600.960801.22078914.6669
    TBA1/0 (Solid)0.3240.8822600.962801.22285714.7844
    TBA1/0 (19)0.3610.9192600.999801.25988315.1844
    TBA2/0 (19)0.4050.9632601.043801.30399915.61064
    TBA3/0 (19)0.4561.0142601.094801.354114116.21342
    TBA4/0 (19)0.5121.0702601.150801.410131616.91692
    TBA250 (37)0.5581.1242601.204801.464147417.62000
    TBA350 (37)0.6611.2272601.307801.567185818.82800
    TBA500 (37)0.7891.3552601.4351101.755251221.14000
    614491^750 (61)0.9681.5382601.6181101.938347423.36000
    613981^1000 (61)1.1171.6872601.7671102.087437725.08000
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    ^ Supersmooth conductor Shield
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence ImpedancePositive Sequence ImpedanceShort Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftA/1000ftW/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1 (Solid)0.1280.1620.0730.0540.1141.650.216 + j0.7590.162 + j0.0522624175220
    1 (19)0.1280.1620.0680.0520.1211.750.216 + j0.7570.162 + j0.0532715175220
    1/0 (Solid)0.1020.1280.0670.0520.1221.760.182 + j0.7550.128 + j0.0502721200250
    1/0 (19)0.1020.1280.0630.0500.1311.890.182 + j0.7530.128 + j0.0512823200250
    2/0 (19)0.0810.1020.0580.0490.1412.040.156 + j0.7490.102 + j0.0492945230285
    3/0 (19)0.0640.0810.0540.0470.1532.210.135 + j0.7450.081 + j0.0473087260320
    4/0 (19)0.0510.0650.0500.0450.1662.400.119 + j0.7400.065 + j0.0453242300365
    250 (37)0.0430.0560.0470.0440.1752.530.111 + j0.7360.056 + j0.0443391315396
    350 (37)0.0310.0410.0420.0420.1982.860.095 + j0.7290.041 + j0.0423677390475
    500 (37)0.0220.0300.0360.0400.2263.260.084 + j0.7200.030 + j0.0404032470565
    750 (61)0.0140.0230.0310.0380.2623.780.077 + j0.7100.023 + j0.0384555585680
    1000 (61)0.0110.0190.0280.0360.2944.240.073 + j0.7040.019 + j0.0364968670750
    *Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
    *Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
    *Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension
    AWG/Kcmilmmmmmmmmmmmmkg/kmmmnewton
    TBA1 (Solid)7.3421.516.6023.552.0330.151140360.682977
    TBA1 (19)8.1822.356.6024.382.0330.991174370.842977
    TBA1/0 (Solid)8.2322.406.6024.432.0331.041275373.383756
    TBA1/0 (19)9.1723.346.6025.372.0331.981314383.543756
    TBA2/0 (19)10.2924.466.6026.492.0333.101487396.244735
    TBA3/0 (19)11.5825.766.6027.792.0334.391698411.485972
    TBA4/0 (19)13.0027.186.6029.212.0335.811958429.267529
    TBA250 (37)14.1728.556.6030.582.0337.192194447.048900
    TBA350 (37)16.7931.176.6033.202.0339.802765477.5212460
    TBA500 (37)20.0434.426.6036.452.7944.583738535.9417800
    614491^750 (61)24.5939.076.6041.102.7949.235170591.8226700
    613981^1000 (61)28.3742.856.6044.882.7953.016514635.0035600
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    ^ Supersmooth conductor Shield
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilΩ/kmΩ/kmMΩ*kmΩ/kmA/kmW/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1 (Solid)0.41990.530.02230.17720.3745.41340.216 + j0.7590.162 + j0.0522624175220
    1 (19)0.41990.530.02070.17060.3975.74150.216 + j0.7570.162 + j0.0532715175220
    1/0 (Solid)0.33460.420.02040.17060.4005.77430.182 + j0.7550.128 + j0.0502721200250
    1/0 (19)0.33460.420.01920.16400.4306.20080.182 + j0.7530.128 + j0.0512823200250
    2/0 (19)0.26570.330.01770.16080.4636.69290.156 + j0.7490.102 + j0.0492945230285
    3/0 (19)0.21000.270.01650.15420.5027.25070.135 + j0.7450.081 + j0.0473087260320
    4/0 (19)0.16730.210.01520.14760.5457.87400.119 + j0.7400.065 + j0.0453242300365
    250 (37)0.14110.180.01430.14440.5748.30050.111 + j0.7360.056 + j0.0443391315396
    350 (37)0.10170.130.01280.13780.6509.38320.095 + j0.7290.041 + j0.0423677390475
    500 (37)0.07220.100.01100.13120.74110.69550.084 + j0.7200.030 + j0.0404032470565
    750 (61)0.04590.080.00940.12470.86012.40160.077 + j0.7100.023 + j0.0384555585680
    1000 (61)0.03610.060.00850.11810.96513.91080.073 + j0.7040.019 + j0.0364968670750
    *Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
    *Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
    *Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:37 p.m. UTC