SPEC 81205

28kV AL 100% TRXLPE LCT LLDPE Primary UD

Single Conductor, 280 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Longitudinally Corrugated Tape Shield, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

...

Construction:

  1. Conductor:Moisture blocked class B compressed Aluminum ASTM B231 1350 ¾ hard H16/H26 ( Non Moisture Blocked Optional )
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; Supersmooth conductor shield optional; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:280 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Tape Shield:10 mils Longitudinally Corrugated Tape Shield
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

Applications and Features:

Southwire's 28kV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation. 130°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request
  • Sample Print Legend:

    SOUTHWIRE HI-DRI(R) [CONDUCTOR SIZE] [AWG or KCMIL] AL 28000 VOLTS TRXLPE INSULATION 280 MILS -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension*
    AWG/Kcmilinchinchmilinchmilinchlb/1000ftinchlb
    TBA1 (1)0.2890.8862800.946801.2066569.6502
    TBA1 (19)0.3220.9192800.979801.2396869.9502
    TBA1/0 (1)0.3250.9222800.982801.2426959.9634
    TBA1/0 (19)0.3520.9492801.009801.26972010.1634
    TBA2/0 (19)0.3950.9922801.052801.31277110.4799
    TBA3/0 (19)0.4431.0402801.100801.36083110.1007
    TBA4/0 (19)0.4981.0952801.155801.41590511.1270
    TBA250 (37)0.5581.1642801.224801.48499311.81500
    TBA350 (37)0.6611.2672801.327801.553119512.42100
    TBA500 (37)0.7891.3952801.455801.681142213.43000
    TBA750 (61)0.9681.5832801.6431101.929185815.44500
    TBA1000 (61)1.1171.7322801.7921102.078220516.66000
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°C†Allowable Ampacity Directly Buried 90°C‡
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftA/1000ftW/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    1 (1)0.2110.2650.0680.0520.2381.1520.548+j0.1680.266+j0.0523961.3140170
    1 (19)0.2110.2650.0640.0500.2531.2260.542+j0.1590.266+j0.0504078.5140170
    1/0 (1)0.1680.2110.0640.0500.2541.2320.488+j0.1590.212+j0.0504089.2155195
    1/0 (19)0.1680.2110.0610.0490.2661.2920.483+j0.1520.212+j0.0494185.0155195
    2/0 (19)0.1330.1670.0570.0470.2861.3860.432+j0.1430.168+j0.0474337.8180220
    3/0 (19)0.1050.1320.0530.0460.3071.4900.389+j0.1340.133+j0.0464508.2200250
    4/0 (19)0.08360.1050.0490.0440.3321.6090.353+j0.1240.106+j0.0444703.6235285
    250 (37)0.07070.0890.0450.0420.3621.7560.327+j0.1140.090+j0.0424948.6
    350 (37)0.05050.0640.0400.0400.4071.9750.288+j0.1010.065+j0.0405314.4310375
    500 (37)0.03540.0450.0350.0380.4632.2450.253+j0.0880.046+j0.0385769.0375455
    750 (61)0.02360.0300.0300.0360.5442.6390.219+j0.0730.032+j0.0366436.6470560
    1000 (61)0.01770.0230.0270.0350.6082.9500.198+j0.0640.025+j0.0356965.8540645
    * Calculations are based on three cables triplexed / tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on Figure 7 of ICEA P-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    ‡ Ampacities are based on Figure 1 of ICEA P-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension*
    AWG/Kcmilmmmmmmmmmmmmkg/kmmmnewton
    TBA1 (1)7.3422.507.1124.032.0330.63976243.842234
    TBA1 (19)8.1823.347.1124.872.0331.471021251.462234
    TBA1/0 (1)8.2523.427.1124.942.0331.551034251.462821
    TBA1/0 (19)8.9424.107.1125.632.0332.231071256.542821
    TBA2/0 (19)10.0325.207.1126.722.0333.321147264.163556
    TBA3/0 (19)11.2526.427.1127.942.0334.541237254.004481
    TBA4/0 (19)12.6527.817.1129.342.0335.941347279.405652
    TBA250 (37)14.1729.577.1131.092.0337.691478299.726675
    TBA350 (37)16.7932.187.1133.712.0339.451778314.969345
    TBA500 (37)20.0435.437.1136.962.0342.702116340.3613350
    TBA750 (61)24.5940.217.1141.732.7949.002765391.1620025
    TBA1000 (61)28.3743.997.1145.522.7952.783281421.6426700
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°C†Allowable Ampacity Directly Buried 90°C‡
    AWG/KcmilΩ/kmΩ/kmMΩ*kmΩ/kmA/kmW/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1 (1)0.69230.870.02070.17060.7813.77950.548+j0.1680.266+j0.0523961.3140170
    1 (19)0.69230.870.01950.16400.8304.02230.542+j0.1590.266+j0.0504078.5140170
    1/0 (1)0.55120.690.01950.16400.8334.04200.488+j0.1590.212+j0.0504089.2155195
    1/0 (19)0.55120.690.01860.16080.8734.23880.483+j0.1520.212+j0.0494185.0155195
    2/0 (19)0.43640.550.01740.15420.9384.54720.432+j0.1430.168+j0.0474337.8180220
    3/0 (19)0.34450.430.01620.15091.0074.88850.389+j0.1340.133+j0.0464508.2200250
    4/0 (19)0.27430.340.01490.14441.0895.27890.353+j0.1240.106+j0.0444703.6235285
    250 (37)0.23200.290.01370.13781.1885.76120.327+j0.1140.090+j0.0424948.6
    350 (37)0.16570.210.01220.13121.3356.47970.288+j0.1010.065+j0.0405314.4310375
    500 (37)0.11610.150.01070.12471.5197.36550.253+j0.0880.046+j0.0385769.0375455
    750 (61)0.07740.100.00910.11811.7858.65810.219+j0.0730.032+j0.0366436.6470560
    1000 (61)0.05810.080.00820.11481.9959.67850.198+j0.0640.025+j0.0356965.8540645
    * Calculations are based on three cables triplexed / tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
    † Ampacities are based on Figure 7 of ICEA P-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)
    ‡ Ampacities are based on Figure 1 of ICEA P-117-734 (Single circuit trefoil, 100% load factor, 90°C conductor temperature, earth RHO 90, 36" burial depth)

    Revision: 3.0.00C