SPEC 83240

Quadruplex XLPE Service Drop. AAAC 6201 Alloy Neutral - Messenger

Aluminum Conductors With Crosslinked Polyethylene Insulation.

...

Construction:

  1. Conductor:Conductors are stranded, compressed 1350-H19 aluminum
  2. Insulation:Cross Linked Polyethylene (XLPE)
  3. Messenger:AAAC Neutral

Applications and Features:

Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications:

  • ASTM B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B400 Standard Specification for Compact Round Concentric-Lay-Stranded, Aluminum 1350 Conductors
  • ASTM B901 Standard Specification for Compressed Round Stranded Aluminum Conductors Using Single Input Wire Construction. (The number of strands for both phase and neutral may differ)
  • ICEA S-76-474 Standard for Neutral-Supported Power Cable Assemblies with Weather-Resistant Extruded Insulation Rated 600V
  • Table 1 – Weights and Measurements
    Stock NumberCode WordPhase Cond. SizePhase StrandDia. Over Phase ConductorPhase Insul. ThicknessDia. Over Phase InsulationNeutral Cond. SizeApprox. ODApprox. Weight
    AWG/KcmilNo.inchmilinchAWG/Kcmilinchlb/1000ft
    TBABay610.162450.25260.608137
    TBAFrench-Coach670.178450.26860.647146
    TBAGerman-Coach410.204450.29440.71205
    105353Arabian470.225450.31540.76218
    105361Belgian270.283450.37320.9328
    105379Shetland1/090.352600.4721/01.139519
    105387Thoroughbred2/0110.395600.5152/01.243639
    272476Trotter3/0170.443600.5633/01.359789
    105395Walking4/018.00.498600.6184/01.492977
    All dimensions are nominal and subject to normal manufacturing tolerances
    1. The actual number of strands may differ for single input wire per ASTM B901
    Table 2 – Electrical and Engineering Data
    Code WordPhase Cond. SizeNeutral Rated Breaking StrengthDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzGMRAllowable Ampacity In Air 90°C
    AWG/KcmillbΩ/1000ftΩ/1000ftΩ/1000ftftAmp
    Bay611100.65230.83630.03570.005375
    French-Coach611100.66530.8530.03650.005475
    German-Coach417600.410.52580.0340.0066100
    Arabian417600.41830.53630.03490.0068100
    Belgian228000.26310.33730.03360.0086135
    Shetland1/042700.16530.2120.03380.0107180
    Thoroughbred2/053900.13120.16820.03310.0121205
    Trotter3/067900.1040.13350.0320.0139235
    Walking4/085600.08250.10590.03140.0157275
    Notes:
    1. DC resistances include a 1% length factor for plexing.
    2. Inductive reactance assumes the neutral is carrying current.
    3. Phase conductors assumed to be reverse lay stranded, compressed construction.
    4. Phase spacing assumes cables are touching.
    5. Resistances shown are for the phase conductor only.
    6. Sizes of AAAC neutrals are not the AAAC size, but are the size of an ACSR of equal diameter.
    7. Ampacity based on conductor temperature of 90°; ambient temperature of 40°C; emissivity 0.9; 2 ft./sec. wind in sun.

    Neutral Code Word

    Size-StrandsCode WordOD (inches)
    #6-7Akron0.198
    #4-7Alton0.250
    #2-7Ames0.316
    1/0-7Azusa0.398
    2/0-7Anaheim0.447
    3/0-7Amherst0.502
    4/0-7Alliance0.563

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC